Low Profile Linear Guide Carriage - Redi-Rail RRL34C-A3-019A-C0 Width: 90mm, 4 Stainless Steel Rollers
Linear guide carriage for low profile linear rail RRL34R, featuring 4 stainless steel gothic arch rollers that glide over the rail's stainless steel shaft raceways. This 19mm high and 90mm wide slider offers enhanced corrosion resistance, making it ideal for use in harsh or cleanroom environments. Like its steel counterpart, it provides smooth and accurate linear motion when paired with the RRL34R rail.
- Constructed from high-quality stainless steel for increased durability and corrosion resistance.
- Compatible with the low-profile RRL34R ISO metric rail.
- Equipped with sealed double-row gothic arch steel roller bearings for precision movement.
- Roller Type: Sealed Stainless Steel
- Preload: Side Adjustable
- Corrosion Resistance: Clear Anodize
- Tailored for environments requiring high cleanliness standards or subject to corrosive elements.
- Maintains the system's low profile with a total height of 19 mm.
- Supports loads up to 489 N (110 lbs), suitable for various precision applications.
- Ideal for use in automated systems, medical devices, and small-scale machinery.
