High-load advantage at a low-cost
The VW V-Guide Wheel Roller Bearings and Rails, along with the VW V-Guide Bushings, form a comprehensive system designed for precise and flexible linear motion applications. These components are engineered to provide robust support for both radial and axial loads, making them ideal for various settings, from industrial machinery to custom automation projects.
The system's versatility is highlighted by its compatibility with different track forms, including internal or external 90-degree ways, round shafts, or even angle iron. This adaptability, combined with the system's durable construction and ease of installation, ensures a reliable and efficient linear motion solution suitable for a wide range of applications.
Available in four sizes and two materials for flexibility, the V-Guide wheels can be used with internal or external 90-degree ways, round shafts or even angle iron. NOTE: Rails and Bearings must be ordered as individual items below.
Name | Size | Item | Sealed | Stainless Steel | Shop Link |
---|---|---|---|---|---|
VR1-0024 | Rail | No | No | Shop Now | |
VR1-0048 | Rail | No | No | Shop Now | |
VR1-0072 | Rail | No | No | Shop Now | |
VR2-0024 | Rail | No | Yes | Shop Now | |
VR2-0048 | Rail | No | No | Shop Now | |
VR2-0072 | Rail | No | No | Shop Now | |
VR3-0024 | Rail | No | No | Shop Now | |
VR3-0048 | Rail | No | No | Shop Now | |
VR3-0072 | Rail | No | No | Shop Now | |
VR4-0024 | Rail | No | Shop Now | ||
VR4-0048 | Rail | No | No | Shop Now | |
VR4-0072 | Rail | No | No | Shop Now | |
VRD1-0024 | Rail | No | No | Shop Now | |
VRD1-0048 | Rail | No | No | Shop Now | |
VRD1-0072 | Rail | No | No | Shop Now | |
VRD2-0024 | Rail | No | No | Shop Now | |
VRD2-0048 | Rail | No | No | Shop Now | |
VRD2-0072 | Rail | No | No | Shop Now | |
VRD3-0024 | Rail | No | No | Shop Now | |
VRD3-0048 | Rail | No | No | Shop Now | |
VRD3-0072 | Rail | No | No | Shop Now | |
VRD4-0024 | Rail | No | No | Shop Now | |
VRD4-0048 | Rail | No | No | Shop Now | |
VRD4-0072 | Rail | No | No | Shop Now | |
VRS1-0024 | Rail | No | Yes | Shop Now | |
VRS1-0048 | Rail | No | Yes | Shop Now | |
VRS1-0072 | Rail | No | Yes | Shop Now | |
VRS2-0024 | Rail | No | Yes | Shop Now | |
VRS2-0048 | Rail | No | Yes | Shop Now | |
VRS2-0072 | Rail | No | Yes | Shop Now | |
VRS3-0024 | Rail | No | Yes | Shop Now | |
VRS3-0048 | Rail | Yes | Yes | Shop Now | |
VRS3-0072 | Rail | No | Yes | Shop Now | |
VRS4-0024 | Rail | No | Yes | Shop Now | |
VRS4-0048 | Rail | No | Yes | Shop Now | |
VRS4-0072 | Rail | No | Yes | Shop Now | |
VRSD1-0024 | Rail | No | Yes | Shop Now | |
VRSD1-0048 | Rail | No | No | Shop Now | |
VRSD1-0072 | Rail | No | Yes | Shop Now | |
VRSD2-0024 | Rail | No | Yes | Shop Now | |
VRSD2-0048 | Rail | No | Yes | Shop Now | |
VRSD2-0072 | Rail | No | Yes | Shop Now | |
VRSD3-0024 | Rail | No | Yes | Shop Now | |
VRSD3-0048 | Rail | No | Yes | Shop Now | |
VRSD3-0072 | Rail | No | Yes | Shop Now | |
VRSD4-0024 | Rail | No | Yes | Shop Now | |
VRSD4-0048 | Rail | No | Yes | Shop Now | |
VRSD4-0072 | Rail | No | Yes | Shop Now | |
VW1 | Wheel | No | No | Shop Now | |
VW2 | Wheel | No | No | Shop Now | |
VW3 | Wheel | No | No | Shop Now | |
VW4 | Wheel | No | No | Shop Now | |
VWS1 | Wheel | Yes | No | Shop Now | |
VWS2 | Wheel | Yes | No | Shop Now | |
VWS3 | Wheel | Shop Now | |||
VWS4 | Wheel | Yes | No | Shop Now | |
VWSS1 | Wheel | No | Yes | Shop Now | |
VWSS2 | Wheel | No | Yes | Shop Now | |
VWSS3 | Wheel | No | Yes | Shop Now | |
VWSS4 | Wheel | No | Yes | Shop Now |
V-Guide wheel bushings offer a means to rigidly and precisely fasten the wheels to a mounting surface in a variety of ways that fit the specific application.
Name | Size | Item | Sealed | Stainless Steel | Shop Link |
---|---|---|---|---|---|
VB1 | Concentric Fixed | Yes | Shop Now | ||
VB2 | Concentric Fixed | Yes | Shop Now | ||
VB3 | Concentric Fixed | Yes | Shop Now | ||
VB4 | Concentric Fixed | Yes | Shop Now | ||
VBA1 | Eccentric Adjustable | Yes | Shop Now | ||
VBA2 | Eccentric Adjustable | Yes | Shop Now | ||
VBA3 | Eccentric Adjustable | Yes | Shop Now | ||
VBA4 | Eccentric Adjustable | Yes | Shop Now |