Level up to superior precision, life, and lead accuracy
PBC Linear's Lead Screws & Nuts collection introduces a variety of advanced linear motion solutions designed to accommodate a broad range of applications, emphasizing precision, efficiency, and durability. These products, including TS Triangle Nut - Standard, TCF Triangle Nut - Constant Force Anti-Backlash, RS Round Nut - Standard, and several others, highlight PBC Linear's commitment to innovation and quality in the field of linear motion technology.
PBC Linear's Lead Screws & Nuts are engineered for those seeking reliable, high-performance linear motion solutions. With their cutting-edge design and construction, these components are suitable for a wide array of applications, from industrial automation to precision lab equipment, offering enhanced efficiency, longevity, and accuracy in operation.
Name | Diameter (mm) | Lead (mm) | Length (mm) | Motor | Shop Link |
---|---|---|---|---|---|
LSR1001T-0254-TS-NNN-NNN-N | 10 | 1 | 254 | N/A | Shop Now |
LSR1001T-0508-TS-NNN-NNN-N | 10 | 1 | 508 | N/A | Shop Now |
LSR1005T-0254-TS-NNN-NNN-N | 10 | 5 | 254 | N/A | Shop Now |
LSR1005T-0508-TS-NNN-NNN-N | 10 | 5 | 508 | N/A | Shop Now |
LSR1201T-0254-TS-NNN-NNN-N | 12 | 1 | 254 | N/A | Shop Now |
LSR1201T-0508-TS-NNN-NNN-N | 12 | 1 | 508 | N/A | Shop Now |
LSR1205T-0254-TS-NNN-NNN-N | 12 | 5 | 254 | N/A | Shop Now |
LSR1205T-0508-TS-NNN-NNN-N | 12 | 5 | 508 | N/A | Shop Now |
The triangle nut is available in either Constant Force Technology or a standard nut, as well as a diverse group of diameters and leads. The patent pending Constant Force Lead Screw line from PBC Linear uses a method to apply uniform pressure to the nut at all stages of the motion profile. Compare this to a traditional anti-backlash nut which has a variable twisting force that can result in a loss of pressure on the nut.
Name | Diameter (mm) | Lead (mm) | Length (mm) | Motor | Shop Link |
---|---|---|---|---|---|
LSR1001T-0254-TCF-NNN-NNN-N | 10 | 1 | 254 | N/A | Shop Now |
LSR1001T-0508-TCF-NNN-NNN-N | 10 | 1 | 508 | N/A | Shop Now |
LSR1005T-0254-TCF-NNN-NNN-N | 10 | 5 | 254 | N/A | Shop Now |
LSR1005T-0508-TCF-NNN-NNN-N | 10 | 5 | 508 | N/A | Shop Now |
LSR1201T-0254-TCF-NNN-NNN-N | 12 | 1 | 254 | N/A | Shop Now |
LSR1201T-0508-TCF-NNN-NNN-N | 12 | 1 | 508 | N/A | Shop Now |
LSR1205T-0254-TCF-NNN-NNN-N | 12 | 5 | 254 | N/A | Shop Now |
LSR1205T-0508-TCF-NNN-NNN-N | 12 | 5 | 508 | N/A | Shop Now |
Standard round nut with PTFE coated stainless steel CNC roll threaded screw, available in a variety of sizes and leads. With years of testing and process improvements, PBC Linear is proud to offer the most accurate standard lead accuracy on the market.
Name | Diameter (mm) | Lead (mm) | Length (mm) | Motor | Shop Link |
---|---|---|---|---|---|
LSR1001T-0254-RS-NNN-NNN-N | 10 | 1 | 254 | N/A | Shop Now |
LSR1001T-0508-RS-NNN-NNN-N | 10 | 1 | 508 | N/A | Shop Now |
LSR1005T-0254-RS-NNN-NNN-N | 10 | 5 | 254 | N/A | Shop Now |
LSR1005T-0508-RS-NNN-NNN-N | 10 | 5 | 508 | N/A | Shop Now |
LSR1201T-0254-RS-NNN-NNN-N | 12 | 1 | 254 | N/A | Shop Now |
LSR1201T-0508-RS-NNN-NNN-N | 12 | 1 | 508 | N/A | Shop Now |
LSR1205T-0254-RS-NNN-NNN-N | 12 | 5 | 254 | N/A | Shop Now |
LSR1205T-0508-RS-NNN-NNN-N | 12 | 5 | 508 | N/A | Shop Now |
LSR1601T-0508-RS-NNN-NNN-N | 16 | 1 | 508 | N/A | Shop Now |
LSR1605T-0508-RS-NNN-NNN-N | 16 | 5 | 508 | N/A | Shop Now |
The round nut is available in either Constant Force Technology or a standard nut, as well as a diverse group of diameters and leads. The patent pending Constant Force Lead Screw line from PBC Linear uses a method to apply uniform pressure to the nut at all stages of the motion profile. Compare this to a traditional anti-backlash nut which has a variable twisting force that can result in a loss of pressure on the nut.
Name | Diameter (mm) | Lead (mm) | Length (mm) | Motor | Shop Link |
---|---|---|---|---|---|
LSR1001T-0254-RCF-NNN-NNN-N | 10 | 1 | 254 | N/A | Shop Now |
LSR1001T-0508-RCF-NNN-NNN-N | 10 | 1 | 508 | N/A | Shop Now |
LSR1005T-0254-RCF-NNN-NNN-N | 10 | 5 | 254 | N/A | Shop Now |
LSR1005T-0508-RCF-NNN-NNN-N | 10 | 5 | 508 | N/A | Shop Now |
LSR1201T-0254-RCF-NNN-NNN-N | 12 | 1 | 254 | N/A | Shop Now |
LSR1201T-0508-RCF-NNN-NNN-N | 12 | 1 | 508 | N/A | Shop Now |
LSR1205T-0254-RCF-NNN-NNN-N | 12 | 5 | 254 | N/A | Shop Now |
LSR1205T-0508-RCF-NNN-NNN-N | 12 | 5 | 508 | N/A | Shop Now |
LSR1601T-0508-RCF-NNN-NNN-N | 16 | 1 | 508 | N/A | Shop Now |
LSR1605T-0508-RCF-NNN-NNN-N | 16 | 5 | 508 | N/A | Shop Now |
The threaded nut is available in either Constant Force Technology or a standard nut, as well as a diverse group of diameters and leads. The patent pending Constant Force Lead Screw line from PBC Linear uses a method to apply uniform pressure to the nut at all stages of the motion profile. Compare this to a traditional anti-backlash nut which has a variable twisting force that can result in a loss of pressure on the nut.
The rectangle nut is available in either Constant Force Technology or a standard nut, as well as a diverse group of diameters and leads. The patent pending Constant Force Lead Screw line from PBC Linear uses a method to apply uniform pressure to the nut at all stages of the motion profile. Compare this to a traditional anti-backlash nut which has a variable twisting force that can result in a loss of pressure on the nut.