MUK Linear Actuator Series

Muk Linear Actuator Series
Shop
Quote Button
Catalog Button

MUK Linear Actuator Series

Driven to excel in larger systems

The MUK Series linear actuator is designed for high precision, rigidity and robust performance. The ball screw driven system handles high loads and is designed with two precisely-aligned recirculating ball profile rail guideways. The single carriage version has two bearing blocks, while the dual carriage version has four bearing blocks and can handle up to 11200 N (2500 lbs).

Performance Benefits

  • Class 7 ball screw standard
  • Incorporates two 20 mm profile rail guideways with recirculating ball blocks
  • Single or dual carriage option
  • Loads up to 11200 N (2500 lbs)
  • Standard t-slots for easy installation and sensor mounting
  • Max stroke = 1500 mm


NameCarriage TypeDrive TypeMAX Horizontal Load (Fz) NMAX Stroke (mm)Shop Link
MUK65-0141-2005-1-RA-0Profile RailBall Screw8,500750Shop Now
MUK65-0700-2005-1-RA-0Profile RailBall Screw8,500559Shop Now
MUK65-0750-2005-1-RA-0Profile RailBall Screw8,500750Shop Now