The Integral-V Technology (IVT) Linear Slides, including models such as IVTAAB, IVTAAE, IVTAAG, IVTAAN, IVTAAQ, IVTAAW, and IVTABK, offer a versatile and innovative approach to linear motion systems. Engineered for precision, durability, and flexibility, these guides are ideal for a wide range of applications.
Constructed from precision-machined aluminum with integrated hardened stainless steel races, IVT Linear Slides provide a lightweight yet strong solution, balancing performance and durability. The integration of stainless steel races directly into the aluminum rail eliminates the need for fasteners, reducing the number of mounting components by up to 50%. This reduces assembly times, enhances structural integrity, and decreases material costs.
Available in lengths up to 3,650 mm and with lubricated for life rollers, IVT Linear Slides adapt to numerous industrial applications, including automation, robotics, machine tools, and material handling systems. Their robust construction and precise engineering make them a reliable alternative for traditional profile rails.
Shop our standard off-the-shelf offerings below or use the configurator to customize the perfect solution for your linear motion application.
Simultaneous Integral Milling Operation
PBC Linear revolutionized traditional machining with the patented SIMO® process (Simultaneous Integral Milling Operation). The SIMO process uses synchronized cutters, eliminating natural extrusion variances by machining all critical edges concurrently in one pass. This ensures tight tolerances, limited variance, and a remarkably straight and repeatable surface at negligible additional cost!
The result is an aluminum-extruded product that is rigid, accurate and repeatable, and holds tight tolerances within ±.001” (.025 mm). This allows for easy integration and minimal alignment on your linear motion system.
IVTAAN Linear Slides offer an alternative and more cost-effective solution to profile rail systems. Composed of a precision machined aluminum anodized rail with embedded hardened stainless steel races, the IVTAAN Linear Slide is lightweight without sacrificing strength. This allows the linear guide system to easily handle high contact loads. The embedded stainless steel races also work to eliminate fasteners and reduce mounting components.
IVTAAW Linear Slide Rails provide a cost-effective alternative to profile rail systems. Featuring a precision-machined, anodized aluminum rail with embedded hardened stainless steel races, the IVTAAW Linear Slide Rail is lightweight yet strong. This design enables the system to handle high contact loads with ease. The embedded stainless steel races also eliminate the need for fasteners, reducing the number of mounting components.
IVTAAB Linear Slide Rails provide a wider base rail option for the IVT family that can easily integrate a variety of drive options. Composed of a precision machined aluminum anodized rail with embedded hardened stainless steel races, the IVTAAB Linear Slide is lightweight without sacrificing strength. The embedded stainless steel races also work to eliminate fasteners and reduce mounting components.
IVTAAE Linear Slide Rails offer a wider base rail option within the IVT family, facilitating easy integration of various drive options. Constructed from a precision-machined, anodized aluminum rail with embedded hardened stainless steel races, the IVTAAE linear guide combines lightweight properties with exceptional strength. The embedded stainless steel races eliminate the need for fasteners, reducing the number of mounting components. The rail is precisely machined on all critical sides for accurate mounting and alignment, ensuring dimensional and rail form accuracy. IVTAAE carriages are available with a wide range of accessory options to suit specific applications.
IVTAAG Linear Slide Rail eliminates tolerance stack-up with precision qualified edges for high accuracy and quick alignment. Composed of a precision machined aluminum anodized rail with embedded hardened stainless steel races, the IVTAAG Linear Slide is lightweight without sacrificing strength and integrates easily with standard aluminum extrusion framing systems. The embedded stainless steel races also work to eliminate fasteners and reduce mounting components. The rail is machined for precise mounting and alignment on all critical sides—ensuring dimensional and rail form accuracy. IVTAAG carriages are available with a wide variety of accessory options for your specific application.
The IVTAAQ Linear Slide Rail allows for the integration of various drive options. It features a precision-machined, anodized aluminum rail with embedded hardened stainless steel races, making it lightweight yet strong. The embedded stainless steel races eliminate the need for fasteners, reducing mounting components. The rail is precisely machined on all critical sides for accurate mounting and alignment, ensuring dimensional and rail form accuracy. IVTAAQ carriages come with a wide range of accessory options to suit specific applications.
IVTABK Linear Slide Rail eliminates tolerance stack-up with precision qualified edges for high accuracy and quick alignment. Composed of a precision machined aluminum anodized rail with embedded hardened stainless steel races, the IVTABK Linear Slide is lightweight without sacrificing strength and integrates easily with standard aluminum extrusion framing systems. The embedded 400 series stainless steel races also work to eliminate fasteners and reduce mounting components. The rail is machined for precise mounting and alignment on all critical sides—ensuring dimensional and rail form accuracy. IVTABK carriages are available with a wide variety of accessory options for your specific application.