V-Groove Linear Guide Integral-V - IVTAAB-1200-000-A20A0-1 Rail Length: 1200mm

V-groove linear guide of 1200mm length featuring hardened stainless steel V raceways embedded into durable anodized aluminum rails, eliminating fasteners and reducing mounting components by 40%. This AAB Integral-V series guide supports high speeds and is equipped with a flat plate standard-sized carriage that includes taps for easy installation. The sealed roller type ensures durability and minimizes maintenance needs with a no lubrication feature. The side (CAM) adjustable preload type allows for precise adjustments, making it suitable for various dynamic load conditions.

Part Number IVTAAB-1200-000-A20A0-1
Series AAB Integral-V Series
Product Type Linear Guide
Rail Type AAB
Length 1200mm,
Carriage Type Flat plate with taps
Roller Type Sealed
Lubrication no lubrication
Preload Type Side (CAM) Adjustable
Carriage Length Standard

3D Models

TypeFileFormatLink
3dIVTAAB-1200-000-A20A0-1.htmlhtmlView
cadIVTAAB-1200-000-A20A0-1.x_tSolidWorks >=2006Download
$772.87
Configure Custom Length

Max Length: 3,048 mm

Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
12.71 lbs6.89 in47.24 in2.09 in
Linear Guides
Linear Guides
Integral-V Linear Guides Overview
Integral-V Linear Guides Overview
What is the SIMO Process?
What is the SIMO Process?
Reduce CNC Assembly, Maintenance and Costs with Integral-V™ Solution
Reduce CNC Assembly, Maintenance and Costs with Integral-V™ Solution
IVT vs Profile Rail Project
IVT vs Profile Rail Project
IVT vs V-Guide Rail Project
IVT vs V-Guide Rail Project
How to Adjust an Integral-V Carriage
How to Adjust an Integral-V Carriage
TigerRack IVT Application Focus
TigerRack IVT Application Focus
Equipois Project
Equipois Project
Integral-V™: Your Next-Gen Choice for Architectural Design Guidance
Integral-V™: Your Next-Gen Choice for Architectural Design Guidance

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

IVT Accessories
datasheetOpen Link

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
An Overview of PBC Linear's SIMO Series Products
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Linear Guide Comparison: IVT vs V-Guide
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Extending the Reach for zeroG
blogOpen Link
PBC Linear’s Integral V™ Extends the Reach for Equipois zeroG™
newsOpen Link
TigerRack - Accurate and Durable
blogOpen Link
Meeting Cost Efficiency with High-Precision—Integral V™
newsOpen Link
IVT Lightens up Costs and Improves Precision on CNC Routers
newsOpen Link
Compare Your Linear Guide System: IVT Vs. V-Guides
newsOpen Link
How Does IVT Fit as a Solution to Your Application?
newsOpen Link
Golden Mousetrap Award for New Integral V™!
newsOpen Link

Infographics

Engineered Solution with SIMO
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link