UGA Low Profile Uni-Guide Linear Slide
A new solution for oil-free, smooth and quiet linear motion, the Low Profile Uni-Guide (UGA) maintains the proven advantages of the standard two-piece Uni-Guide in a simple, compact assembly. Optimal for contaminated environments and clean rooms. Rail and carriage excel in demanding extremes including a wide range of temperatures, heavy particulates, wash-down environments, and extreme vibrations.
Performance Benefits
- Compact Design: UGA has a 24 mm height, low profile rail for tight spaces
- Performance Advantage — FrelonGOLD® self-lubricating liner provides low wear, high load capacities and maintenance-free operation
- No metal to metal contact for vibration damping, shock resistance, and eliminating the possibility of catastrophic failure
- PBC Linear’s patent pending milling operation creates a precision machined rail and carriage surface resulting in tight tolerances and alignment accuracy
- Wash Down Optimized — Angled rail design ensures optimum wash down and prevents buildup of particulates and chemicals
- Product Interchangeable — Easy drop-in replacement
- Mounting Flexibility — pre-drilled tapped holes and t-slots provide mounting flexibility and ease of assembly
- Splatter Proof — hard coat anodized rail prevents contaminants from sticking
- Suitable for extremely short stroke applications
- Three different carriage lengths: 100 mm, 150 mm, and 200 mm
- Internal Lubrication via Felt Wick
- Hand Brake for Holding Position