Optimized for high durability and precision, our steel linear shafting is the backbone of linear motion systems. Designed to support linear bearings and ball bearing shafts, this shafting ensures robust performance and longevity.
Features/BenefitsOur aluminum linear shafting, featuring a ceramic-like coating, offers a lightweight alternative without compromising on strength. Suitable for plain bearing aluminum shaft applications, they provide a non-magnetic, corrosion-resistant solution.
Features/BenefitsOur linear shafting support rails are designed to provide additional stability and load distribution for linear shafts. These rails enhance the system's structural integrity, particularly for extended travel lengths, up to 48 inches or 1200 mm..
Features/BenefitsThe AISI C-1018 steel low support rails offer a compact, low-profile option for linear shafts where space is limited. Despite their size, they maintain the rigidity and strength expected of a support system.
Features/BenefitsEnd support blocks can be used for end or intermittent shaft support. The steel end support block provide that extra strong support when needed and can be used with all shaft types. Ideally, they should be used where deflection between supports is not a problem.
Features/BenefitsEnd support blocks can be used for end or intermittent shaft support. The aluminum end support block is lightweight and strong, and can be used with all shaft types. Ideally, they should be used where deflection between supports is not a problem.
Features/Benefits