MR MS Min Rail Actuator

MR MS Mini Rail Actuator
Shop
Quote Button
Catalog Button

MR MS Min Rail Actuator

The Lead Screw Driven Mini-Rail with the attached motor brings another great feature forward in linear motion. Also equipped with all the great features of Mini-Rail, this low cost option is equipped with a high torque stepper motor (NEMA 17).

Performance Benefits

  • Low cost
  • High torque single stack stepper motor 42 mm (NEMA 17)
  • Robust design - outstanding reliability 
  • 304 stainless steel screw with PTFE coating
  • Fewer parts - less maintenance
  • Integral screw for MR20 (coupling used for MR15)
  • Ball bearing supports in the end blocks
  • Preloaded Polyacetal, anti-backlash nut
  • Lengths up to 640 mm
  • Eight (8) leads available