LN Non Captive Type Linear Actuator Series

LN Non Captive Type Linear Actuator
Shop
Quote Button
Catalog Button

LN Non Captive Type Linear Actuator Series

The LN Non-Captive Type Linear Actuator Series encompasses a versatile range of actuators designed to integrate a standard leadscrew nut within the motor rotor. This design facilitates a unique linear motion mechanism as the motor rotates, causing linear movement along the leadscrew. These actuators are distinguished by their flexibility, allowing for the leadscrew to be fully detached from the motor and customized in length according to specific application requirements. 

This adaptability makes the LN Series particularly suited for a wide array of linear motion projects where the length of movement or position of the motor or screw needs customization.

This series is engineered to provide high-performance, precision, and customization, making it an excellent choice for applications ranging from automation to robotics, where specific movement patterns and distances are critical.

Performance Benefits

  • Versatile Configuration: The non-captive design allows for either the motor to be stationary with the screw moving, or the screw to be fixed with the motor moving along it, offering flexibility in application design.
  • Customizable Length: The ability to unscrew the leadscrew completely from the motor and select any length provides unparalleled adaptability for various application needs.
  • Wide Range of Sizes: Available in five standard NEMA frame sizes (08, 11, 14, 17, 23), catering to a broad spectrum of requirements.
  • Extensive Lead Screw Options: Each motor size supports a comprehensive selection of leadscrew leads, ensuring compatibility with diverse operational demands.
  • Integrated Design: Incorporates a leadscrew nut within the motor rotor for a compact and efficient design, optimizing space and reducing the need for additional components.
  • Application Versatility: Ideal for applications requiring precise linear movement, customizable travel distances, and the flexibility to adjust the actuator's function based on the fixed element, be it the motor or the leadscrew.

LN08 Non-Captive Linear Actuator

LN08 Non-Captive Linear Actuator

  • A standard leadscrew nut is integrated into the motor rotor, and the lead screw passes through the center of the motor.
  • As the motor rotates it moves linearly along the lead screw.
  • The leadscrew can be completely unscrewed from the motor and can be any length.
  • The motor can be fixed so that the screw moves in out of the motor, or the leadscrew can be fixed so that the motor moves along the lead screw.
  • Five frame sizes: NEMA 08, 11, 14, 17, 23
  • Each motor size has a wide range of lead screws leads available
LN11 Non-Captive Linear Actuator

LN11 Non-Captive Linear Actuator

  • A standard leadscrew nut is integrated into the motor rotor, and the lead screw passes through the center of the motor.
  • As the motor rotates it moves linearly along the lead screw.
  • The leadscrew can be completely unscrewed from the motor and can be any length.
  • The motor can be fixed so that the screw moves in out of the motor, or the leadscrew can be fixed so that the motor moves along the lead screw.
  • Five frame sizes: NEMA 08, 11, 14, 17, 23
  • Each motor size has a wide range of lead screws leads available
LN14 Non-Captive Linear Actuator

LN14 Non-Captive Linear Actuator

  • A standard leadscrew nut is integrated into the motor rotor, and the lead screw passes through the center of the motor.
  • As the motor rotates it moves linearly along the lead screw.
  • The leadscrew can be completely unscrewed from the motor and can be any length.
  • The motor can be fixed so that the screw moves in out of the motor, or the leadscrew can be fixed so that the motor moves along the lead screw.
  • Five frame sizes: NEMA 08, 11, 14, 17, 23
  • Each motor size has a wide range of lead screws leads available
LN17 Non-Captive Linear Actuator

LN17 Non-Captive Linear Actuator

  • A standard leadscrew nut is integrated into the motor rotor, and the lead screw passes through the center of the motor.
  • As the motor rotates it moves linearly along the lead screw.
  • The leadscrew can be completely unscrewed from the motor and can be any length.
  • The motor can be fixed so that the screw moves in out of the motor, or the leadscrew can be fixed so that the motor moves along the lead screw.
  • Five frame sizes: NEMA 08, 11, 14, 17, 23
  • Each motor size has a wide range of lead screws leads available
LN23 Non-Captive Linear Actuator

LN23 Non-Captive Linear Actuator

  • A standard leadscrew nut is integrated into the motor rotor, and the lead screw passes through the center of the motor.
  • As the motor rotates it moves linearly along the lead screw.
  • The leadscrew can be completely unscrewed from the motor and can be any length.
  • The motor can be fixed so that the screw moves in out of the motor, or the leadscrew can be fixed so that the motor moves along the lead screw.
  • Five frame sizes: NEMA 08, 11, 14, 17, 23
  • Each motor size has a wide range of lead screws leads available