Consistent performance in a variety of environments
PBC Linear® started in 1983 with the creation of the Simplicity linear bearing, known by many as the little red bearing. A technology that solves problems in dirt, vibration, shock loading, cleanrooms, welding, foundry, and washdown situations where linear ball bearings often fail to perform well.
Simplicity Bearings are self-lubricating and maintenance-free. Ideal for tough environments with their patented PTFE Frelon liner offering low wear and friction. They come in various sizes and styles, with aluminum or stainless-steel shells and three liner materials.
• Wide temperature range performance -400°F to +400°F (-240°C to +204°C)
• Vibration damping due to no metal-to-metal contact
• Will not rust or corrode due to anodized aluminum or 316 stainless steel shell
• Provides both linear, oscillating, rotary, or any combination of motions
• Smooth and quiet operation plus long life
• Highly accurate with all critical surfaces ground on precision bearing grinders
• Will not catastrophically fail or damage shaft
• Chemically inert
• Embeddability of hard particulate
The interaction of the Frelon® material and the shafting creates a natural, microscopic transfer of the Frelon to the running surface. A thin film is deposited on the shaft and the valleys in the surface finish are filled in with Frelon material during the initial break-in period. This transfer creates the self-lubricating condition of Frelon riding on Frelon.
Choose from three different self-lubricating liner materials (FrelonGOLD®, Frelon J, Frelon W) based on your application and shafting material.
• FrelonGOLD® - High performance material compatible with RC60 hardened steel shafting, RC70 ceramic coated, and 440 stainless steel shafting.
• Frelon J - Formulated to provide the optimum performance with 300 series stainless steel and softer shafting such as bare aluminum.
• Frelon W - FDA compliant with food-grade liner and compatible with stainless steel and softer metal shafting.
In addition to selecting the outer shell and liner material that is best suited for your application, PBC Linear offers additional features such as lubrication systems for increased speed in continuous motion applications. The added lubrication can reduce friction up to 50%. Our configurators provide an excellent option to design specific features for your bearing solution.
Lubrication systems include:
• Felt Wick - Retains oil lubricants (remove when using grease lubrication). Wicks are glued in place on open bearings while they sit in place on closed bearings.
• Zerk Fitting - Installed into pillow blocks, other housing, or directly into die sets PAC or PACM (Standard lube fitting with ¼-28 thread).
One Stop Shopping with Products Shipped Together
PBC Linear shafting is exclusively optimized to match our high-performance bearing technology, providing long life, low maintenance, and reliable linear motion. Advanced process capabilities maintain the ideal surface finish resulting in the longest life and highest performing shaft-to-bearing combination for linear bearings rails.
Don’t be misled, all shafting is not alike! Don’t settle for below average performance. In most applications, smoother does not equal better. In fact, it means decreased performance and shortened life. A shaft surface finish of 8 to 12 Ra is the optimal smoothness for linear plain bearings and ball bearings. Choose between carbon steel, 300 series stainless steel, 400 series stainless steel, or aluminum with hardened surface coating.
For larger OEM customers, PBC Linear can create custom linear bearing solutions utilizing our patented Frelon liner. Customized solutions can cut purchasing costs by decreasing the number of individual parts thus reducing assembly time. Contact an Application Engineer to learn more about custom capabilities.
Red anodized aluminum shell identifies the inch series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings. Closed type of linear plain bearing is ideal for handling loads in all directions, and offers a number of mounting options.
Name | Nominal ID (in) | Nominal OD (in) | Shaft Diameter (in) | Static Load (lbs) | Shop Link |
---|---|---|---|---|---|
FL03 | 0.188 | 0.375 | 0.188 | 220 | Shop Now |
FL04 | 0.250 | 0.500 | 0.250 | 600 | Shop Now |
FL06 | 0.375 | 0.625 | 0.375 | 1,020 | Shop Now |
FL08 | 0.500 | 0.875 | 0.500 | 1,950 | Shop Now |
FL10 | 0.625 | 1.125 | 0.625 | 2,940 | Shop Now |
FL12 | 0.750 | 1.250 | 0.750 | 3,810 | Shop Now |
FL16 | 1 | 1.563 | 1 | 7,050 | Shop Now |
FL20 | 1.250 | 2 | 1.250 | 10,830 | Shop Now |
FL24 | 1.500 | 2.375 | 1.500 | 14,100 | Shop Now |
FL32 | 2 | 3 | 2 | 25,050 | Shop Now |
FL40 | 2.500 | 3.750 | 2.500 | 39,000 | Shop Now |
FL48 | 3 | 4.500 | 3 | 56,400 | Shop Now |
FL64 | 4 | 6 | 4 | 100,500 | Shop Now |
Running Clearance: Simplicity bearings are available with two classes of running clearance: Precision (FL) and Compensated (FLC). Compensated (FLC) performs like a standard ball bearing.
Name | Nominal ID (in) | Nominal OD (in) | Shaft Diameter (in) | Static Load (lbs) | Shop Link |
---|---|---|---|---|---|
FLC03 | 0.188 | 0.375 | 0.188 | 220 | Shop Now |
FLC04 | 0.250 | 0.500 | 0.250 | 600 | Shop Now |
FLC06 | 0.375 | 0.625 | 0.375 | 1,020 | Shop Now |
FLC08 | 0.500 | 0.875 | 0.500 | 1,950 | Shop Now |
FLC10 | 0.625 | 1.125 | 0.625 | 2,940 | Shop Now |
FLC12 | 0.750 | 1.250 | 0.750 | 3,810 | Shop Now |
FLC16 | 1 | 1.563 | 1 | 7,050 | Shop Now |
FLC20 | 1.250 | 2 | 0.250 | 10,830 | Shop Now |
FLC24 | 1.500 | 2.375 | 1.500 | 14,100 | Shop Now |
FLC32 | 2 | 3 | 2 | 25,050 | Shop Now |
FLC40 | 2.500 | 3.750 | 2.500 | 39,000 | Shop Now |
FLC48 | 3 | 4.500 | 3 | 56,400 | Shop Now |
FLC64 | 4 | 6 | 4 | 100,500 | Shop Now |
Red anodized aluminum shell identifies the inch series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings. Closed type of linear plain bearing is ideal for handling loads in all directions, and offers a number of mounting options.
Name | Nominal ID (in) | Nominal OD (in) | Shaft Diameter (in) | Static Load (lbs) | Shop Link |
---|---|---|---|---|---|
FLA03 | 0.188 | 0.373 | 0.188 | 220 | Shop Now |
FLA04 | 0.251 | 0.498 | 0.250 | 600 | Shop Now |
FLA06 | 0.376 | 0.623 | 0.375 | 1,020 | Shop Now |
FLA08 | 0.501 | 0.873 | 0.500 | 1,950 | Shop Now |
FLA10 | 1.174 | 0.628 | 0.625 | 2,940 | Shop Now |
FLA12 | 0.751 | 1.248 | 0.750 | 3,810 | Shop Now |
FLA16 | 1.001 | 1.560 | 1 | 7,050 | Shop Now |
FLA20 | 1.251 | 1.998 | 0.250 | 10,830 | Shop Now |
FLA24 | 1.501 | 2.373 | 0.500 | 14,100 | Shop Now |
FLA32 | 2.001 | 2.998 | 2 | 25,050 | Shop Now |
FLA40 | 2.500 | 3.748 | 2.500 | 39,000 | Shop Now |
FLA48 | 3.001 | 4.498 | 3 | 56,400 | Shop Now |
FLA64 | 4.001 | 5.998 | 4 | 100,500 | Shop Now |
Red anodized aluminum shell identifies the inch series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings. Closed type of linear plain bearing is ideal for handling loads in all directions, and offers a number of mounting options. Compensated (FLAC) performs like a standard ball bearing.
Name | Nominal ID (in) | Nominal OD (in) | Shaft Diameter (in) | Static Load (lbs) | Shop Link |
---|---|---|---|---|---|
FLAC03 | 0.190 | 0.374 | 0.190 | 220 | Shop Now |
FLAC04 | 0.252 | 0.499 | 0.252 | 600 | Shop Now |
FLAC06 | 0.377 | 0.624 | 0.377 | 1,020 | Shop Now |
FLAC08 | 0.502 | 0.874 | 0.502 | 1,950 | Shop Now |
FLAC10 | 0.627 | 1.124 | 0.627 | 2,940 | Shop Now |
FLAC12 | 0.753 | 1.249 | 0.753 | 3,810 | Shop Now |
FLAC16 | 1.003 | 1.561 | 1.003 | 7,050 | Shop Now |
FLAC20 | 1.254 | 1.998 | 1.254 | 10,830 | Shop Now |
FLAC24 | 1.504 | 2.373 | 1.504 | 14,100 | Shop Now |
FLAC32 | 2.005 | 2.998 | 2.005 | 25,050 | Shop Now |
FLAC40 | 2.505 | 3.748 | 2.505 | 39,000 | Shop Now |
FLAC48 | 3.006 | 4.498 | 3.006 | 56,400 | Shop Now |
FLAC64 | 4.007 | 6 | 4.007 | 100,500 | Shop Now |
Open version of standard inch closed bearing, the opening is designed to allow use on fully supported shafting for greater system rigidity.
Name | Nominal ID (in) | Nominal OD (in) | Shaft Diameter (in) | Static Load (lbs) | Shop Link |
---|---|---|---|---|---|
FLN06 | 0.376 | 0.625 | 0.375 | 1,020 | Shop Now |
FLN08 | 0.501 | 0.875 | 0.500 | 1,950 | Shop Now |
FLN10 | 0.626 | 1.125 | 0.625 | 2,940 | Shop Now |
FLN12 | 0.751 | 1.250 | 0.750 | 3,810 | Shop Now |
FLN16 | 1.001 | 1.562 | 1 | 7,050 | Shop Now |
FLN20 | 1.251 | 1.999 | 0.250 | 5,415 | Shop Now |
FLN24 | 1.501 | 2.373 | 1.500 | 14,100 | Shop Now |
FLN32 | 2.001 | 2.999 | 2 | 25,050 | Shop Now |
FLN40 | 2.500 | 3.749 | 0.500 | 39,000 | Shop Now |
FLN48 | 3.001 | 4.499 | 3 | 56,400 | Shop Now |
FLN64 | 4.002 | 5.999 | 4 | 100,500 | Shop Now |
Name | Nominal ID (in) | Nominal OD (in) | Shaft Diameter (in) | Static Load (lbs) | Shop Link |
---|---|---|---|---|---|
FLCN06 | 0.378 | 0.625 | 0.375 | 1,020 | Shop Now |
FLCN08 | 0.503 | 0.875 | 0.500 | 1,950 | Shop Now |
FLCN10 | 0.628 | 1.125 | 0.625 | 1,470 | Shop Now |
FLCN12 | 0.754 | 1.249 | 0.750 | 3,810 | Shop Now |
FLCN16 | 1.004 | 1.562 | 1 | 7,050 | Shop Now |
FLCN20 | 1.255 | 1.999 | 1.250 | 10,830 | Shop Now |
FLCN24 | 1.505 | 2.374 | 1.500 | 14,100 | Shop Now |
FLCN32 | 2.006 | 2.999 | 2 | 25,050 | Shop Now |
FLCN40 | 2.506 | 3.749 | 2.500 | 39,000 | Shop Now |
FLCN48 | 3.007 | 4.499 | 3 | 56,400 | Shop Now |
FLCN64 | 4.008 | 5.999 | 4 | 100,500 | Shop Now |
Blue anodized aluminum shell identifies the ISO metric series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
FM05 | 5 | 12 | 5 | 2,276 | Shop Now |
FM08 | 8 | 16 | 8 | 4,120 | Shop Now |
FM10 | 10 | 19 | 10 | 5,984 | Shop Now |
FM12 | 12 | 22 | 12 | 7,907 | Shop Now |
FM16 | 16 | 26 | 16 | 11,870 | Shop Now |
FM20 | 20 | 32 | 20 | 18,541 | Shop Now |
FM25 | 25 | 40 | 25 | 29,881 | Shop Now |
FM30 | 30.04 | 46.99 | 30 | 42,026 | Shop Now |
FM40 | 40 | 62 | 40 | 65,923 | Shop Now |
FM50 | 50 | 75 | 50 | 103,005 | Shop Now |
FM60 | 60 | 90 | 60 | 154,508 | Shop Now |
FM80 | 80 | 120 | 80 | 271,933 | Shop Now |
The blue anodized aluminum shell identifies the metric series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings. This closed type of compensated linear plain bearing is ideal for handling loads in all directions, and offers a number of mounting options.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
FMC05 | 5 | 12 | 5 | 2,276 | Shop Now |
FMC08 | 8 | 16 | 8 | 4,120 | Shop Now |
FMC10 | 10 | 19 | 10 | 5,984 | Shop Now |
FMC12 | 12 | 22 | 12 | 7,907 | Shop Now |
FMC16 | 16 | 26 | 16 | 11,870 | Shop Now |
FMC20 | 20 | 32 | 20 | 18,541 | Shop Now |
FMC25 | 25 | 40 | 25 | 29,881 | Shop Now |
FMC30 | 30 | 47 | 30 | 42,026 | Shop Now |
FMC40 | 40 | 62 | 40 | 65,923 | Shop Now |
FMC50 | 50 | 75 | 50 | 103,005 | Shop Now |
FMC60 | 60 | 90 | 60 | 154,508 | Shop Now |
FMC80 | 80 | 120 | 80 | 271,933 | Shop Now |
The blue anodized aluminum shell identifies the metric series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings. Closed type of self-aligning linear plain bearing is ideal for handling loads in all directions, and offers a number of mounting options.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
FMA05 | 5.07 | 11.95 | 5 | 2,276 | Shop Now |
FMA08 | 8.07 | 15.95 | 8 | 4,120 | Shop Now |
FMA10 | 10.07 | 18.95 | 10 | 5,984 | Shop Now |
FMA12 | 12.08 | 21.95 | 12 | 7,907 | Shop Now |
FMA16 | 16.08 | 25.95 | 16 | 11,870 | Shop Now |
FMA20 | 20.11 | 31.95 | 20 | 18,541 | Shop Now |
FMA25 | 25.11 | 39.95 | 25 | 29,881 | Shop Now |
FMA30 | 30.11 | 46.95 | 30 | 42,026 | Shop Now |
FMA40 | 40.15 | 61.95 | 40 | 65,923 | Shop Now |
FMA50 | 50.15 | 74.95 | 50 | 103,005 | Shop Now |
FMA60 | 60.21 | 119.94 | 60 | 154,508 | Shop Now |
FMA80 | 80.21 | 119.94 | 80 | 271,933 | Shop Now |
The blue anodized aluminum shell identifies the metric series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings. This is a closed type of self-aligning linear plain bearing that is also compensated for greater flexibility along uneven shafts.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
FMAC05 | 5.07 | 11.95 | 5 | 2,276 | Shop Now |
FMAC08 | 8.07 | 15.95 | 8 | 4,120 | Shop Now |
FMAC10 | 10.07 | 18.95 | 10 | 5,984 | Shop Now |
FMAC12 | 12.08 | 21.95 | 12 | 7,907 | Shop Now |
FMAC16 | 16.08 | 25.95 | 16 | 11,870 | Shop Now |
FMAC20 | 20.11 | 31.95 | 20 | 18,541 | Shop Now |
FMAC25 | 25.11 | 39.95 | 25 | 29,881 | Shop Now |
FMAC30 | 30.11 | 46.95 | 30 | 42,026 | Shop Now |
FMAC40 | 40.15 | 61.95 | 40 | 65,923 | Shop Now |
FMAC50 | 50.15 | 74.95 | 50 | 103,005 | Shop Now |
FMAC60 | 60.21 | 119.94 | 60 | 154,508 | Shop Now |
FMAC80 | 80.21 | 119.94 | 80 | 271,933 | Shop Now |
The blue anodized aluminum shell identifies the metric series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings. This is the open type of compensated linear plain bearing.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
FMCN05 | 5.07 | 11.99 | 5 | 2,276 | Shop Now |
FMCN08 | 8.07 | 15.99 | 8 | 4,120 | Shop Now |
FMCN10 | 10.07 | 18.99 | 10 | 5,984 | Shop Now |
FMCN12 | 12.08 | 21.99 | 12 | 7,907 | Shop Now |
FMCN16 | 16.08 | 25.99 | 16 | 11,870 | Shop Now |
FMCN20 | 20.11 | 31.99 | 20 | 18,541 | Shop Now |
FMCN25 | 25.11 | 39.99 | 25 | 29,881 | Shop Now |
FMCN30 | 30.11 | 46.99 | 30 | 42,026 | Shop Now |
FMCN40 | 40.15 | 61.99 | 40 | 65,923 | Shop Now |
FMCN50 | 50.15 | 74.99 | 50 | 103,005 | Shop Now |
FMCN60 | 60.21 | 89.98 | 60 | 154,508 | Shop Now |
FMCN80 | 80.21 | 119.94 | 80 | 271,933 | Shop Now |
Open version of ISO metric closed bearing, the opening is designed to allow use on fully supported shafting for greater system rigidity.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
FMN05 | 5.02 | 11.99 | 5 | 2,276 | Shop Now |
FMN08 | 8.02 | 15.99 | 8 | 4,120 | Shop Now |
FMN10 | 10.02 | 18.99 | 10 | 5,984 | Shop Now |
FMN12 | 12.03 | 21.99 | 12 | 7,907 | Shop Now |
FMN16 | 16.03 | 25.99 | 16 | 11,870 | Shop Now |
FMN20 | 20.04 | 31.99 | 20 | 18,541 | Shop Now |
FMN25 | 25.04 | 39.99 | 25 | 29,881 | Shop Now |
FMN30 | 30.04 | 46.99 | 30 | 42,026 | Shop Now |
FMN40 | 40.05 | 61.99 | 40 | 65,923 | Shop Now |
FMN50 | 50.05 | 74.99 | 50 | 51,503 | Shop Now |
FMN60 | 60.05 | 89.98 | 60 | 154,508 | Shop Now |
FMN80 | 80.05 | 119.98 | 80 | 271,933 | Shop Now |
Same construction and smooth operation as the FM series but in a more compact package. Designed to be interchangeable with compact ball bearings and bronze bushings.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
FG06 | 6 | 12 | 6 | 2,217 | Shop Now |
FG08 | 8 | 15 | 8 | 3,296 | Shop Now |
FG10 | 10 | 17 | 10 | 4,532 | Shop Now |
FG12 | 12 | 22 | 12 | 6,671 | Shop Now |
FG15 | 15 | 25 | 15 | 8,652 | Shop Now |
FG16 | 16 | 26 | 16 | 9,888 | Shop Now |
FG20 | 20 | 32 | 20 | 14,421 | Shop Now |
FG25 | 25 | 40 | 25 | 23,171 | Shop Now |
FG30 | 30 | 45 | 30 | 33,374 | Shop Now |
FG35 | 35 | 52 | 35 | 44,714 | Shop Now |
FG40 | 40 | 60 | 40 | 59,331 | Shop Now |
FG50 | 50 | 80 | 50 | 92,705 | Shop Now |
This FGC Metric Thin Wall Linear Plain Bearing is compensated. It is designed to be interchangeable with compact ball bearings and bronze bushings.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
FGC06 | 6 | 12 | 6 | 2,217 | Shop Now |
FGC08 | 8 | 15 | 8 | 3,296 | Shop Now |
FGC10 | 10 | 17 | 10 | 4,532 | Shop Now |
FGC12 | 12 | 22 | 12 | 6,671 | Shop Now |
FGC15 | 15 | 25 | 15 | 8,652 | Shop Now |
FGC16 | 16 | 26 | 16 | 9,888 | Shop Now |
FGC20 | 20 | 32 | 20 | 14,421 | Shop Now |
FGC25 | 25 | 40 | 25 | 23,171 | Shop Now |
FGC30 | 30 | 45 | 30 | 33,374 | Shop Now |
FGC35 | 35 | 52 | 35 | 44,714 | Shop Now |
FGC40 | 40 | 60 | 40 | 59,331 | Shop Now |
FGC50 | 50 | 75 | 50 | 92,705 | Shop Now |
Same construction and smooth operation as the FM series but in a more compact package. Designed to be interchangeable with compact ball bearings and bronze bushings.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
FMT06 | 6 | 12 | 6 | 2,727 | Shop Now |
FMT08 | 8 | 15 | 8 | 3,963 | Shop Now |
FMT10 | 10 | 17 | 10 | 5,356 | Shop Now |
FMT12 | 12 | 19 | 12 | 6,926 | Shop Now |
FMT14 | 14 | 21 | 14 | 8,083 | Shop Now |
FMT16 | 16 | 24 | 16 | 9,888 | Shop Now |
FMT20 | 20 | 28 | 20 | 12,361 | Shop Now |
FMT25 | 25 | 35 | 25 | 20,601 | Shop Now |
FMT30 | 30 | 40 | 30 | 30,902 | Shop Now |
FMT40 | 40 | 52 | 40 | 49,442 | Shop Now |
FMT50 | 50 | 62 | 50 | 72,104 | Shop Now |
This is the closed compensated version of the metric thin wall linear plain bearing (FMTC). Designed to be interchangeable with compact ball bearings and bronze bushings.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
FMTC06 | 6 | 12 | 6 | 2,727 | Shop Now |
FMTC08 | 8 | 15 | 8 | 3,963 | Shop Now |
FMTC10 | 10 | 17 | 10 | 5,356 | Shop Now |
FMTC12 | 12 | 19 | 12 | 6,926 | Shop Now |
FMTC14 | 14 | 21 | 14 | 8,083 | Shop Now |
FMTC16 | 16 | 24 | 16 | 9,888 | Shop Now |
FMTC20 | 20 | 28 | 20 | 12,361 | Shop Now |
FMTC25 | 25 | 35 | 25 | 20,601 | Shop Now |
FMTC30 | 30 | 40 | 30 | 30,902 | Shop Now |
FMTC40 | 40 | 52 | 40 | 49,442 | Shop Now |
FMTC50 | 50 | 62 | 50 | 72,104 | Shop Now |
Green anodized aluminum shell identifies the JIS metric series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings. Closed style is for use with end-supported shafting.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
FJ06 | 6 | 12 | 6 | 2,348 | Shop Now |
FJ08 | 8 | 15 | 8 | 404 | Shop Now |
FJ10 | 10 | 19 | 10 | 610 | Shop Now |
FJ100 | 100 | 150 | 100 | 360,371 | Shop Now |
FJ12 | 12 | 21 | 12 | 756 | Shop Now |
FJ120 | 120 | 180 | 120 | 494,222 | Shop Now |
FJ13 | 13 | 23 | 13 | 874 | Shop Now |
FJ150 | 150 | 210 | 150 | 741,334 | Shop Now |
FJ16 | 16 | 28 | 16 | 1,244 | Shop Now |
FJ20 | 20 | 32 | 20 | 1,764 | Shop Now |
FJ25 | 25 | 40 | 25 | 3,098 | Shop Now |
FJ30 | 30 | 45 | 30 | 4,032 | Shop Now |
FJ35 | 35 | 52 | 35 | 5,146 | Shop Now |
FJ38 | 38 | 57 | 38 | 6,064 | Shop Now |
FJ40 | 40 | 60 | 40 | 6,720 | Shop Now |
FJ50 | 50 | 80 | 50 | 102,963 | Shop Now |
FJ60 | 60 | 90 | 60 | 135,911 | Shop Now |
FJ80 | 80 | 120 | 80 | 230,637 | Shop Now |
Green anodized aluminum shell identifies the JIS metric series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings. This is the closed, self-aligning style that is used with end-supported shafting.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
FJA06 | 6.04 | 11.96 | 6 | 2,348 | Shop Now |
FJA08 | 8.07 | 14.96 | 8 | 3,962 | Shop Now |
FJA10 | 10.08 | 18.95 | 10 | 5,982 | Shop Now |
FJA100 | 100.21 | 149.95 | 100 | 360,371 | Shop Now |
FJA12 | 12.08 | 20.96 | 12 | 7,413 | Shop Now |
FJA120 | 120.21 | 179.95 | 120 | 494,222 | Shop Now |
FJA13 | 13.08 | 22.96 | 13 | 8,570 | Shop Now |
FJA150 | 150.21 | 209.95 | 150 | 741,331 | Shop Now |
FJA16 | 16.08 | 27.96 | 16 | 12,199 | Shop Now |
FJA20 | 20.11 | 31.95 | 20 | 17,298 | Shop Now |
FJA25 | 25.11 | 39.96 | 25 | 30,379 | Shop Now |
FJA30 | 30.11 | 44.95 | 30 | 39,538 | Shop Now |
FJA35 | 35.18 | 51.95 | 35 | 50,462 | Shop Now |
FJA38 | 38.15 | 56.95 | 38 | 59,464 | Shop Now |
FJA40 | 40.15 | 59.95 | 40 | 65,896 | Shop Now |
FJA50 | 50.15 | 79.95 | 50 | 102,963 | Shop Now |
FJA60 | 60.21 | 89.95 | 60 | 135,911 | Shop Now |
FJA80 | 80.21 | 119.95 | 80 | 230,637 | Shop Now |
Green anodized aluminum shell identifies the JIS metric series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings. This is the closed, self-aligning and compensated style that is used with end-supported shafting.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
FJAC06 | 6.04 | 11.96 | 6 | 2,348 | Shop Now |
FJAC08 | 8.07 | 14.96 | 8 | 3,962 | Shop Now |
FJAC10 | 10.08 | 18.95 | 10 | 5,982 | Shop Now |
FJAC100 | 100.21 | 149.95 | 100 | 360,371 | Shop Now |
FJAC12 | 12.08 | 20.96 | 12 | 7,413 | Shop Now |
FJAC120 | 120.21 | 179.95 | 120 | 494,222 | Shop Now |
FJAC13 | 13.08 | 22.96 | 13 | 8,570 | Shop Now |
FJAC150 | 150.21 | 209.95 | 150 | 741,331 | Shop Now |
FJAC16 | 16.08 | 27.96 | 16 | 12,199 | Shop Now |
FJAC20 | 20.11 | 31.95 | 20 | 17,298 | Shop Now |
FJAC25 | 25.11 | 39.96 | 25 | 30,379 | Shop Now |
FJAC30 | 30.11 | 44.95 | 30 | 39,538 | Shop Now |
FJAC35 | 35.18 | 51.95 | 35 | 50,462 | Shop Now |
FJAC38 | 38.15 | 56.95 | 38 | 59,464 | Shop Now |
FJAC40 | 40.15 | 59.95 | 40 | 65,896 | Shop Now |
FJAC50 | 50.15 | 79.95 | 50 | 102,963 | Shop Now |
FJAC60 | 60.21 | 89.95 | 60 | 135,911 | Shop Now |
FJAC80 | 80.21 | 119.95 | 80 | 230,637 | Shop Now |
Green anodized aluminum shell identifies the JIS metric series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings. This is the closed and compensated style that allows for greater shaft flexibility and used with end-supported shafting.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
FJC06 | 6 | 12 | 6 | 2,348 | Shop Now |
FJC08 | 8 | 15 | 8 | 3,962 | Shop Now |
FJC10 | 10 | 19 | 10 | 5,982 | Shop Now |
FJC100 | 100 | 150 | 100 | 360,371 | Shop Now |
FJC12 | 12 | 21 | 12 | 7,413 | Shop Now |
FJC120 | 120 | 180 | 120 | 494,222 | Shop Now |
FJC13 | 13 | 23 | 13 | 8,570 | Shop Now |
FJC150 | 150 | 210 | 150 | 741,331 | Shop Now |
FJC16 | 16 | 28 | 16 | 12,199 | Shop Now |
FJC20 | 20 | 32 | 20 | 17,298 | Shop Now |
FJC25 | 25 | 40 | 25 | 30,379 | Shop Now |
FJC30 | 30 | 45 | 30 | 39,538 | Shop Now |
FJC35 | 35 | 52 | 35 | 50,462 | Shop Now |
FJC38 | 38 | 57 | 38 | 59,464 | Shop Now |
FJC40 | 40 | 60 | 40 | 65,896 | Shop Now |
FJC50 | 50 | 80 | 50 | 102,963 | Shop Now |
FJC60 | 60 | 90 | 60 | 135,911 | Shop Now |
FJC80 | 80 | 120 | 80 | 230,637 | Shop Now |
Green anodized aluminum shell indicates the JIS metric series, which is available in off-the-shelf industry standard sizes and interchangeable with linear ball bearings and some bronze bushings. This is the open and compensated style that allows for greater shaft flexibility, and is used with end-supported shafting.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
FJCN08 | 8.07 | 15 | 8 | 3,962 | Shop Now |
FJCN10 | 10.08 | 18.99 | 10 | 5,982 | Shop Now |
FJCN100 | 100.21 | 149.99 | 100 | 360,371 | Shop Now |
FJCN12 | 12.08 | 20.99 | 12 | 7,413 | Shop Now |
FJCN120 | 120.21 | 79.99 | 120 | 494,222 | Shop Now |
FJCN13 | 13.08 | 22.99 | 13 | 8,570 | Shop Now |
FJCN150 | 150.21 | 209.99 | 150 | 741,331 | Shop Now |
FJCN16 | 16.08 | 27.99 | 16 | 12,199 | Shop Now |
FJCN20 | 20.11 | 31.99 | 20 | 17,298 | Shop Now |
FJCN25 | 25.11 | 39.99 | 25 | 30,379 | Shop Now |
FJCN30 | 30.11 | 44.99 | 30 | 39,538 | Shop Now |
FJCN35 | 35.18 | 51.99 | 35 | 50,462 | Shop Now |
FJCN38 | 38.15 | 56.99 | 38 | 59,464 | Shop Now |
FJCN40 | 40.15 | 59.99 | 40 | 65,896 | Shop Now |
FJCN50 | 50.15 | 79.99 | 50 | 102,963 | Shop Now |
FJCN60 | 60.21 | 89.99 | 60 | 135,911 | Shop Now |
FJCN80 | 80.21 | 119.99 | 80 | 230,637 | Shop Now |
Open version of ISO metric closed bearing, the opening is designed to allow use on fully supported shafting for greater system rigidity.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
FJN08 | 8 | 15 | 8 | 2,805 | Shop Now |
FJN10 | 10 | 19 | 10 | 5,982 | Shop Now |
FJN100 | 100 | 150 | 100 | 360,371 | Shop Now |
FJN12 | 12 | 21 | 12 | 7,413 | Shop Now |
FJN16 | 16 | 28 | 16 | 12,199 | Shop Now |
FJN20 | 20 | 32 | 20 | 17,298 | Shop Now |
FJN25 | 25 | 40 | 25 | 30,379 | Shop Now |
FJN30 | 30 | 45 | 30 | 39,538 | Shop Now |
FJN35 | 35 | 52 | 35 | 50,462 | Shop Now |
FJN38 | 38 | 57 | 38 | 59,464 | Shop Now |
FJN40 | 40 | 60 | 40 | 65,896 | Shop Now |
FJN50 | 50 | 80 | 50 | 102,963 | Shop Now |
FJN60 | 60 | 90 | 60 | 135,911 | Shop Now |
FJN80 | 80 | 120 | 80 | 230,637 | Shop Now |