Simplicity Bearings, taking care of your toughest jobs
Simplicity Die Set Mounts offer a versatile solution for industrial applications, providing reliable support and enhanced performance. They are constructed with sturdy aluminum bodies and bonded-in, self-lubricating Frelon® liners for enhanced durability and longevity. These round flange mount linear bearings, available in both single and double configurations, are designed to meet various requirements with exceptional precision and durability.
Learn more about the benefits of the proprietary, self-lubricating Frelon® liner from PBC Linear
Round Die Set Single Flange Mount (SDS) is the Imperial (inch), single length version of this type of bearing. All standard, pre-assembled SDS assemblies include a straight bore housing and self-aligning linear bearings. The single, inch version is available in sizes from 1” to 2” with static load capacities up to 25,050 lbs (111,000 N).
Round Flange Mount Single Plain Bearings (SDS) are the Imperial (inch), single length bearing version of this type of bearing. This linear bearing also features our self-aligning bearing in a straight bore housing to help compensate for any misalignment in the application. The compensated running clearance provides more clearance between the inner diameter and shaft allowing the die set flange mount to perform like a linear ball bearing. The single inch, compensated version is offered in sizes from 1” to 2” with static load capacities up to 25,050 lbs (111,000 N).
With double the static load capacity of the Single Die Set Flange Mounts, the Die Set Double Flange Mount is the double length version of this linear bearing. The Die Set Double Flange Mount is available in sizes from 1” to 2” with static load capacities up to 50,000 lbs (222,000 N).
Offering twice the static load capacity of its single counterpart, the Compensated Die Set Double Flange Mount represents the extended version of this linear bearing type. The compensated running clearance provides more clearance between the inner diameter and shaft allowing the die set flange mount to perform like a linear ball bearing. Available in sizes ranging from 1” to 2”, it boasts static load capacities reaching up to 50,000 lbs (222,000 N).