Simplicity Linear Bearing Flange Mounts

Simplicity Linear Bearing Flange Mounts
Shop
Quote Button
Catalog Button

Simplicity Linear Bearing Flange Mounts

Simplicity Linear Bearing Flange Mounts encompass a range of product variations tailored to meet specific requirements in linear motion applications. These flange mounted linear bearings come with Frelon® lined Simplicity Linear Plain Bearings housed in a sturdy anodized aluminum with static load capacities up to 10,830 lbs. The Frelon liner offers self-lubricating properties and a wide temperature range of -400°F to 400°F (-240°C to 204°C).  The inclusion of the patented self-aligning housing from PBC Linear helps compensate for any misalignment in the application, ensuring smooth operation. With features like self-lubrication, wide temperature tolerance, and vibration dampening, Simplicity Linear Bearing Flange Mounts are suitable for a wide range of industrial applications requiring precision and durability. 

Learn more about the benefits of the proprietary, self-lubricating Frelon® liner from PBC Linear

Core Features of Simplicity Linear Bearing Flange Mounts:

  • Compensates for Misalignment: Patented self-aligning housing is standard, but straight bore options are also available 
  • Maintenance-Free, Smooth Operation: Frelon Liner offers self-lubricating properties for oil-free operation
  • Wide Temperature Range: -400°F to 400°F (-240°C to 204°C) 
  • High Load Capacities: Static load capacities up to 10,830 lbs (for single flange mounts) and up to 7,600 lbs (for double flange mounts) 
  • Broad Size Range: Sizes ranging from 3/8" ID to 1-1/4" ID (for single flange mounts) and from 1/2" ID to 1" ID (for double flange mounts) 
  • Customizable: Compatibility with various seal options such as nitrile rubber, urethane, and viton and optional Frelon® J and Frelon® W liners

Available Simplicity Linear Bearing Flange Mount Styles


SFP (Inch) Simplicity Square Single Linear Bearing Flange Mount

SFP (Inch) Simplicity Square Single Linear Bearing Flange Mount

Square Flange Mount Inch Linear Plain Bearings (SFP) are the Imperial (inch) single length version of this type of the flange mounted linear bearing.  All standard, pre-assembled assemblies include a self-aligning housing and standard bearings - allowing the linear bearing to self-align.  

NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)Static Load (lbs)Shop Link
SFP063/87/83/81,020Shop Now
SFP081/21.251/21,950Shop Now
SFP123/41.753/42,940Shop Now
SFP161.002.251.003,810Shop Now
SFP201.252.621.2510,830Shop Now

SFPC (Inch) Simplicity Square Single Linear Bearing Flange Mount Compensated

SFPC (Inch) Simplicity Square Single Linear Bearing Flange Mount Compensated

Square Flange Mount Inch Compensated Linear Plain Bearings (SFPC) are the Imperial (inch) single length version of the flange mounted linear bearing. The compensated running clearance provides more clearance between the inner diameter and shaft allowing the flange mounted bearing to perform like a linear ball bearing. Each standard, pre-assembled assembly comprises a self-aligning housing and standard linear  bearings, facilitating automatic alignment of the linear bearing. 

NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)Static Load (lbs)Shop Link
SFP06C3/87/83/81,020Shop Now
SFP08C1/21.251/21,950Shop Now
SFP12C3/41.753/42,940Shop Now
SFP16C1.002.251.003,810Shop Now
SFP20C1.262.621.2510,830Shop Now

DFP (Inch) Simplicity Square Double Linear Bearing Flange Mount

DFP (Inch) Simplicity Square Double Linear Bearing Flange Mount

The Square Flange Mount Double Linear Plain Bearings (DFP) is the double length flange mounted linear bearing. Each standard, pre-assembled assembly comes with a self-aligning housing and standard linear bearings, enabling automatic alignment. 

NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)Static Load (lbs)Shop Link
DFP081/21.251/23,900Shop Now
DFP123/41.753/45,880Shop Now
DFP161.002.251.007,620Shop Now

DFPC (Inch) Simplicity Square Double Linear Bearing Flange Mount

DFPC (Inch) Simplicity Square Double Linear Bearing Flange Mount

The Square Flange Mount Double Compensated Linear Plain Bearings (SFPC) represent the double-length Imperial (inch) iteration of the flange mounted linear bearing. Featuring compensated running clearance, these linear bearings offer increased space between the inner diameter and shaft, mimicking the performance of a linear ball bearing. Each standard, pre-assembled assembly includes a self-aligning housing and standard linear bearings, enabling effortless alignment. 

NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)Static Load (lbs)Shop Link
DFP08C1/21.251/23,900Shop Now
DFP12C3/41.753/45,880Shop Now
DFP16C1.002.251.007,620Shop Now