Quick and steady, with high accuracy through demanding conditions
Roller Pillow Blocks are designed for linear motion applications, highlighting their features and suitability for different mechanical needs. These components are classified into different types based on their size, load capacity, and design specifications, available in both inch and metric (ISO) measurements.
Roller Pillow Blocks are comprised of aluminum and coated steel rollers, with a recommended shaft of carbon steel. They have an ease of installation when compared to THK products, and are an excellent product solution for situations that require:
Name | Shaft Diameter (in) | Bearing Width (in) | Bearing Length (in) | Dynamic Load Rating (lbs) | Shop Link |
---|---|---|---|---|---|
SPB-08-OPN | 0.500 | 2 | 1.500 | 400 | Shop Now |
SPB-10-OPN | 0.625 | 2.500 | 1.750 | 500 | Shop Now |
SPB-12-OPN | 0.750 | 2.750 | 1.875 | 600 | Shop Now |
SPB-16-OPN | 1 | 3.250 | 2.625 | 955 | Shop Now |
SPB-20-OPN | 1.250 | 4 | 3.375 | 1,400 | Shop Now |
SPB-24-OPN | 1.500 | 4.750 | 3.750 | 1,660 | Shop Now |
SPB-32-OPN | 2 | 6 | 4.750 | 2,400 | Shop Now |
SPB-48-OPN | 3 | 8.375 | 5.500 | 6,260 | Shop Now |
With double the capacity of the single Roller Pillow Block, the double Roller Pillow Blocks offer twice the dynamic load rating in a similar mounting footprint. The double Roller Pillow Blocks are used when longer travel life or an increase in load capacity is required. The Roller Pillow Block provides key performance benefits such as high load capacities, high speeds,and design compatibility—providing size interchangeability with industry standard blocks. In contaminated environments, the roller bearings push particulates out of the way or roll seamlessly over them. Large rollers in the Roller Pillow Block system are well suited for long travel applications, minimizing vibration and providing smooth and quiet travel over joined shafts. Roller Pillow Blocks are available in single, double, and twin Roller Pillow Block types in various shaft diameters.
Name | Shaft Diameter (in) | Bearing Width (in) | Bearing Length (in) | Dynamic Load Rating (lbs) | Shop Link |
---|---|---|---|---|---|
DPB-08-OPN | 0.500 | 2 | 2 | 800 | Shop Now |
DPB-10-OPN | 0.625 | 2.500 | 2.500 | 1,000 | Shop Now |
DPB-12-OPN | 0.750 | 2.750 | 2.625 | 1,200 | Shop Now |
DPB-16-OPN | 1 | 3.250 | 2.625 | 1,910 | Shop Now |
DPB-20-OPN | 1.250 | 4 | 3.375 | 2,800 | Shop Now |
DPB-24-OPN | 1.500 | 4.750 | 3.750 | 3,320 | Shop Now |
DPB-32-OPN | 2 | 6 | 4.750 | 4,800 | Shop Now |
DPB-48-OPN | 3 | 8.375 | 7.250 | 12,520 | Shop Now |
The twin Roller Pillow Block load rating is the same as the double and is a good choice when using only one Roller Pillow Block per shaft. The twin model also offers an additional pair of mounting holes. The Roller Pillow Block provides key performance benefits such as high load capacities, high speeds,and design compatibility—providing size interchangeability with industry standard blocks. In contaminated environments, the roller bearings push particulates out of the way or roll seamlessly over them. Large rollers in the Roller Pillow Block system are well suited for long travel applications, minimizing vibration and providing smooth and quiet travel over joined shafts. Roller Pillow Blocks are available in single, double, and twin Roller Pillow Block types in various shaft diameters.
Name | Shaft Diameter (in) | Bearing Width (in) | Bearing Length (in) | Dynamic Load Rating (lbs) | Shop Link |
---|---|---|---|---|---|
TWN-08-OPN | 0.500 | 2 | 3.500 | 800 | Shop Now |
TWN-10-OPN | 0.625 | 2.500 | 4 | 1,000 | Shop Now |
TWN-12-OPN | 0.750 | 2.750 | 4.500 | 1,200 | Shop Now |
TWN-16-OPN | 1 | 3.250 | 6 | 1,910 | Shop Now |
TWN-20-OPN | 1.250 | 4 | 7.500 | 2,800 | Shop Now |
TWN-24-OPN | 1.500 | 4.750 | 9 | 3,320 | Shop Now |
TWN-32-OPN | 2 | 6 | 12 | 4,800 | Shop Now |
Low friction single Roller Pillow Blocks are selected for standard linear movement or for situations with shaft deflection. Self-aligning Roller Pillow Blocks can handle a half of a degree in misalignment. The Roller Pillow Block provides key performance benefits such as high load capacities, high speeds,and design compatibility—providing size interchangeability with industry standard blocks. In contaminated environments, the roller bearings push particulates out of the way or roll seamlessly over them. Large rollers in the Roller Pillow Block system are well suited for long travel applications, minimizing vibration and providing smooth and quiet travel over joined shafts. Roller Pillow Blocks are available in single, double, and twin Roller Pillow Block types in various shaft diameters.
With double the capacity of the single Roller Pillow Block, the double Roller Pillow Blocks offer twice the dynamic load rating in a similar mounting footprint. The double Roller Pillow Blocks are used when longer travel life or an increase in load capacity is required. The Roller Pillow Block provides key performance benefits such as high load capacities, high speeds,and design compatibility—providing size interchangeability with industry standard blocks. In contaminated environments, the roller bearings push particulates out of the way or roll seamlessly over them. Large rollers in the Roller Pillow Block system are well suited for long travel applications, minimizing vibration and providing smooth and quiet travel over joined shafts. Roller Pillow Blocks are available in single, double, and twin Roller Pillow Block types in various shaft diameters.
The twin Roller Pillow Block load rating is the same as the double and is a good choice when using only one Roller Pillow Block per shaft. The twin model also offers an additional pair of mounting holes. The Roller Pillow Block provides key performance benefits such as high load capacities, high speeds,and design compatibility—providing size interchangeability with industry standard blocks. In contaminated environments, the roller bearings push particulates out of the way or roll seamlessly over them. Large rollers in the Roller Pillow Block system are well suited for long travel applications, minimizing vibration and providing smooth and quiet travel over joined shafts. Roller Pillow Blocks are available in single, double, and twin Roller Pillow Block types in various shaft diameters.
The Roller Pillow Block rebuild kit contains all the parts required for a complete single roller unit rebuild. For a double roller or twin roller rebuild, order two kits. All parts of a Roller Pillow Block should be replaced before re-installation.