Simplicity Bearings, taking care of your toughest jobs
This flange bearing has a sturdy aluminum body with Frelon® liner bonded directly to the inner diameter. All liner options are self-lubricating for oil free operation. The linear plain bearing flange mounts have a wide temperature range of -240° C/ 204° C (-400° F/ 400° F) and are vibration dampening. Flange mounts are available in various designs, such as square and round flanges at the center or end of the bearing.
The Single Square (SFPM) Flange Mount Metric Plain Bearing is the ISO Metric single length version. The flange is located at one end of the bearing.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
SFPM08 | 8.02 | 15.99 | 8 | 4,318 | Shop Now |
SFPM12 | 12.03 | 21.99 | 12 | 8,280 | Shop Now |
SFPM16 | 16.03 | 25.99 | 16 | 12,429 | Shop Now |
SFPM20 | 20.04 | 31.99 | 20 | 19,414 | Shop Now |
SFPM25 | 25.04 | 39.99 | 25 | 31,284 | Shop Now |
SFPM30 | 30.04 | 46.99 | 30 | 44,008 | Shop Now |
SFPM40 | 40.05 | 61.99 | 40 | 69,033 | Shop Now |
SFPM50 | 50.05 | 74.99 | 50 | 107,871 | Shop Now |
SFPM60 | 60.05 | 89.98 | 60 | 161,796 | Shop Now |
SFPM80 | 80.05 | 119.98 | 80 | 284,765 | Shop Now |
The Square and Compensated (SFPMC) Flange Mount Single Metric Plain Bearing is the ISO Metric single length version that has a compensated running clearance. The flange is located at one end of the bearing.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
SFPM08C | 8.02 | 15.99 | 8 | 4,318 | Shop Now |
SFPM12C | 12.03 | 21.99 | 12 | 8,280 | Shop Now |
SFPM16C | 16.03 | 25.99 | 16 | 12,429 | Shop Now |
SFPM20C | 20.04 | 31.99 | 20 | 19,414 | Shop Now |
SFPM25C | 25.04 | 39.99 | 25 | 31,284 | Shop Now |
SFPM30C | 30.04 | 46.99 | 30 | 44,008 | Shop Now |
SFPM40C | 40.05 | 61.99 | 40 | 69,033 | Shop Now |
SFPM50C | 50.05 | 74.99 | 50 | 107,871 | Shop Now |
SFPM60C | 60.05 | 89.98 | 60 | 161,796 | Shop Now |
SFPM80C | 80.05 | 119.98 | 80 | 284,765 | Shop Now |
Round (SFPMR) Flange Mount Single Metric Plane Bearings are the ISO Metric single length versions of this type of bearing. The round flange is located at one end of the bearing.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
SFPMR08 | 8.02 | 15.99 | 8 | 4,316 | Shop Now |
SFPMR12 | 12.03 | 21.99 | 12 | 8,280 | Shop Now |
SFPMR16 | 16.03 | 25.99 | 16 | 12,429 | Shop Now |
SFPMR20 | 20.04 | 31.99 | 20 | 19,414 | Shop Now |
SFPMR25 | 25.04 | 39.99 | 25 | 31,284 | Shop Now |
SFPMR30 | 30.04 | 46.99 | 30 | 44,008 | Shop Now |
SFPMR40 | 40.05 | 61.99 | 40 | 69,033 | Shop Now |
SFPMR50 | 50.05 | 74.99 | 50 | 107,871 | Shop Now |
SFPMR60 | 60.05 | 89.98 | 60 | 161,796 | Shop Now |
SFPMR80 | 80.05 | 119.98 | 80 | 284,765 | Shop Now |
Round (SFPMR) Compensated Flange Mount Single Metric Plane Bearings are the ISO Metric single length versions of this type of bearing. The flange is located at one end of the bearing and has a compensated running clearance.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
SFPMR08C | 8.02 | 15.99 | 8 | 4,316 | Shop Now |
SFPMR12C | 12.03 | 21.99 | 12 | 8,280 | Shop Now |
SFPMR16C | 16.03 | 25.99 | 16 | 12,429 | Shop Now |
SFPMR20C | 20.04 | 31.99 | 20 | 19,414 | Shop Now |
SFPMR25C | 25.04 | 39.99 | 25 | 31,284 | Shop Now |
SFPMR30C | 30.04 | 46.99 | 30 | 44,008 | Shop Now |
SFPMR40C | 40.05 | 61.99 | 40 | 69,033 | Shop Now |
SFPMR50C | 50.05 | 74.99 | 50 | 107,871 | Shop Now |
SFPMR60C | 60.05 | 89.98 | 60 | 161,796 | Shop Now |
SFPMR80C | 80.05 | 119.98 | 80 | 284,765 | Shop Now |
These Flange Mount Bearings are ISO Metric double-length variants of this bearing type, with the flange positioned at the center of the bearing.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
CFPM08 | 8.02 | 15.99 | 8 | 4,179 | Shop Now |
CFPM12 | 12.03 | 21.99 | 12 | 7,976 | Shop Now |
CFPM16 | 16.03 | 25.99 | 16 | 14,087 | Shop Now |
CFPM20 | 20.04 | 31.99 | 20 | 19,071 | Shop Now |
CFPM25 | 25.04 | 39.99 | 25 | 35,708 | Shop Now |
CFPM30 | 30.04 | 46.99 | 30 | 45,303 | Shop Now |
CFPM40 | 40.05 | 61.99 | 40 | 75,939 | Shop Now |
CFPM50 | 50.05 | 74.99 | 50 | 149,936 | Shop Now |
CFPM60 | 60.05 | 89.98 | 60 | 188,980 | Shop Now |
This is the ISO Metric double-length, center-mounted version of this bearing type, featuring a square flange positioned at the center of the bearing with a compensated running clearance.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
CFPM08C | 8.02 | 15.99 | 8 | 4,179 | Shop Now |
CFPM12C | 12.03 | 21.99 | 12 | 7,976 | Shop Now |
CFPM16C | 16.03 | 25.99 | 16 | 14,087 | Shop Now |
CFPM20C | 20.04 | 31.99 | 20 | 19,071 | Shop Now |
CFPM25C | 25.04 | 39.99 | 25 | 35,708 | Shop Now |
CFPM30C | 30.04 | 46.99 | 30 | 45,303 | Shop Now |
CFPM40C | 40.05 | 61.99 | 40 | 75,939 | Shop Now |
CFPM50C | 50.05 | 74.99 | 50 | 149,936 | Shop Now |
CFPM60C | 60.05 | 89.98 | 60 | 188,980 | Shop Now |
This is the ISO Metric double length, center mount version of this type of flange bearing which has the flange located at the center of the bearing.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
CFPMR08 | 8.02 | 15.99 | 8 | 4,179 | Shop Now |
CFPMR12 | 12.03 | 21.99 | 12 | 7,976 | Shop Now |
CFPMR16 | 16.03 | 25.99 | 25 | 14,087 | Shop Now |
CFPMR20 | 20.04 | 31.99 | 20 | 19,071 | Shop Now |
CFPMR25 | 25.04 | 39.99 | 25 | 35,708 | Shop Now |
CFPMR30 | 30.04 | 46.99 | 30 | 45,303 | Shop Now |
CFPMR40 | 40.05 | 61.99 | 40 | 75,939 | Shop Now |
CFPMR50 | 50.05 | 74.99 | 50 | 149,936 | Shop Now |
CFPMR60 | 60.05 | 89.98 | 60 | 188,980 | Shop Now |
This flange bearing has a compensated running clearance and is the ISO Metric double length, center mount version with the round flange at the center.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
CFPMR08C | 8.02 | 15.99 | 8 | 4,179 | Shop Now |
CFPMR12C | 12.03 | 21.99 | 12 | 7,976 | Shop Now |
CFPMR16C | 16.03 | 25.99 | 25 | 14,087 | Shop Now |
CFPMR20C | 20.04 | 31.99 | 20 | 19,071 | Shop Now |
CFPMR25C | 25.04 | 39.99 | 25 | 35,708 | Shop Now |
CFPMR30C | 30.04 | 46.99 | 30 | 45,303 | Shop Now |
CFPMR40C | 40.05 | 61.99 | 40 | 75,939 | Shop Now |
CFPMR50C | 50.05 | 74.99 | 50 | 149,936 | Shop Now |
CFPMR60C | 60.05 | 89.98 | 60 | 188,980 | Shop Now |
The ISO Metric double length flange bearing with the flange located at one end of the bearing
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
DFPM08 | 8.02 | 15.99 | 8 | 4,179 | Shop Now |
DFPM12 | 12.03 | 21.99 | 12 | 7,976 | Shop Now |
DFPM16 | 16.03 | 25.99 | 16 | 14,087 | Shop Now |
DFPM20 | 20.04 | 31.99 | 20 | 19,071 | Shop Now |
DFPM25 | 25.04 | 39.99 | 25 | 35,708 | Shop Now |
DFPM30 | 30.04 | 46.99 | 30 | 45,303 | Shop Now |
DFPM40 | 40.05 | 61.99 | 40 | 75,939 | Shop Now |
DFPM50 | 50.05 | 74.99 | 50 | 149,936 | Shop Now |
DFPM60 | 60.05 | 89.98 | 60 | 188,980 | Shop Now |
This flange bearing has a compensated running clearance and a square flange located at one end of the bearing. This is the ISO Metric double length version of this type of bearing.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
DFPM08C | 8.02 | 15.99 | 8 | 4,179 | Shop Now |
DFPM12C | 12.03 | 21.99 | 12 | 7,976 | Shop Now |
DFPM16C | 16.03 | 25.99 | 16 | 14,087 | Shop Now |
DFPM20C | 20.04 | 31.99 | 20 | 19,071 | Shop Now |
DFPM25C | 25.04 | 39.99 | 25 | 35,708 | Shop Now |
DFPM30C | 30.04 | 46.99 | 30 | 45,303 | Shop Now |
DFPM40C | 40.05 | 61.99 | 40 | 75,939 | Shop Now |
DFPM50C | 50.05 | 74.99 | 50 | 149,936 | Shop Now |
DFPM60C | 60.05 | 89.98 | 60 | 188,980 | Shop Now |
This ISO Metric double-length flange bearing has a round flange at one end.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
DFPMR08 | 8.02 | 15.99 | 8 | 4,179 | Shop Now |
DFPMR12 | 12.03 | 21.99 | 12 | 7,976 | Shop Now |
DFPMR16 | 16.03 | 25.99 | 16 | 14,087 | Shop Now |
DFPMR20 | 20.04 | 31.99 | 20 | 19,071 | Shop Now |
DFPMR25 | 25.04 | 39.99 | 25 | 35,708 | Shop Now |
DFPMR30 | 30.04 | 46.99 | 30 | 45,303 | Shop Now |
DFPMR40 | 40.05 | 61.99 | 40 | 75,939 | Shop Now |
DFPMR50 | 50.05 | 74.99 | 50 | 149,936 | Shop Now |
DFPMR60 | 60.05 | 89.98 | 60 | 188,980 | Shop Now |
This ISO Metric double-length flange bearing has a compensated for running clearance and a round flange at one end of the bearing.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
DFPMR08C | 8.02 | 15.99 | 8 | 4,179 | Shop Now |
DFPMR12C | 12.03 | 21.99 | 12 | 7,976 | Shop Now |
DFPMR16C | 16.03 | 25.99 | 16 | 14,087 | Shop Now |
DFPMR20C | 20.04 | 31.99 | 20 | 19,071 | Shop Now |
DFPMR25C | 25.04 | 39.99 | 25 | 35,708 | Shop Now |
DFPMR30C | 30.04 | 46.99 | 30 | 45,303 | Shop Now |
DFPMR40C | 40.05 | 61.99 | 40 | 75,939 | Shop Now |
DFPMR50C | 50.05 | 74.99 | 50 | 149,936 | Shop Now |
DFPMR60C | 60.05 | 89.98 | 60 | 188,980 | Shop Now |
The double-length version of this type of flange bearing, the square flange, is at one end.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
DFPJ06 | 6.02 | 11.99 | 6 | 3,110 | Shop Now |
DFPJ08 | 8.02 | 14.99 | 8 | 4,140 | Shop Now |
DFPJ10 | 10.02 | 18.99 | 10 | 6,043 | Shop Now |
DFPJ12 | 12.03 | 20.99 | 12 | 7,770 | Shop Now |
DFPJ13 | 13.03 | 22.99 | 13 | 8,976 | Shop Now |
DFPJ16 | 16.03 | 27.99 | 16 | 13,803 | Shop Now |
DFPJ20 | 20.04 | 31.99 | 20 | 18,982 | Shop Now |
DFPJ25 | 25.04 | 39.99 | 25 | 35,600 | Shop Now |
DFPJ30 | 30.04 | 44.99 | 30 | 45,303 | Shop Now |
DFPJ35 | 35.04 | 51.99 | 35 | 60,410 | Shop Now |
DFPJ40 | 40.05 | 59.99 | 40 | 75,939 | Shop Now |
DFPJ50 | 50.05 | 79.98 | 50 | 151,015 | Shop Now |
DFPJ60 | 60.05 | 89.98 | 60 | 188,980 | Shop Now |
The double length version of this type of flange bearing with a compensated running clearance, the square flange is located at one end of the bearing.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
DFPJ06C | 6.02 | 11.99 | 6 | 3,110 | Shop Now |
DFPJ08C | 8.02 | 14.99 | 8 | 4,140 | Shop Now |
DFPJ10C | 10.02 | 18.99 | 10 | 6,043 | Shop Now |
DFPJ12C | 12.03 | 20.99 | 12 | 7,770 | Shop Now |
DFPJ13C | 13.03 | 22.99 | 13 | 8,976 | Shop Now |
DFPJ16C | 16.03 | 27.99 | 16 | 13,803 | Shop Now |
DFPJ20C | 20.04 | 31.99 | 20 | 18,982 | Shop Now |
DFPJ25C | 25.04 | 39.99 | 25 | 35,600 | Shop Now |
DFPJ30C | 30.04 | 44.99 | 30 | 45,303 | Shop Now |
DFPJ35C | 35.04 | 51.99 | 35 | 60,410 | Shop Now |
DFPJ40C | 40.05 | 59.99 | 40 | 75,939 | Shop Now |
DFPJ50C | 50.05 | 79.98 | 50 | 151,015 | Shop Now |
DFPJ60C | 60.05 | 89.98 | 60 | 188,980 | Shop Now |
The double length version of this type of flange bearing has a round flange located at one end of the bearing.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
DFPJR06 | 6.02 | 11.99 | 6 | 3,110 | Shop Now |
DFPJR08 | 8.02 | 14.99 | 8 | 4,140 | Shop Now |
DFPJR10 | 10.02 | 18.99 | 10 | 6,043 | Shop Now |
DFPJR12 | 12.03 | 20.99 | 12 | 7,770 | Shop Now |
DFPJR13 | 13.03 | 22.99 | 13 | 8,976 | Shop Now |
DFPJR16 | 16.03 | 27.99 | 16 | 13,803 | Shop Now |
DFPJR20 | 20.04 | 31.99 | 20 | 18,982 | Shop Now |
DFPJR25 | 25.04 | 39.99 | 25 | 35,600 | Shop Now |
DFPJR30 | 30.04 | 44.99 | 30 | 45,303 | Shop Now |
DFPJR35 | 35.04 | 51.99 | 35 | 60,410 | Shop Now |
DFPJR40 | 40.05 | 59.99 | 40 | 75,939 | Shop Now |
DFPJR50 | 50.05 | 79.98 | 50 | 151,015 | Shop Now |
DFPJR60 | 60.05 | 89.98 | 60 | 188,980 | Shop Now |
The double length JIS Metric flange bearing has a compensated running clearance and a round flange located at one of the bearing.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
DFPJR06C | 6.02 | 11.99 | 6 | 3,110 | Shop Now |
DFPJR08C | 8.02 | 14.99 | 8 | 4,140 | Shop Now |
DFPJR10C | 10.02 | 18.99 | 10 | 6,043 | Shop Now |
DFPJR12C | 12.03 | 20.99 | 12 | 7,770 | Shop Now |
DFPJR13C | 13.03 | 22.99 | 13 | 8,976 | Shop Now |
DFPJR16C | 16.03 | 27.99 | 16 | 13,803 | Shop Now |
DFPJR20C | 20.04 | 31.99 | 20 | 18,982 | Shop Now |
DFPJR25C | 25.04 | 39.99 | 25 | 35,600 | Shop Now |
DFPJR30C | 30.04 | 44.99 | 30 | 45,303 | Shop Now |
DFPJR35C | 35.04 | 51.99 | 35 | 60,410 | Shop Now |
DFPJR40C | 40.05 | 59.99 | 40 | 75,939 | Shop Now |
DFPJR50C | 50.05 | 79.98 | 50 | 151,015 | Shop Now |
DFPJR60C | 60.05 | 89.98 | 60 | 188,980 | Shop Now |
This Flange Mount Bearing is the JIS Metric single length version of this type of bearing. The square flange is located at one end of the bearing.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
SFPJ06 | 6.02 | 11.99 | 6 | 2,462 | Shop Now |
SFPJ08 | 8.02 | 14.99 | 8 | 4,140 | Shop Now |
SFPJ10 | 10.02 | 18.99 | 10 | 6,259 | Shop Now |
SFPJ12 | 12.03 | 20.99 | 12 | 7,770 | Shop Now |
SFPJ13 | 13.03 | 22.99 | 13 | 8,976 | Shop Now |
SFPJ16 | 16.03 | 27.99 | 16 | 12,773 | Shop Now |
SFPJ20 | 20.04 | 31.99 | 20 | 18,119 | Shop Now |
SFPJ25 | 25.04 | 39.99 | 25 | 31,824 | Shop Now |
SFPJ30 | 30.04 | 44.99 | 30 | 41,418 | Shop Now |
SFPJ35 | 35.04 | 51.99 | 35 | 52,856 | Shop Now |
SFPJ40 | 40.05 | 59.99 | 40 | 69,033 | Shop Now |
SFPJ50 | 50.05 | 79.98 | 50 | 107,871 | Shop Now |
SFPJ60 | 60.05 | 89.98 | 60 | 142,382 | Shop Now |
SFPJ80 | 80.05 | 119.98 | 80 | 241,620 | Shop Now |
This Flange Bearing is the JIS Metric single length version of this type of bearing. It has a compensated running clearance, and the flange is located at one end of the bearing.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
SFPJ06C | 6.02 | 11.99 | 6 | 2,462 | Shop Now |
SFPJ08C | 8.02 | 14.99 | 8 | 4,140 | Shop Now |
SFPJ10C | 10.02 | 18.99 | 10 | 6,259 | Shop Now |
SFPJ12C | 12.03 | 20.99 | 12 | 7,770 | Shop Now |
SFPJ13C | 13.03 | 22.99 | 13 | 8,976 | Shop Now |
SFPJ16C | 16.03 | 27.99 | 16 | 12,773 | Shop Now |
SFPJ20C | 20.04 | 31.99 | 20 | 18,119 | Shop Now |
SFPJ25C | 25.04 | 39.99 | 25 | 31,824 | Shop Now |
SFPJ30C | 30.04 | 44.99 | 30 | 41,418 | Shop Now |
SFPJ35C | 35.04 | 51.99 | 35 | 52,856 | Shop Now |
SFPJ40C | 40.05 | 59.99 | 40 | 69,033 | Shop Now |
SFPJ50C | 50.05 | 79.98 | 50 | 107,871 | Shop Now |
SFPJ60C | 60.05 | 89.98 | 60 | 142,382 | Shop Now |
SFPJ80C | 80.05 | 119.98 | 80 | 241,620 | Shop Now |
This is the JIS Metric single length version of our flange bearing line. The round flange is located at one end of the bearing.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
SFPJR06 | 6.02 | 11.99 | 6 | 2,462 | Shop Now |
SFPJR08 | 8.02 | 14.99 | 8 | 4,140 | Shop Now |
SFPJR10 | 10.02 | 18.99 | 10 | 6,259 | Shop Now |
SFPJR12 | 12.03 | 20.99 | 12 | 7,770 | Shop Now |
SFPJR13 | 13.03 | 22.99 | 13 | 8,976 | Shop Now |
SFPJR16 | 16.03 | 27.99 | 16 | 12,773 | Shop Now |
SFPJR20 | 20.04 | 31.99 | 20 | 18,119 | Shop Now |
SFPJR25 | 25.04 | 39.99 | 25 | 31,824 | Shop Now |
SFPJR30 | 30.04 | 44.99 | 30 | 41,418 | Shop Now |
SFPJR35 | 35.04 | 51.99 | 35 | 52,856 | Shop Now |
SFPJR40 | 40.05 | 59.99 | 40 | 69,033 | Shop Now |
SFPJR50 | 50.05 | 79.98 | 50 | 107,871 | Shop Now |
SFPJR60 | 60.05 | 89.98 | 60 | 142,382 | Shop Now |
SFPJR80 | 80.05 | 119.98 | 80 | 241,620 | Shop Now |
This is the JIS Metric single length version of the flange bearing line. The circular flange is positioned at one end of the bearing and features compensated running clearance.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
SFPJR06C | 6.02 | 11.99 | 6 | 2,462 | Shop Now |
SFPJR08C | 8.02 | 14.99 | 8 | 4,140 | Shop Now |
SFPJR10C | 10.02 | 18.99 | 10 | 6,259 | Shop Now |
SFPJR12C | 12.03 | 20.99 | 12 | 7,770 | Shop Now |
SFPJR13C | 13.03 | 22.99 | 13 | 8,976 | Shop Now |
SFPJR16C | 16.03 | 27.99 | 16 | 12,773 | Shop Now |
SFPJR20C | 20.04 | 31.99 | 20 | 18,119 | Shop Now |
SFPJR25C | 25.04 | 39.99 | 25 | 31,824 | Shop Now |
SFPJR30C | 30.04 | 44.99 | 30 | 41,418 | Shop Now |
SFPJR35C | 35.04 | 51.99 | 35 | 52,856 | Shop Now |
SFPJR40C | 40.05 | 59.99 | 40 | 69,033 | Shop Now |
SFPJR50C | 50.05 | 79.98 | 50 | 107,871 | Shop Now |
SFPJR60C | 60.05 | 89.98 | 60 | 142,382 | Shop Now |
SFPJR80C | 80.05 | 119.98 | 80 | 241,620 | Shop Now |
These Flange Mount JIS metric Bearings are the double length version of this type of bearing with a square flange at the center.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
CFPJ06 | 6.02 | 11.99 | 6 | 3,110 | Shop Now |
CFPJ08 | 8.02 | 14.99 | 8 | 4,140 | Shop Now |
CFPJ10 | 10.02 | 18.99 | 10 | 6,043 | Shop Now |
CFPJ12 | 12.03 | 20.99 | 12 | 7,770 | Shop Now |
CFPJ13 | 13.03 | 22.99 | 13 | 8,976 | Shop Now |
CFPJ16 | 16.03 | 27.99 | 16 | 13,803 | Shop Now |
CFPJ20 | 20.04 | 31.99 | 20 | 18,982 | Shop Now |
CFPJ25 | 25.04 | 39.99 | 25 | 45,303 | Shop Now |
CFPJ30 | 30.04 | 44.99 | 30 | 45,303 | Shop Now |
CFPJ35 | 35.04 | 51.99 | 35 | 60,410 | Shop Now |
CFPJ40 | 40.05 | 59.99 | 40 | 75,939 | Shop Now |
CFPJ50 | 50.05 | 79.98 | 50 | 151,015 | Shop Now |
CFPJ60 | 60.05 | 89.98 | 60 | 188,980 | Shop Now |
This flange mount metric bearing features a compensated running clearance, double length and a square flange at the center.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
CFPJ06C | 6.02 | 11.99 | 6 | 3,110 | Shop Now |
CFPJ08C | 8.02 | 14.99 | 8 | 4,140 | Shop Now |
CFPJ10C | 10.02 | 18.99 | 10 | 6,043 | Shop Now |
CFPJ12C | 12.03 | 20.99 | 12 | 7,770 | Shop Now |
CFPJ13C | 13.03 | 22.99 | 13 | 8,976 | Shop Now |
CFPJ16C | 16.03 | 27.99 | 16 | 13,803 | Shop Now |
CFPJ20C | 20.04 | 31.99 | 20 | 18,982 | Shop Now |
CFPJ25C | 25.04 | 39.99 | 25 | 45,303 | Shop Now |
CFPJ30C | 30.04 | 44.99 | 30 | 45,303 | Shop Now |
CFPJ35C | 35.04 | 51.99 | 35 | 60,410 | Shop Now |
CFPJ40C | 40.05 | 59.99 | 40 | 75,939 | Shop Now |
CFPJ50C | 50.05 | 79.98 | 50 | 151,015 | Shop Now |
CFPJ60C | 60.05 | 89.98 | 60 | 188,980 | Shop Now |
The Flange Mount JIS Metric Bearing is the double-length version of this type of bearing with the flange at the center.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
CFPJR06 | 6.02 | 11.99 | 6 | 3,110 | Shop Now |
CFPJR08 | 8.02 | 14.99 | 8 | 4,140 | Shop Now |
CFPJR10 | 10.02 | 18.99 | 10 | 6,043 | Shop Now |
CFPJR12 | 12.03 | 20.99 | 12 | 7,770 | Shop Now |
CFPJR13 | 13.03 | 22.99 | 13 | 8,976 | Shop Now |
CFPJR16 | 16.03 | 27.99 | 16 | 13,803 | Shop Now |
CFPJR20 | 20.04 | 31.99 | 20 | 18,982 | Shop Now |
CFPJR25 | 25.04 | 39.99 | 25 | 35,600 | Shop Now |
CFPJR30 | 30.04 | 44.99 | 30 | 45,303 | Shop Now |
CFPJR35 | 35.04 | 51.99 | 35 | 60,410 | Shop Now |
CFPJR40 | 40.05 | 59.99 | 40 | 75,939 | Shop Now |
CFPJR50 | 50.05 | 79.98 | 50 | 151,015 | Shop Now |
CFPJR60 | 60.05 | 89.98 | 60 | 188,980 | Shop Now |
The Flange Mount JIS Metric bearings have a compensated running clearance and are the double length versions of this type of bearing. The flange is at the center of the bearing.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
CFPJR06C | 6.02 | 11.99 | 6 | 3,110 | Shop Now |
CFPJR08C | 8.02 | 14.99 | 8 | 4,140 | Shop Now |
CFPJR10C | 10.02 | 18.99 | 10 | 6,043 | Shop Now |
CFPJR12C | 12.03 | 20.99 | 12 | 7,770 | Shop Now |
CFPJR13C | 13.03 | 22.99 | 13 | 8,976 | Shop Now |
CFPJR16C | 16.03 | 27.99 | 16 | 13,803 | Shop Now |
CFPJR20C | 20.04 | 31.99 | 20 | 18,982 | Shop Now |
CFPJR25C | 25.04 | 39.99 | 25 | 35,600 | Shop Now |
CFPJR30C | 30.04 | 44.99 | 30 | 45,303 | Shop Now |
CFPJR35C | 35.04 | 51.99 | 35 | 60,410 | Shop Now |
CFPJR40C | 40.05 | 59.99 | 40 | 75,939 | Shop Now |
CFPJR50C | 50.05 | 79.98 | 50 | 151,015 | Shop Now |
CFPJR60C | 60.05 | 89.98 | 60 | 188,980 | Shop Now |