Simplicity Bearings, taking care of your toughest jobs
PBC Linear combines a standard Simplicity® Linear Plain Bearing with a self-aligning housing to create our self-lubricating Linear Pillow Block. The standard offering consists of an aluminum outer shell with FrelonGOLD® bearing liner, but stainless-steel housings and Frelon® J and Frelon® W liners are also options. The Pillow Block is vibration dampening and is well suited for a wide temperature range of -400°F/ 400°F (-240°C/ 204°C). Machined to tighter tolerances than industry standards, PBC Linear Pillow Blocks offer better accuracy in your linear motion applications.
Learn more about the benefits of the proprietary, self-lubricating Frelon® liner from PBC Linear
Simplicity linear bearings can operate in any orientation. Load capacities will vary on open bearings depending on the orientation in which they are being used.
Standard pillow blocks have 1/2° misalignment from the centerline. This feature is built into the housing with a spherical radius at the midpoint of the block. The self-aligning capability allows for some shaft deflection and misalignment.
Rigid or straight bore housings, which are typically used in single shaft applications, are also available. This does not allow for any self-alignment and provides a very rigid assembly.
This is the Imperial (Inch), closed, single length version of the linear pillow block. The closed bearing design allows for a lower cost installation by using end supported shafts.
Name | Shaft Diameter (in) | Bearing Width (in) | Bearing Length (in) | Static Load (lbs) | Shop Link |
---|---|---|---|---|---|
P04 | 1/4 | 1.63 | 1.19 | 600 | Shop Now |
P06 | 3/8 | 1.75 | 1.31 | 1,020 | Shop Now |
P08 | 1/2 | 2.00 | 1.69 | 1,950 | Shop Now |
P10 | 5/8 | 2.50 | 1.94 | 2,940 | Shop Now |
P12 | 3/4 | 2.75 | 2.06 | 3,710 | Shop Now |
P16 | 1.00 | 3.25 | 2.81 | 7,050 | Shop Now |
P20 | 1.25 | 4.00 | 3.63 | 10,290 | Shop Now |
P24 | 1.50 | 4.75 | 4.00 | 14,100 | Shop Now |
P32 | 2.00 | 6.00 | 5.00 | 25,050 | Shop Now |
This is the Imperial (Inch), closed, single length version of the linear pillow block, with the addition of a compensated running clearance. The closed linear bearing design allows for a lower cost installation by using end supported shafts. The compensated running clearance creates extra space in the inner diameter, allowing the linear pillow block to function like a linear ball bearing, making it perfect for parallel shaft applications.
Name | Shaft Diameter (in) | Bearing Width (in) | Bearing Length (in) | Static Load (lbs) | Shop Link |
---|---|---|---|---|---|
P04C | 1/4 | 1.63 | 1.19 | 600 | Shop Now |
P06C | 3/8 | 1.75 | 1.31 | 1,020 | Shop Now |
P08C | 1/2 | 2.00 | 1.69 | 1,950 | Shop Now |
P10C | 5/8 | 2.50 | 1.94 | 2,940 | Shop Now |
P12C | 3/4 | 2.75 | 2.06 | 3,710 | Shop Now |
P16C | 1.00 | 3.25 | 2.81 | 7,050 | Shop Now |
P20C | 1.25 | 4.00 | 3.63 | 10,290 | Shop Now |
P24C | 1.50 | 4.75 | 4.00 | 14,100 | Shop Now |
P32C | 2.00 | 6.00 | 5.00 | 25,050 | Shop Now |
This is the Imperial (Inch), open, single length version of the linear pillow block. The open design allows for fully supported shafts and support rails to be used for greater rigidity.
This is the Imperial (Inch), open, compensated, single length version of the linear pillow block. The open design allows for fully supported shafts and support rails to be used for greater rigidity. The compensated running clearance provides extra room in the inner diameter, enabling the linear pillow block to operate like a linear ball bearing, making it ideal for parallel shaft applications.
This represents the Imperial (Inch) closed, double-length variant of the linear pillow block. The enclosed bearing design enables a more cost-effective installation by employing shafts supported at the ends.
Name | Shaft Diameter (in) | Bearing Width (in) | Bearing Length (in) | Static Load (lbs) | Shop Link |
---|---|---|---|---|---|
PW04 | 1/4 | 1.63 | 2.50 | 1,200 | Shop Now |
PW06 | 3/8 | 1.75 | 2.75 | 2,040 | Shop Now |
PW08 | 1/2 | 2.00 | 3.50 | 3,900 | Shop Now |
PW10 | 5/8 | 2.50 | 4.00 | 5,880 | Shop Now |
PW12 | 3/4 | 2.75 | 4.50 | 7,620 | Shop Now |
PW16 | 1.00 | 3.25 | 6.00 | 14,100 | Shop Now |
PW20 | 1.25 | 4.00 | 7.50 | 20,580 | Shop Now |
PW24 | 1.50 | 4.75 | 9.00 | 28,200 | Shop Now |
PW32 | 2.00 | 6.00 | 10.00 | 50,100 | Shop Now |
This is the Imperial (Inch), closed, compensated, double length version of the linear pillow block. The closed bearing design allows for a lower cost installation by using end supported shafts. The compensated running clearance offers additional space in the inner diameter, allowing the Linear Pillow Block to function like a linear ball bearing, which makes it well-suited for parallel shaft applications.
Name | Shaft Diameter (in) | Bearing Width (in) | Bearing Length (in) | Static Load (lbs) | Shop Link |
---|---|---|---|---|---|
PW04C | 1/4 | 1.63 | 2.50 | 1,200 | Shop Now |
PW06C | 3/8 | 1.75 | 2.75 | 2,040 | Shop Now |
PW08C | 1/2 | 2.00 | 3.50 | 3,900 | Shop Now |
PW10C | 5/8 | 2.50 | 4.00 | 5,880 | Shop Now |
PW12C | 3/4 | 2.75 | 4.50 | 7,620 | Shop Now |
PW16C | 1.00 | 3.25 | 6.00 | 14,100 | Shop Now |
PW20C | 1.25 | 4.00 | 7.50 | 20,580 | Shop Now |
PW24C | 1.50 | 4.75 | 9.00 | 28,200 | Shop Now |
PW32C | 2.00 | 6.00 | 10.00 | 50,100 | Shop Now |
This linear pillow block is the Imperial (Inch) variant featuring an open, double-length design. Its openness facilitates the utilization of fully supported shafts and support rails, enhancing overall rigidity.
This is the Imperial (Inch), open, double length version of the linear pillow block that is compensated for greater flexibility along imperfect shafts. The open design allows for fully supported shafts and support rails to be used for greater rigidity. The compensated running clearance offers additional space in the inner diameter, allowing the Linear Bearing Pillow Block to function like a linear ball bearing, which makes it well-suited for parallel shaft applications.
Name | Shaft Diameter (in) | Bearing Width (in) | Bearing Length (in) | Static Load (lbs) | Shop Link |
---|---|---|---|---|---|
PWN08C | 1/2 | 2.00 | 3.50 | 3,900 | Shop Now |
PWN10C | 5/8 | 2.50 | 4.00 | 5,880 | Shop Now |
PWN12C | 3/4 | 2.75 | 4.50 | 7,620 | Shop Now |
PWN16C | 1.00 | 3.25 | 6.00 | 14,100 | Shop Now |
PWN20C | 1.25 | 4.00 | 7.50 | 20,580 | Shop Now |
PWN24C | 1.50 | 4.75 | 9.00 | 28,200 | Shop Now |
PWN32C | 2.00 | 6.00 | 10.00 | 50,100 | Shop Now |
This is the closed, single-length variant of the ISO Metric linear pillow block. The enclosed design of the linear bearing enables a cost-effective installation through shafts supported at the ends.
Name | Shaft Diameter (mm) | Bearing Width (mm) | Bearing Length (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
PM08 | 8 | 28 | 35 | 4,120 | Shop Now |
PM10 | 10 | 31.50 | 40 | 5,984 | Shop Now |
PM12 | 12 | 35 | 43 | 7,907 | Shop Now |
PM16 | 16 | 42 | 53 | 11,870 | Shop Now |
PM20 | 20 | 50 | 59.30 | 18,541 | Shop Now |
PM25 | 25 | 60 | 78 | 29,881 | Shop Now |
PM30 | 30 | 71 | 87 | 42,026 | Shop Now |
PM40 | 40 | 91 | 108 | 65,923 | Shop Now |
PM50 | 50 | 105 | 132 | 103,005 | Shop Now |
This is the ISO Metric, closed, compensated, single-length version of the linear pillow block. The enclosed design of the linear bearing enables a more economical installation by utilizing shafts supported at the ends. The compensated running clearance offers additional space in the inner diameter, allowing the Linear Pillow Block to function like a linear ball bearing, which makes it well-suited for parallel shaft applications.
Name | Shaft Diameter (mm) | Bearing Width (mm) | Bearing Length (mm) | Static Load (N) | Shop Link |
---|---|---|---|---|---|
PM08C | 8 | 28 | 35 | 4,120 | Shop Now |
PM10C | 10 | 31.50 | 40 | 5,984 | Shop Now |
PM12C | 12 | 35 | 43 | 7,907 | Shop Now |
PM16C | 16 | 42 | 53 | 11,870 | Shop Now |
PM20C | 20 | 50 | 59.30 | 18,541 | Shop Now |
PM25C | 25 | 60 | 78 | 29,881 | Shop Now |
PM30C | 30 | 71 | 87 | 42,026 | Shop Now |
PM40C | 40 | 91 | 108 | 65,923 | Shop Now |
PM50C | 50 | 105 | 132 | 103,005 | Shop Now |
This is the ISO Metric, open, single length version of the linear pillow block. The open design allows for fully supported shafts and support rails to be used for greater rigidity.
This is the ISO Metric, open, single length version of the linear pillow block that is also compensated for flexibility. The open design allows for fully supported shafts and support rails to be used for greater rigidity. The compensated running clearance creates extra space in the inner diameter, allowing the Linear Pillow Block to function like a linear ball bearing, making it perfect for parallel shaft applications.