High speed, enduring linear motion
Ball bearing flange mounts provide ease of mounting with a compact design. The steel housing and polymer retainer are rated for temperatures of -20°C/+80°C (-4°F/+176°F). They are size interchangeable with other manufacturers’ bearings and with Simplicity plain bearings to allow for easy replacement of similar flange mounts. Designed to meet diverse application needs without catastrophic failures, square or round flange mount ball bearings are the ideal choice for your linear motion application.
This is the single-length, ISO Metric version of the linear ball bearing with a round flange at one end.
This is the double-length ISO Metric version of the linear ball bearing with a round flange at the center.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | MAX Dynamic Load Rating (N) | Shop Link |
---|---|---|---|---|---|
EPFC08G | 8 | 16 | 8 | 421 | Shop Now |
EPFC12G | 12 | 22 | 12 | 813 | Shop Now |
EPFC16G | 16.01 | 26 | 16 | 813 | Shop Now |
EPFC20G | 20.01 | 32 | 20 | 1,370 | Shop Now |
EPFC25G | 25.01 | 40 | 25 | 1,570 | Shop Now |
EPFC30G | 30.01 | 47 | 30 | 2,500 | Shop Now |
EPFC40G | 40.01 | 62 | 40 | 3,430 | Shop Now |
EPFC50G | 50.01 | 75 | 50 | 6,080 | Shop Now |
This linear ball bearing is the double-length ISO Metric version with a round flange at one end.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | MAX Dynamic Load Rating (N) | Shop Link |
---|---|---|---|---|---|
EPF08GW | 8 | 16.99 | 8 | 421 | Shop Now |
EPF12GW | 12 | 22 | 12 | 813 | Shop Now |
EPF16GW | 16.01 | 26 | 16 | 921 | Shop Now |
EPF20GW | 20.01 | 32 | 20 | 1,370 | Shop Now |
EPF25GW | 25.01 | 40 | 25 | 1,570 | Shop Now |
EPF30GW | 30.01 | 47 | 30 | 2,500 | Shop Now |
EPF40GW | 40.01 | 62 | 40 | 3,430 | Shop Now |
EPF50GW | 50.01 | 75 | 50 | 6,080 | Shop Now |
This linear ball bearing is the single-length, ISO Metric version with a square flange at one end.
This is the double-length ISO Metric linear ball bearing with a square flange at the center.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | MAX Dynamic Load Rating (N) | Shop Link |
---|---|---|---|---|---|
EPKC08G | 8 | 16.99 | 8 | 421 | Shop Now |
EPKC12G | 12 | 22 | 12 | 813 | Shop Now |
EPKC16G | 16.01 | 26 | 16 | 921 | Shop Now |
EPKC20G | 20.01 | 32 | 20 | 1,370 | Shop Now |
EPKC25G | 25.01 | 40 | 25 | 1,570 | Shop Now |
EPKC30G | 30.01 | 47 | 30 | 2,500 | Shop Now |
EPKC40G | 40.01 | 62 | 40 | 3,430 | Shop Now |
EPKC50G | 50.01 | 75 | 50 | 6,080 | Shop Now |
The double-length ISO Metric version of the linear ball bearing has a square flange at one end.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | MAX Dynamic Load Rating (N) | Shop Link |
---|---|---|---|---|---|
EPK08GW | 8 | 16 | 8 | 421 | Shop Now |
EPK12GW | 12 | 22 | 12 | 813 | Shop Now |
EPK16GW | 16.01 | 26 | 16 | 921 | Shop Now |
EPK20GW | 20.01 | 32 | 20 | 1,370 | Shop Now |
EPK25GW | 25.01 | 40 | 25 | 1,570 | Shop Now |
EPK30GW | 30.01 | 47 | 30 | 2,500 | Shop Now |
EPK40GW | 40.01 | 62 | 40 | 3,430 | Shop Now |
EPK50GW | 50.01 | 75 | 50 | 6,080 | Shop Now |
This linear ball bearing is the single length, JIS Metric version with a round flange located at one end.
This linear ball bearing is the double-length JIS Metric version with a round flange at the center.
This is the double length, JIS Metric linear ball bearing with a round flange located at one end.
This is the single length, JIS Metric linear ball bearing with a square flange located at one end.
This linear ball bearing is the double-length, JIS Metric version with a square flange at the center.
This linear ball bearing is the double length, JIS Metric version with a square flange located at one end.