Linear Die Set Bushings | Self- Lubricating

Linear Die Set Bushings & Flange Mounts
Shop
Quote Button
Catalog Button

Linear Die Set Bushings

Linear Die Set Bushings have a sturdy aluminum body with a bonded Frelon® liner for self-lubricating, oil free operation. These bushings are interchangeable with industry standard die sets for quick interchanges. With a temperature range of -400°F/ 400°F (-240°C/ 204°C), Linear Die Set Bushings offer mounting precision and vibration dampening for your linear motion application. 

Learn more about the benefits of the proprietary, self-lubricating Frelon® liner from PBC Linear


Self-Lubricating Linear Die Set Bushing Performance Benefits:

  • Wide Size Range: Available from 3/4” ID to 3” ID and 19 mm ID to 80 mm ID. 
  • High Static Load Capacities: Support up to 55,000 lbs (inch series) and 24,600 kg (metric series) for robust performance. 
  • Maintenance Free: Ensures oil-free operation with optional external lubrication. 
  • Accessories: Each die set bushing comes with four PAC clamps for secure mounting.

Available Linear Self-Lubricating Die Set Bushing Styles


PACZ (Inch) Linear Die Set Bushings, Flange Mount Plain Bearing

PACZ (Inch) Linear Die Set Bushing

This is the inch version of the Linear Die Set Flange Mount Plain Bearing. 

  • Available in sizes 3/4” ID to 3” ID
  • Static load capacities up to 55,371 lbs  (244,600 N)
NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)Static Load (lbs)Shop Link
PACZ7503/41.293/46,626Shop Now
PACZ1001.001.731.009,817Shop Now
PACZ1251.252.101.2513,744Shop Now
PACZ1501.502.351.5019,439Shop Now
PACZ2002.003.102.0029,060Shop Now
PACZ2502.503.602.5042,215Shop Now
PACZ3003.004.353.0055,371Shop Now

PACZC (Inch) Linear Die Set Bushings, Flange Mount Compensated Plain Bearing

PACZC (Inch) Linear Die Set Bushing Compensated

This Linear Die Set Bushing has a compensated running clearance. The compensated running clearance indicates there is additional clearance built into the inner diameter so the Linear Die Set Bushing operates similar to a linear ball bearing and it is ideally suited for parallel shaft applications.

  • Available in sizes 3/4” ID to 3” ID
  • Static load capacities up to 55,371 lbs  (244,600 N)
NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)Static Load (lbs)Shop Link
PACZ750C3/41.293/46,626Shop Now
PACZ100C1.001.731.009,817Shop Now
PACZ125C1.252.101.2513,744Shop Now
PACZ150C1.502.351.5019,439Shop Now
PACZ200C2.003.102.0029,060Shop Now
PACZ250C2.503.602.5042,215Shop Now
PACZ300C3.004.353.0055,371Shop Now

PACMZ (ISO Metric) Linear Die Set Bushings, Flange Mount Metric Bearing

PACMZ (ISO Metric) Linear Die Set Bushing

This is the metric version of our Linear Die Set Bushing (PACM). 

  • Available in sizes 19 mm ID to 80 mm ID
  • Static load capacities up to 258.876 kN (58,198 lbs)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
PACMZ1919341928,694Shop Now
PACMZ2525442543,144Shop Now
PACMZ3232533262,127Shop Now
PACMZ4040634086,289Shop Now
PACMZ50507950118,652Shop Now
PACMZ63639263106,056Shop Now
PACMZ808011180258,876Shop Now

PACMZC (ISO Metric) Linear Die Set Bushings, Flange Mount Metric Compensated Bearing

PACMZC (ISO Metric) Linear Die Set Bushing Compensated

This is the metric version of our Die Set Flange Mount Plain Bearing (PACM) that has a compensated running clearance. The compensated running clearance provides extra space within the inner diameter, allowing the Linear Die Set Bushing to function like a linear ball bearing, making it ideal for parallel shaft applications.

  • Available in sizes 19 mm ID to 80 mm ID
  • Static load capacities up to 258.876 kN (58,198 lbs)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
PACMZ19C19341928,694Shop Now
PACMZ25C25442543,144Shop Now
PACMZ32C32533262,127Shop Now
PACMZ40C40634086,289Shop Now
PACMZ50C507950118,652Shop Now
PACMZ63C639263106,056Shop Now
PACMZ80C8011180258,876Shop Now