High speed, enduring linear motion
Considered by many to be the default choice for linear motion applications, the round shaft recirculating Linear Ball Bearing is a tried and tested option suitable for most linear motion applications where little debris is present. Each bearing type is crafted to offer reliable, efficient, and quiet operation across a wide range of linear motion systems, ensuring high performance and long life. PBC Linear ball bearings are the ideal choice for linear motion applications where high speed and high precision are a priority.
This is the closed, imperial (inch) version of our linear motion steel ball bearing.
Name | Nominal ID (in) | Nominal OD (in) | Shaft Diameter (in) | MAX Dynamic Load Rating (lbs) | Shop Link |
---|---|---|---|---|---|
IP04G | 0.250 | 0.500 | 0.250 | 46 | Shop Now |
IP06G | 0.375 | 0.375 | 0.625 | 50 | Shop Now |
IP08G | 0.500 | 0.875 | 0.500 | 114 | Shop Now |
IP10G | 0.625 | 1.125 | 0.625 | 174 | Shop Now |
IP12G | 0.750 | 1.250 | 0.750 | 193 | Shop Now |
IP16G | 1 | 1.563 | 1 | 220 | Shop Now |
IP20G | 1.250 | 2 | 1.250 | 352 | Shop Now |
IP24G | 1.500 | 2.375 | 1.500 | 490 | Shop Now |
IP32G | 2 | 3 | 2 | 858 | Shop Now |
This is the closed and adjustable, imperial (inch) version of our steel ball bearing. These bearings are most commonly found in North America and the UK. It's size interchangeable with other manufacturers and with PBC’s Simplicity bearings.
Name | Nominal ID (in) | Nominal OD (in) | Shaft Diameter (in) | MAX Dynamic Load Rating (lbs) | Shop Link |
---|---|---|---|---|---|
IP08G-AJ | 0.500 | 0.875 | 0.500 | 114 | Shop Now |
IP10G-AJ | 0.625 | 1.125 | 0.625 | 114 | Shop Now |
IP12G-AJ | 0.750 | 1.250 | 0.750 | 193 | Shop Now |
IP16G-AJ | 1 | 1.563 | 1 | 220 | Shop Now |
IP20G-AJ | 1.250 | 2 | 1.250 | 352 | Shop Now |
IP24G-AJ | 1.500 | 2.375 | 1.500 | 490 | Shop Now |
IP32G-AJ | 2 | 3 | 2 | 858 | Shop Now |
This is the standard open version of our linear ball bearing line. Its measurement data fits imperial (inch) . These bearings are most commonly found in North America and the UK. It is size interchangeable with other manufacturers and with PBC’s Simplicity bearings.
Name | Nominal ID (in) | Nominal OD (in) | Shaft Diameter (in) | MAX Dynamic Load Rating (lbs) | Shop Link |
---|---|---|---|---|---|
IP08G-OP | 0.500 | 0.875 | 0.500 | 114 | Shop Now |
IP10G-OP | 0.625 | 1.125 | 0.625 | 174 | Shop Now |
IP12G-OP | 0.750 | 1.250 | 0.750 | 193 | Shop Now |
IP16G-OP | 1 | 1.565 | 1 | 220 | Shop Now |
IP20G-OP | 1.250 | 2 | 1.250 | 352 | Shop Now |
IP24G-OP | 1.500 | 2.375 | 1.500 | 490 | Shop Now |
IP32G-OP | 2 | 3 | 2 | 858 | Shop Now |
This is the closed, ISO Metric version of our steel ball bearing.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | MAX Dynamic Load Rating (N) | Shop Link |
---|---|---|---|---|---|
EP05G | 5 | 12 | 5 | 200 | Shop Now |
EP08G | 8 | 16 | 8 | 260 | Shop Now |
EP10G | 10 | 19 | 10 | 372 | Shop Now |
EP12G | 12 | 22 | 12 | 410 | Shop Now |
EP16G | 16 | 26 | 16 | 770 | Shop Now |
EP20G | 20 | 32 | 20 | 860 | Shop Now |
EP25G | 25 | 40 | 25 | 980 | Shop Now |
EP30G | 30 | 47 | 30 | 1,560 | Shop Now |
EP40G | 40 | 62 | 40 | 2,150 | Shop Now |
EP50G | 50 | 75 | 50 | 7,930 | Shop Now |
This ISO Metric version is our adjustable ball bearing.
This round shaft linear ball bearing is the open, ISO Metric version.
This linear ball bearing is the closed, JIS Metric version.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | MAX Dynamic Load Rating (N) | Shop Link |
---|---|---|---|---|---|
JP08G | 8 | 15 | 8 | 260 | Shop Now |
JP10G | 10 | 19 | 10 | 370 | Shop Now |
JP12G | 12 | 21 | 12 | 410 | Shop Now |
JP13G | 13 | 23 | 13 | 500 | Shop Now |
JP16G | 16 | 28 | 16 | 770 | Shop Now |
JP20G | 20 | 32 | 20 | 860 | Shop Now |
JP25G | 25 | 40 | 25 | 980 | Shop Now |
JP30G | 30 | 45 | 30 | 1,560 | Shop Now |
JP35G | 35 | 52 | 35 | 1,660 | Shop Now |
JP40G | 40 | 60 | 40 | 2,150 | Shop Now |
JP50G | 50 | 80 | 50 | 3,820 | Shop Now |
This steel ball bearing is the JIS Metric version of the adjustable bearing.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | MAX Dynamic Load Rating (N) | Shop Link |
---|---|---|---|---|---|
JP12G-AJ | 12 | 21 | 12 | 410 | Shop Now |
JP13G-AJ | 13 | 23 | 13 | 500 | Shop Now |
JP16G-AJ | 16 | 28 | 16 | 770 | Shop Now |
JP20G-AJ | 20 | 32 | 20 | 860 | Shop Now |
JP25G-AJ | 25 | 40 | 25 | 980 | Shop Now |
JP30G-AJ | 30 | 45 | 30 | 1,560 | Shop Now |
JP35G-AJ | 35 | 52 | 35 | 1,660 | Shop Now |
JP40G-AJ | 40 | 60 | 40 | 2,150 | Shop Now |
JP50G-AJ | 50 | 80 | 50 | 3,820 | Shop Now |
This is the JIS Metric open version of the linear ball bearing product line.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | MAX Dynamic Load Rating (N) | Shop Link |
---|---|---|---|---|---|
JP12G-OP | 12 | 21 | 12 | 410 | Shop Now |
JP13G-OP | 13 | 23 | 13 | 500 | Shop Now |
JP16G-OP | 16 | 28 | 16 | 770 | Shop Now |
JP20G-OP | 20 | 32 | 20 | 860 | Shop Now |
JP25G-OP | 25 | 40 | 25 | 980 | Shop Now |
JP30G-OP | 30 | 45 | 30 | 1,560 | Shop Now |
JP35G-OP | 35 | 52 | 35 | 1,660 | Shop Now |
JP40G-OP | 40 | 60 | 40 | 2,150 | Shop Now |
JP50G-OP | 50 | 80 | 50 | 3,820 | Shop Now |
This is the closed, self-aligning imperial (inch) version of our ball bearing collection. It has unique floating steel plates in it which allow it to rock inside the housing, compensating for any misalignment within the application.
Name | Nominal ID (in) | Nominal OD (in) | Shaft Diameter (in) | MAX Dynamic Load Rating (lbs) | Shop Link |
---|---|---|---|---|---|
IPS04 | 0.250 | 0.500 | 0.250 | 60 | Shop Now |
IPS06 | 0.375 | 0.625 | 0.375 | 95 | Shop Now |
IPS08 | 0.500 | 0.875 | 0.500 | 230 | Shop Now |
IPS10 | 0.625 | 1.125 | 0.625 | 400 | Shop Now |
IPS12 | 0.750 | 1.250 | 0.750 | 470 | Shop Now |
IPS16 | 1 | 1.563 | 1 | 853 | Shop Now |
IPS20 | 1.250 | 2 | 1.250 | 1,230 | Shop Now |
IPS24 | 1.500 | 2.375 | 1.500 | 1,480 | Shop Now |
IPS32 | 2 | 3 | 2 | 2,430 | Shop Now |
This is the open, self-aligning imperial (inch) version of our ball bearing collection. This bearing has unique floating steel plates in it which allow it to rock inside the housing, compensating for any misalignment within the application.
Name | Nominal ID (in) | Nominal OD (in) | Shaft Diameter (in) | MAX Dynamic Load Rating (lbs) | Shop Link |
---|---|---|---|---|---|
IPS08-OP | 0.500 | 0.875 | 0.500 | 230 | Shop Now |
IPS10-OP | 0.625 | 1.125 | 0.625 | 400 | Shop Now |
IPS12-OP | 0.750 | 0.125 | 0.750 | 470 | Shop Now |
IPS16-OP | 1 | 1.563 | 1 | 850 | Shop Now |
IPS20-OP | 1.250 | 2 | 1.250 | 1,230 | Shop Now |
IPS24-OP | 1.500 | 2.375 | 1.500 | 1,480 | Shop Now |
IPS32-OP | 2 | 3 | 2 | 2,430 | Shop Now |
This is the closed, compact thin wall ISO Metric version of our linear ball bearings.
Name | Nominal ID (mm) | Nominal OD (mm) | Shaft Diameter (mm) | MAX Dynamic Load Rating (N) | Shop Link |
---|---|---|---|---|---|
KHP06 | 6 | 12 | 6 | 400 | Shop Now |
KHP08 | 8 | 15 | 8 | 435 | Shop Now |
KHP10 | 10 | 17 | 10 | 500 | Shop Now |
KHP12 | 12 | 19 | 12 | 620 | Shop Now |
KHP14 | 14 | 21 | 14 | 620 | Shop Now |
KHP16 | 16 | 24 | 16 | 800 | Shop Now |
KHP20 | 20 | 28 | 20 | 950 | Shop Now |
KHP25 | 25 | 35 | 25 | 1,990 | Shop Now |
KHP30 | 30 | 40 | 30 | 2,880 | Shop Now |
KHP40 | 40 | 52 | 40 | 4,400 | Shop Now |
KHP50 | 50 | 62 | 50 | 5,500 | Shop Now |
This is the closed, double length imperial (inch) linear ball bearing.
This is the closed, double length ISO Metric version of our steel ball bearing.
This is the closed, double length JIS Metric version of our steel ball bearings.