Bearing pillow blocks from PBC Linear are composed of aluminum alloy and use our proven Teflon PTFE technology to tolerate extreme environments and provide for long-lasting operation. Built-in self-alignment in all directions is offered as a standard option. Using industry standards, Simplicity pillow blocks are interchangeable with existing systems making them perfectly suited for a wide variety of applications involving simultaneous linear and rotary motion. Pillow block bearings can be installed with either continuous or end supports and are available in open and closed options. They handle moment loads well, offer low drag and smooth travel. Features include: