Flange mounts from PBC Linear are the perfect solution for precise linear motion applications. Our wide selection of bearing flange mounts is available in round or square bearing configurations. Customers can choose from inch, metric, or Japanese metric sizes as well as die set molding. The flange on these units has a mounting hole in each of the four corners to align with matching mounting holes on the equipment surface. They contain our patented Teflon PTFE technology, with multiple connection points to secure the unit and help support the shaft. Features include: