Linear Ball Bearing

Linear Ball Bearings

Linear ball bearings are rolling-element linear bearings that use recirculating hardened steel balls instead of sliding elements to provide low-friction, straight-line motion along round shafts with only one degree of freedom. They are better suited than plain linear bearings for higher speeds, longer strokes, and overhanging cantilevered loads due to their lower coefficient of friction and because plain bearings may bind under the 2:1 rule, requiring plain bearing spacing to be at least twice the load overhang, a rule rolling-element bearings are not subject to. PBC Linear linear ball bearings feature heat-treated alloy steel shells for durability, precision steel balls for smooth travel, molded polymer resin retainers for reduced noise, and standard double seals to help keep contaminants out. However, linear ball bearings typically require more maintenance than plain bearings, including periodic lubrication and greater care to keep debris, contamination, shock, and vibration away from the rolling elements. Available in closed, open, adjustable, self-aligning, flanged, pillow block, and double-wide configurations, PBC Linear ball bearings are dimensionally interchangeable with industry standards and cover inch sizes from 1/4 in. to 2 in. ID and metric sizes from 8 mm to 50 mm ID. Static load capacities reach up to 3,500 lb. (15,900 N) and dynamic load capacities up to 1,300 lb. (6,000 N), with operating temperatures from -4°F to 176°F (-20°C to 80°C).

More About Linear Ball Bearings

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

326 products
Linear ball bearing pillow block with two inserted 1.25" ID closed-shelled standard-size bearings mounted back to back inside a double aluminum alloy housing. The twin configuration increases the bearing span for greater load support and stability. Heat-treated alloy steel bearing shells, recirculating hardened steel balls, and resin retainers provide durable,..
$262.71
Twin linear ball bearing pillow block, open-shelled, with two 1" Precision Plus® self-aligning bearings mounted back to back inside an aluminum alloy housing. The self-aligning design uses floating internal raceway elements that can shift slightly to accommodate minor shaft and housing misalignment while maintaining smooth rolling contact. The open-shell design..
$307.29
Linear ball bearing pillow block with a 1" standard-size, open-shelled Precision Plus® self-aligning bearing mounted inside an aluminum alloy housing. The self-aligning design uses floating internal raceway elements that can shift slightly to accommodate minor shaft and housing misalignment while maintaining smooth rolling contact. The open-shell design allows use with..
$166.56
Linear ball bearing pillow block, open-shelled, with a 3/4" ID standard-size linear ball bearing mounted inside an aluminum alloy housing. The open design allows use with fully supported round shafts and support rails, providing greater system rigidity than an end-supported shaft arrangement. A heat-treated alloy steel bearing shell, recirculating precision..
$89.20
Self-aligning closed linear ball bearing with a 50mm ID (inner diameter). Featuring a heat-treated alloy steel shell for durability, a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain..
$169.65
Self-aligning open linear ball bearing with a 25mm inner diameter. Featuring a heat-treated alloy steel shell for durability and a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain..
$51.04
Thin-walled linear ball bearing with a 6mm bore, 12mm OD and 22mm length, designed for compact applications requiring minimal radial space. This ISO metric bearing uses a closed shell to protect the internal recirculating ball system from contamination. Its low-friction ball design is ideal for cantilevered loads because it is..
$11.50
Closed linear ball bearing with a 5/8" ID, self-aligning, featuring a heat-treated alloy steel shell and resin retainer for reduced noise. It offers a low coefficient of friction, includes double seals at no extra cost, and operates from -4°F to 176°F (-20°C to 80°C). Variants available in sizes from 1/4"..
$27.48
Round-flanged linear ball bearing, 16mm ID ISO metric, standard-sized, end mount, with a heat-treated alloy steel shell for durability. The round flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel, while..
$26.33
Round-flanged linear ball bearing, 40mm ID ISO metric, standard-sized, end mount, with a heat-treated alloy steel shell for durability. The round flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel, while..
$90.32
Open Linear Ball Bearing, self-aligning, with a 2" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Open shell for use with rail supported round linear..
$221.63
Linear ball bearing, closed, with a 1.5" inner diameter (ID). Its ball bearing design provides high speed linear motion with a low coefficient of friction and offers an advantage in cantilevered applications where plain bearings may be limited by the 2:1 binding rule. The heat-treated alloy steel shell provides durability,..
$62.14
Double-sized round-flanged linear ball bearing, 25mm ID, center mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the center flange provides balanced mounting, while the round shape allows flexible rotational positioning and avoids corner interference. Recirculating..
$91.63
Round Flanged Linear Ball Bearing with a 25mm ID and standard housing size features a heat-treated alloy steel shell for durability and a low coefficient of friction for speed. A resin retainer polymer cage ensures quiet operation. Ideal for cantilevered applications, it performs best in low-debris environments. Double seals offer..
$47.16
Closed Linear Ball Bearing with a 30mm ID (inner diameter). Heat treated allow steel shell for durability, low coefficient of friction for speed and resin retainer for quiet motion. ISO Metric Series - Closed shell for end-supported shafts Handles cantilevered loads better than plain bearings Temperature Range: -4/+176°F (-20/+80°C) Variant..
$51.33
Linear ball bearing, open shelled, with a 30mm ID JIS Metric, featuring a standard-sized heat-treated alloy steel shell that enhances durability and load capacity. Recommended over plain bearings in cantilevered applications as the 2:1 binding rule does not apply. Double seals add protection, a low coefficient of friction enables higher..
$64.09
Open Linear Ball Bearing, Self-Aligning, with a 1" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$65.46
Adjustable linear ball bearing, closed, with a 3/4" inner diameter (ID). The adjustable split shell design lets users fine-tune fit and running clearance for smooth, accurate linear motion with a low coefficient of friction. Its ball bearing design offers an advantage in cantilevered applications where plain bearings may be limited..
$44.41
Square-flanged linear ball bearing, 12mm ID ISO metric, standard-sized, end mount, with a closed heat-treated alloy steel shell for durability on end-supported shafts. The square flange provides secure four-bolt mounting, while recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel. A resin retainer polymer cage..
$21.81
Double linear ball bearing, closed, with a 12mm ID (inner diameter). Featuring a heat-treated alloy steel shell for durability, a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain..
$33.28

Linear Ball Bearings

326 products

Linear ball bearings are rolling-element linear bearings that use recirculating hardened steel balls instead of sliding elements to provide low-friction, straight-line motion along round shafts with only one degree of freedom. They are better suited than plain linear bearings for higher speeds, longer strokes, and overhanging cantilevered loads due to their lower coefficient of friction and because plain bearings may bind under the 2:1 rule, requiring plain bearing spacing to be at least twice the load overhang, a rule rolling-element bearings are not subject to.

PBC Linear linear ball bearings feature heat-treated alloy steel shells for durability, precision steel balls for smooth travel, molded polymer resin retainers for reduced noise, and standard double seals to help keep contaminants out. However, linear ball bearings typically require more maintenance than plain bearings, including periodic lubrication and greater care to keep debris, contamination, shock, and vibration away from the rolling elements.

Available in closed, open, adjustable, self-aligning, flanged, pillow block, and double-wide configurations, PBC Linear ball bearings are dimensionally interchangeable with industry standards and cover inch sizes from 1/4 in. to 2 in. ID and metric sizes from 8 mm to 50 mm ID. Static load capacities reach up to 3,500 lb. (15,900 N) and dynamic load capacities up to 1,300 lb. (6,000 N), with operating temperatures from -4°F to 176°F (-20°C to 80°C).

Standard Linear Ball Bearings

Linear Ball Bearings from PBC Linear provide unmatched performance in linear motion with compatibility for industry standards. These bearings feature durable, heat-treated alloy steel shells and resin retainers for quieter operation and reduced friction.

Feature Specification
Temperature Range -4°F to +176°F (-20°C to +80°C)
Material Heat-treated alloy steel shells
Designs Wide range including double wide and thin wall
Styles Closed Open Double Wide Thin Wall


Linear Ball Bearing Flange Mounts

Designed for compact and efficient installation, Linear Ball Bearing Flange Mounts excel in high-speed applications. These mounts offer outstanding load capacities and low friction for enhanced performance.

Feature Specification
Inner Diameter Range 8 mm to 50 mm
Static Load Capacity Up to 15,900 N
Dynamic Load Capacity Up to 6,080 N
Designs Double wide options available
Styles Round Square Round Center Mount Square Center Mount Double Wide


Linear Ball Bearing Pillow Blocks

Linear Ball Bearing Pillow Blocks are designed for versatile mechanical applications, featuring aluminum alloy housings and ball bearing inserts for stability and efficiency. These blocks accommodate high loads while minimizing friction.

Feature Specification
Static Load Capacity Up to 7,900 N (1,700 lb)
Dynamic Load Capacity Up to 3,800 N (850 lb)
Designs Open and closed configurations
Styles Closed Single Closed Twin Open Single Open Twin

Frequently Asked Questions

When should I use linear ball bearings?
Use linear ball bearings when you need smooth, high-speed linear motion with minimal friction and good performance under overhung or cantilevered loads.
What are the main practical use differences between plain linear bearings and linear ball bearings?
Linear ball bearings differ from plain linear bearings in three key ways: (1) they resist rotation and provide more controlled, single-axis motion; (2) they handle cantilevered loads better, avoiding the ~2:1 binding limitation common in plain bearings; and (3) they support higher speeds due to rolling contact instead of sliding friction.