Linear Actuators

Linear Actuators

A linear actuator is a mechanical device that combines a linear guide, drive mechanism, carriage-guidance system, and power source to produce controlled straight-line motion for moving or positioning a load. The drive mechanism—such as a ball screw, lead screw, belt, or fluid-powered piston—creates linear force, while the guidance system supports the carriage, controls its path, and resists side, moment, and cantilevered loads. Linear actuators are commonly classified as electric, mechanical, pneumatic, or hydraulic; electric and mechanical designs are often selected for controlled positioning, repeatability, clean operation, and integration with automated machinery.

PBC Linear designs guided belt-driven and screw-driven actuators powered by NEMA motors or hand cranks. Belt-driven actuators support long strokes and high speeds with low maintenance. Ball screw actuators provide high efficiency, load capacity, and positioning accuracy, while lead screw actuators offer quieter, more cost-effective motion with anti-backlash options for improved repeatability. Screw-driven configurations include external-nut actuators, where the screw rotates and a restrained nut travels along it; captive actuators, where the nut rotates and pushes a non-rotating screw in and out; and non-captive actuators, where the rotating nut travels along a screw that passes through the motor. Available configurations include multiple screw diameters, lead sizes, NEMA frame sizes, motor lengths, and actuator lengths to match specific force, speed, and travel requirements. Carriage guidance is provided by either self-lubricating Gliding Surface Technology for low-maintenance operation in environments with dirt, heat, or vibration, or ball-bearing profile rails for greater moment capacity and cantilevered loads.

More About Linear Actuators

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

228 products
Captive Pusher Lead Screw Linear Actuator with a NEMA 11 motor, 0.188" screw diameter, 0.025" lead, and 25.4mm stroke length for compact, precise linear motion applications. In this captive internal actuator design, the lead screw is retained within the motor assembly while an integrated internal nut mechanism drives the non-rotating..
$191.82
Captive Pusher Lead Screw Linear Actuator with a NEMA 17 motor, 1/4" screw diameter, 1/2" lead, and 25.4mm stroke length for compact, precise linear motion applications. In this captive internal actuator design, the lead screw is retained within the motor assembly while an integrated internal nut mechanism drives the non-rotating..
$183.88
Captive Pusher Lead Screw Linear Actuator with a NEMA 14 motor, 1/4" screw diameter, 1/2" lead, and 25.4mm stroke length for compact, precise linear motion applications. In this captive internal actuator design, the lead screw is retained within the motor assembly while an integrated internal nut mechanism drives the non-rotating..
$203.37
Lead screw linear actuator 400mm long, with a 10mm screw diameter, 10.5mm lead, NEMA 23 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The 10.5mm lead provides faster linear travel per revolution, while the motor..
$280.25
Ball screw driven linear actuator with 100mm length, 10mm screw diameter, 2mm lead, external AK1 ball nut, NEMA 23 stepper motor, and a maximum motor body length of 57mm. The fine 2mm lead provides greater mechanical advantage for higher thrust and precise positioning, while the recirculating ball nut design supports..
$434.05
Lead screw linear actuator 50mm long, with a 0.25in (6.35mm) screw diameter, 1/4in lead, NEMA 14 stepper motor, and external round standard nut. Motor rotation turns the screw and forces the restrained nut to travel axially in a straight line. The 1/4in lead supports faster linear travel per revolution, while..
$207.61
Ball screw driven linear actuator with a 50mm length, 6mm screw diameter, 1mm lead, external AK1 ball nut, NEMA 11 stepper motor, and a maximum motor body length of 32mm. The fine 1mm lead provides greater mechanical advantage for higher thrust and very precise positioning, while the recirculating ball nut..
$350.41
Lead screw linear actuator 150mm long, with a 0.138in (3.51mm) screw diameter, 0.024in lead, NEMA 08 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The fine 0.024in lead provides controlled travel and fine positioning resolution..
$186.69
Lead screw linear actuator 250mm long, with an 8mm screw diameter, 4mm lead, NEMA 17 stepper motor, and external round standard nut. As the motor turns the screw, the nut is held from rotating by the attached load or external guidance, forcing it to travel axially in a straight line...
$228.56
Ball screw linear actuator, 125mm long, with an 8mm screw diameter, 2mm lead, external AK1 ball nut, and a NEMA 17 stepper motor with a 48.3 mm maximum motor body length. The ball screw drive converts motor rotation into precise linear motion with high efficiency, thrust, and repeatability. Its fine..
$451.77
Ball screw driven linear actuator with a 75mm length, 8mm screw diameter, 1mm lead, external AK1 ball nut, NEMA 14 stepper motor, and a maximum motor body length of 36mm. The fine 1mm lead provides greater mechanical advantage for higher thrust and very precise positioning, while the recirculating ball nut..
$383.61
Lead screw linear actuator 75mm long, with an 8mm screw diameter, 4mm lead, NEMA 17 stepper motor, and external round standard nut. Motor rotation turns the screw and forces the restrained nut to travel axially in a straight line. The 4mm lead balances torque, speed, thrust, and positioning control, while..
$207.01
Ball screw driven linear actuator with a 125mm length, 8mm screw diameter, 5mm lead, external BU1 ball nut, NEMA 14 stepper motor, and a maximum motor body length of 36mm. The 5mm lead provides a balance of linear speed, thrust, and positioning control, while the recirculating ball nut design supports..
$506.67
Lead screw linear actuator 50mm long, with a 6.5mm screw diameter, 3mm lead, NEMA 11 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The motor and 3mm lead work together to balance torque, thrust, linear..
$181.02
Lead screw linear actuator 200mm long, with a 0.25in (6.35mm) screw diameter, 1/4in lead, NEMA 14 stepper motor, and external round standard nut. Motor rotation turns the screw and forces the restrained nut to travel axially in a straight line. The 1/4in lead provides faster linear travel per revolution, while..
$226.08
Ball screw driven linear actuator with a 100mm length, 6mm screw diameter, 2mm lead, external AK1 ball nut, NEMA 11 stepper motor, and a maximum motor body length of 32mm. The fine 2mm lead provides greater mechanical advantage for higher thrust and precise positioning, while the recirculating ball nut design..
$415.36
Ball screw driven linear actuator with a 125mm length, 10mm screw diameter, 10mm lead, external BM1 ball nut, NEMA 23 stepper motor, and a maximum motor body length of 57mm. The 10mm lead provides faster linear travel per motor revolution, while the recirculating ball nut design supports high efficiency, precise..
$557.13
Ball screw driven linear actuator with a 125mm length, 8mm screw diameter, 2mm lead, external AK1 ball nut, NEMA 17 stepper motor, and a maximum motor body length of 39.8mm. The fine 2mm lead provides greater mechanical advantage for higher thrust and precise positioning, while the recirculating ball nut design..
$446.35
Lead screw linear actuator 150mm long, with a 6.5mm screw diameter, 3mm lead, NEMA 11 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The 3mm lead balances torque, thrust, linear speed, and positioning control, while..
$193.33
Lead screw linear actuator 50mm long, with a 0.138in (3.51mm) screw diameter, 0.024in lead, NEMA 08 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The fine 0.024in lead provides controlled travel and fine positioning resolution..
$174.38

Linear Actuators

228 products
Linear Actuators Overview

A linear actuator is a mechanical device that combines a linear guide, drive mechanism, carriage-guidance system, and power source to produce controlled straight-line motion for moving or positioning a load. The drive mechanism—such as a ball screw, lead screw, belt, or fluid-powered piston—creates linear force, while the guidance system supports the carriage, controls its path, and resists side, moment, and cantilevered loads. Linear actuators are commonly classified as electric, mechanical, pneumatic, or hydraulic; electric and mechanical designs are often selected for controlled positioning, repeatability, clean operation, and integration with automated machinery.

PBC Linear designs guided belt-driven and screw-driven actuators powered by NEMA motors or hand cranks. Belt-driven actuators support long strokes and high speeds with low maintenance. Ball screw actuators provide high efficiency, load capacity, and positioning accuracy, while lead screw actuators offer quieter, more cost-effective motion with anti-backlash options for improved repeatability. Screw-driven configurations include external-nut actuators, where the screw rotates and a restrained nut travels along it; captive actuators, where the nut rotates and pushes a non-rotating screw in and out; and non-captive actuators, where the rotating nut travels along a screw that passes through the motor. Available configurations include multiple screw diameters, lead sizes, NEMA frame sizes, motor lengths, and actuator lengths to match specific force, speed, and travel requirements.

Carriage guidance is provided by either self-lubricating Gliding Surface Technology for low-maintenance operation in environments with dirt, heat, or vibration, or ball-bearing profile rails for greater moment capacity and cantilevered loads.

  • Guided belt-driven, ball screw, and lead screw actuator options
  • External-nut, captive, and non-captive screw configurations
  • NEMA motor-driven and hand-crank models
  • Multiple screw diameters, leads, motor lengths, and frame sizes
  • Choose Self-lubricating Gliding Surface Technology for dirt, heat, and vibration or ball-bearing profile rail guidance for higher moment and cantilevered loads
  • Load capacities up to 83,400N (18,750lb)
  • Stroke lengths up to 6,000mm (236in)
  • Miniature through heavy-duty actuator systems

Frequently Asked Questions

What is a linear actuator?
A linear actuator is a device that produces controlled straight-line motion by converting rotational or input force into linear movement. It is commonly used in automation, machinery, and positioning systems to move or position loads.
How does a linear actuator work?
A linear actuator works by converting motion from a motor, screw, or belt drive into linear movement. As the drive mechanism rotates or moves, it advances a carriage or rod along a guided path to produce controlled motion.
What are the main types of linear actuators?
The main types of linear actuators are electric, mechanical, pneumatic, and hydraulic. Electric and mechanical actuators are often preferred for their precision, cleanliness, and ease of integration, while pneumatic and hydraulic actuators are typically used for higher force applications.
What is the difference between a lead screw and a ball screw actuator?
Lead screw actuators use sliding contact between the screw and nut, making them quieter and more cost-effective, while ball screw actuators use rolling elements to reduce friction, providing higher efficiency, accuracy, and load capacity.
What is the difference between belt-driven and screw-driven actuators?
Belt-driven actuators are designed for long travel distances and higher speeds with lower cost and maintenance, while screw-driven actuators provide greater accuracy, stiffness, and load capacity for precise positioning applications.
When should a linear actuator be used instead of a cylinder?
Linear actuators are preferred when precise positioning, repeatability, and controlled motion are required, while pneumatic or hydraulic cylinders are typically used for simple extension and retraction with higher force but less control.
Do linear actuators require maintenance?
Maintenance depends on the design. Screw-driven actuators may require periodic lubrication, while some systems use self-lubricating materials or low-maintenance designs to reduce service requirements.
What factors should be considered when selecting a linear actuator?
Key factors include load capacity, speed, stroke length, required precision, environmental conditions, mounting configuration, and the type of drive mechanism used.
What provides guidance in a linear actuator?
Guidance in a linear actuator is provided by linear bearings or guide systems that support the carriage and maintain alignment. These may include sliding-contact guides for low maintenance or rolling-element guides for higher load and rigidity.
What are linear actuators used for?
Linear actuators are used in applications such as automation, material handling, packaging equipment, medical devices, and positioning systems where controlled linear motion is required.