Redi-Rail Linear Guides

Linear Rails with Steel Rod Raceways and Slider Carriages

Linear guides consist of linear rails and carriages that use rolling or sliding contact to enable motion along a straight-line path. Among those using rolling contact, cam roller guides of the Redi-Rail series feature lightweight aluminum rails with gothic arch profiles and hardened steel raceways, along which ride carriages equipped with cam rollers, providing a robust design without sacrificing strength. The linear rails include counter-bore mounting holes for quick installation across multiple orientations and the carriages are equipped with integral seals to wipe the raceways, paired with lubricated-for-life bearings sealed against contamination to ensure reliable operation.

Carriages are available with three, four, or five cam roller options for increased load and moment ratings. These guides are offered in both metric and inch measurement systems, and there is a metric low-profile linear guide option. All Redi-Rail guides can be optimized for corrosion resistance with 440 Stainless Steel races, making them suitable for applications such as automated vending, robotic dispensing, large-format door frames, industrial linear guidance, and material handling. A patented side adjustment feature allows for easy preload setting.

These cam roller linear guides can be used in a variety of applications, such as automated vending, robotic dispensing, large format door-frames, industrial linear guidance and material handling.

Redi-Rail Linear Guide Performance Benefits

  • Versatility and Adaptability: Available in various lengths, up to 6 meters (19 feet), and in different profile sizes, including low-profile options for tight spaces.
  • High Load and Speed Capacities: Support maximum loads up to 5,950 N (1,340 lb) and high-speed transfers up to 8 m/s (315 in/s).
  • Precision and Accuracy: Feature precision-machined rails with high parallelism and straightness with shaft raceways parallel within 0.050 mm (0.002 in) and rail straightness +/-0.50 mm/300 mm (+/-02 in/foot) ensuring accurate and smooth travel.
  • Durability and Resistance: Constructed with hardened steel or 440 Stainless Steel races, offering excellent durability and corrosion resistance.
  • Maintenance and Lubrication: Options included for factory-assembled lubrication and sealed roller bearings, reducing maintenance needs and prolonging service life.
  • Installation Ease: Equipped with counter-bore mounting holes and end-joinable options for quick installation and extension.
  • Temperature Resilience: Capable of withstanding temperatures up to -20°C - 80°C (-4°F -176°F), suitable for various working conditions.
  • Innovative Design: Gothic arch rollers and shaft raceways enhance load-carrying capability while ensuring high travel accuracy.

Shop Redi-Rail Linear Guides

Shop our standard off-the-shelf offerings or use the configurator to customize the perfect solution for your linear motion application. Rails and carriages are sold separately.

Redi-Rail Linear Guide (ISO Metric) - RR Rail and RRS Carriage

Redi-Rail Linear Slide (ISO Metric) - RR Rail and RRS Carriage

Redi-Rail Metric Rails are equipped with oil impregnated wiper seals for self-lubrication of shaft raceways on the rail. The wiper is composed of a molded plastic casing spring-load for even pressure. There are also corrosion resistant versions available.

  • Available in lengths up to 6m (19ft)
  • Maximum high speed transfer 8 m/s (315 in/s)
  • Maximum load up to 5,950 N (1,340 lb)
Name Width (mm) Item Rail Length (mm) Material Shop Link
RR30-0250 30 Rail 250 Steel Shop Now
RR30-0500 30 Rail 500 Steel Shop Now
RR30-1000 30 Rail 1,000 Steel Shop Now
RR30CR-0250 30 Rail 250 Stainless Steel Shop Now
RR30CR-0500 30 Rail 500 Stainless Steel Shop Now
RR30CR-1000 30 Rail 1,000 Stainless Steel Shop Now
RR45-0250 45 Rail 250 Steel Shop Now
RR45-0500 45 Rail 500 Steel Shop Now
RR45-1000 45 Rail 1,000 Steel Shop Now
RR45CR-0250 45 Rail 250 Stainless Steel Shop Now
RR45CR-0500 45 Rail 500 Stainless Steel Shop Now
RR45CR-1000 45 Rail 1,000 Stainless Steel Shop Now
RR65-0250 65 Rail 250 Steel Shop Now
RR65-0500 65 Rail 500 Steel Shop Now
RR65-1000 65 Rail 1,000 Steel Shop Now
RR65CR-0250 65 Rail 250 Stainless Steel Shop Now
RR65CR-0500 65 Rail 500 Stainless Steel Shop Now
RR65CR-1000 65 Rail 1,000 Stainless Steel Shop Now
Name Width (mm) Item Carriage Length (mm)
Material


RRS30 25.40 3-Roller Carriage 86.90 Steel Shop Now
RRS30A-3R-SS 25.40 3-Roller Carriage 86.90 Stainless Steel Shop Now
RRS30A-4 25.40 4-Roller Carriage 112.00 Steel Shop Now
RRS30A-5 25.40 5-Roller Carriage 137.00 Steel Shop Now
RRS45 38.10 3-Roller Carriage 117.00 Steel Shop Now
RRS45A-3R-SS 38.10 3-Roller Carriage 117.00 Stainless Steel Shop Now
RRS45A-4 38.10 4-Roller Carriage 152.00 Steel Shop Now
RRS45A-5 38.10 5-Roller Carriage 189.50 Steel Shop Now
RRS65 50.80 3-Roller Carriage 162.00 Steel Shop Now
RRS65A-3R-SS 50.80 3-Roller Carriage 162.00 Stainless Steel Shop Now
RRS65A-4 50.80 4-Roller Carriage 215.35 Steel Shop Now
RRS65A-5 50.80 5-Roller Carriage 268.70 Steel Shop Now

Redi-Rail Linear Guide (Inch) - RR Rail and RRS Carriage

Redi-Rail Linear Slide (Inch) - RR Rail and RRS Carriage

Redi-Rail® Inch Rails come with a factory fixed preload fit to the rail. They require lubrication on the rails. It's recommended that white lithium based grease be applied every 50,000 cycles. Corrosion resistant versions are also available.

  • Available in lengths up to 6 m (19ft)
  • Maximum speed transfer 4 m/s (158 in/s) 
  • Maximum load up to 3,780 N (850 lb)
Name Width (in) Item Rail Length (in) Material Shop Link
RR14-0120 1.32 Rail 120 Steel Shop Now
RR14-0240 1.32 Rail 240 Steel Shop Now
RR14CR-0120 1.32 Rail 120 Stainless Steel Shop Now
RR14CR-0240 1.32 Rail 240 Stainless Steel Shop Now
RR18-0120 1.91 Rail 120 Steel Shop Now
RR18-0240 1.91 Rail 240 Steel Shop Now
RR18CR-0120 1.91 Rail 120 Stainless Steel Shop Now
RR18CR-0240 1.91 Rail 240 Stainless Steel Shop Now
Name Width (in) Item Carriage Length (in) Material

RRS14 1.25 Carriage 3.25 Steel Shop Now
RRS14F-3RSS 1.25 Carriage 3.25 Stainless Steel Shop Now
RRS14PW 1.25 Carriage w/ Wiper 4.13 Steel Shop Now
RRS18 1.50 Carriage 4.50 Steel Shop Now
RRS18F-3R-SS 1.50 Carriage 4.50 Stainless Steel Shop Now
RRS18PW 1.50 Carriage w/ Wiper 5.36 Steel Shop Now

Redi-Rail Low Profile Linear Guide (ISO Metric) - RRL34R Rail and RRL34C Carriage

Redi-Rail Low Profile Linear Slide (ISO Metric) - RRL34R Rail and RRL34C Carriage

Low Profile Redi-Rail® has a miniscule 19 mm profile and thrives in tight spaces where other linear slides cannot fit. Corrosion resistant variations are also available.

  • Available in lengths up to 3 m (10 ft)
  • Handles loads up to 489 N (110 lb)
  • Compact overall rail/carriage system height of 19 mm (0.750 in)
Name Width (mm) Item Carriage Length (mm) Material Shop Link
RRL34C-A2-019A-C0 76.20 Carriage 90 Steel Shop Now
RRL34C-A3-019A-C0 76.20 Carriage 90 Stainless Steel Shop Now
Name Width (mm) Item Rail Length (mm) Material

RRL34R-019.685-R0 36.80 Rail 500 Steel Shop Now
RRL34R-019.685-R1 36.80 Rail 500 Stainless Steel Shop Now
RRL34R-039.370-R0 36.80 Rail 1,000 Steel Shop Now
RRL34R-039.370-R1 36.80 Rail 1,000 Stainless Steel Shop Now