Linear Bearings from PBC Linear

Linear Bearings

Linear bearings are precision-bored mechanical components with sliding or rolling elements along the bore that enable low-friction, straight-line motion while supporting and guiding loads along round shafts or round-profiled rails. Open-shell variants provide clearance for rail support.

Sliding-element bearings handle extreme temperatures, dirt, vibration, and contamination with less maintenance than rolling-element ball bearings because they eliminate balls that can jam, seize, brinell, or fail under harsh conditions. Rolling-element bearings are better suited for higher speeds and offset or cantilevered loads where plain bearings may bind due to the 2:1 rule, which requires bearing spacing to be at least twice the load overhang. PBC Linear offers sliding plain linear bearings, rolling linear ball bearings, and cam roller pillow blocks.

The flagship Simplicity® products are sliding plain linear bearings with FrelonGOLD® PTFE-based liners bonded directly to the bore. They provide self-lubricating, maintenance-free motion without metal-on-metal contact in harsh environments involving heat, cold, dirt, welding splatter, vibration, shock, contamination, and washdowns, as well as critical applications where bearing-replacement downtime is costly. As a cost-saving polymer-lined alternative, injection-molded EconoGlide® plain bearings are also available. Plain linear bearings support linear, rotational, and oscillating motion. Simplicity® configurations include standard cylindrical, twin, flanged, die set, pillow block, and sleeve bearings for round shafts, as well as square bearings for square shafts.

Linear ball bearings use recirculating steel balls to travel axially along round shafts. They are better suited than plain linear bearings for higher speeds and cantilevered loads because of their lower coefficient of friction and the 2:1 binding rule that can limit plain bearing systems. They feature heat-treated alloy steel shells, polymer resin retainers, and standard double seals, with standard, twin, flanged, thin-wall, and pillow block configurations available.

Cam roller pillow blocks use open-shell aluminum housings with one or more sets of three opposing coated steel cam rollers that travel along rail-supported round shafts for long linear travel.

More About Linear Bearings

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

1347 products
Double-sized round-flanged linear ball bearing, 12mm ID, center mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the center flange provides balanced mounting, while the round shape allows flexible rotational positioning and avoids corner interference. Recirculating..
$43.62
Double-sized round-flanged-end linear ball bearing, 12mm ID ISO metric, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the round end flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened..
$37.41
Adjustable linear ball bearing with a 20mm ID JIS Metric, featuring a flexible slit along the side that provides adaptability for imperfect or worn shafts. A standard-sized heat-treated alloy steel shell enhances durability and load capacity, especially in cantilevered applications. Double seals add protection, a low coefficient of friction enables..
$25.26
Adjustable Linear Ball Bearing with a 20mm ISO Metric ID (inner diameter). This adjustable round shaft bushing has a slit down the side which would be used when working with an old shaft or an old machine, or any other environment where parts are not perfectly made. Temperature Range: -4/+176°F..
$25.28
Closed Linear Ball Bearing with a 20mm ID (inner diameter). Heat treated allow steel shell for durability, low coefficient of friction for speed and resin retainer for quiet motion. ISO Metric Series - Closed shell for end-supported shafts Handles cantilevered loads better than plain bearings Temperature Range: -4/+176°F (-20/+80°C) Variant..
$20.91
Die set plain linear bearing with an aluminum shell, a 19mm ID and a compensated running clearance of 0.0015″ per side in a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. An..
$71.94
Adjustable linear ball bearing, closed, with a 5/8" inner diameter (ID). The adjustable split shell design lets users fine-tune fit and running clearance for smooth, accurate linear motion with a low coefficient of friction. Its ball bearing design offers an advantage in cantilevered applications where plain bearings may be limited..
$40.60
Linear ball bearing, closed, with a 5/8" inner diameter (ID). Its ball bearing design provides high speed linear motion with a low coefficient of friction and offers an advantage in cantilevered applications where plain bearings may be limited by the 2:1 binding rule. The heat-treated alloy steel shell provides durability,..
$15.81
Linear ball bearing with a JIS 12mm ID, square flanged end-mount standard sized housing, heat-treated alloy steel shell, quiet resin retainer polymer cage, and double seals included as standard. Built to Japanese Industrial Standards, the recirculating ball design provides low-friction, high-speed linear motion and can outperform plain bearings in cantilevered..
$21.80
Linear ball bearing, double-sized and closed, with a 12mm ID JIS Metric, featuring a double wide heat-treated alloy steel shell for greater durability and higher load capacity under cantilevered conditions. Double seals add protection, a low coefficient of friction enables higher speeds, and a resin retainer polymer cage reduces noise...
$33.55
Open Linear Ball Bearing, self-aligning, with a 3/4" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$39.88
Linear ball bearing, open shelled, with a 20mm ID JIS Metric, featuring a standard-sized heat-treated alloy steel shell that enhances durability and load capacity. Recommended over plain bearings in cantilevered applications as the 2:1 binding rule does not apply. Double seals add protection, a low coefficient of friction enables higher..
$26.16
Adjustable linear ball bearing with a 16mm ID JIS Metric, featuring a flexible slit along the side that provides adaptability for imperfect or worn shafts. A standard-sized heat-treated alloy steel shell enhances durability and load capacity, especially in cantilevered applications. Double seals add protection, a low coefficient of friction enables..
$20.37
Linear Ball Bearing with a 16mm ISO Metric ID (inner diameter). This closed round shaft bushing is a popular choice for cantilevered applications in relatively clean environments with minimal debris.  Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable..
$17.01
Open Linear Ball Bearing, Self-Aligning, with a 5/8" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$45.41
Linear ball bearing, open shelled, with a 5/8" inner diameter (ID). The open design allows use with supported shafting while the ball bearing design provides smooth, accurate linear motion with a low coefficient of friction. It offers an advantage in cantilevered applications where plain bearings may be limited by the..
$22.10
Twin linear ball bearing with JIS 8mm ID, square flanged center-mount housing, heat-treated alloy steel shell, quiet resin retainer polymer cage, and double seals included as standard. Built to Japanese Industrial Standards, the recirculating ball design provides low-friction, high-speed linear motion and can outperform plain bearings in cantilevered applications where..
$19.85
Twin linear ball bearing with JIS 8mm ID, square flanged end-mount housing, heat-treated alloy steel shell, quiet resin retainer polymer cage, and double seals included as standard. Built to Japanese Industrial Standards, the recirculating ball design provides low-friction, high-speed linear motion and can outperform plain bearings in cantilevered applications where..
$29.10
Flanged Linear Ball Bearing - 8mm JIS Metric ID (inner diameter), size interchangeable with other JIS (Japanese Industrial Standard) products, including Simplicity® JIS Metric plain linear bearings. Round Flange End Mount Double Wide Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) Interchangeable: Size interchangeable with industry standards..
$29.10
Double-sized square-flanged linear ball bearing, 8mm ID, center mount, with a long heat-treated alloy steel shell for higher load and moment capacity. The center flange provides balanced four-bolt mounting and improved resistance to moment loading, while the double-size design is equivalent to two standard bearings mounted back to back. Recirculating..
$39.66

Linear Bearings

1347 products
Linear Bearings

Linear bearings are precision-bored mechanical components with sliding or rolling elements along the bore that enable low-friction, straight-line motion while supporting and guiding loads along round shafts or round-profiled rails. Open-shell variants provide clearance for rail support.

Sliding-element bearings handle extreme temperatures, dirt, vibration, and contamination with less maintenance than rolling-element ball bearings because they eliminate balls that can jam, seize, brinell, or fail under harsh conditions. Rolling-element bearings are better suited for higher speeds and offset or cantilevered loads where plain bearings may bind due to the 2:1 rule, which requires bearing spacing to be at least twice the load overhang. PBC Linear offers sliding plain linear bearings, rolling linear ball bearings, and cam roller pillow blocks.

The flagship Simplicity® products are sliding plain linear bearings with FrelonGOLD® PTFE-based liners bonded directly to the bore. They provide self-lubricating, maintenance-free motion without metal-on-metal contact in harsh environments involving heat, cold, dirt, welding splatter, vibration, shock, contamination, and washdowns, as well as critical applications where bearing-replacement downtime is costly.

As a cost-saving polymer-lined alternative, injection-molded EconoGlide® plain bearings are also available. Plain linear bearings support linear, rotational, and oscillating motion. Simplicity® configurations include standard cylindrical, twin, flanged, die set, pillow block, and sleeve bearings for round shafts, as well as square bearings for square shafts.

Linear ball bearings use recirculating steel balls to travel axially along round shafts. They are better suited than plain linear bearings for higher speeds and cantilevered loads because of their lower coefficient of friction and the 2:1 binding rule that can limit plain bearing systems. They feature heat-treated alloy steel shells, polymer resin retainers, and standard double seals, with standard, twin, flanged, thin-wall, and pillow block configurations available.

Cam roller pillow blocks use open-shell aluminum housings with one or more sets of three opposing coated steel cam rollers that travel along rail-supported round shafts for long linear travel.

Linear bearings tend to be standardized around inch, ISO metric, and JIS metric shaft sizes. 

PBC Linear Specifications for Simplicity Plain Linear Bearings:

  • Self-Lubricating Bearing Liner is Bonded to the Bore ID: FrelonGOLD® is standard;
  • Optional liners: Frelon®J for corrosive chemical conditions; Frelon®W (FDA compliant)
  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • ID Sizes: Available from 3/16” to 4” Inch Series, 5mm to 80mm Metric Series
  • Maximum Horizontal Static Load: 2,165-100,500 lb (982- 45,586 kg)l
  • Maximum Speed: Up to 8 m/s (315 in/s)
  • Shaft Lengths: Up to 12 feet
  • Shell Material: Standard is aluminum; stainless steel shells are available
  • Self-Lubricating: Provides oil-free operation
  • Seal Options: Nitrile rubber, urethane, and viton seals available from ½” ID and up or 20mm and up
  • Mounting Options: O-ring and retaining ring grooves for multiple mounting options
  • External Lubrication: Optional feature for added lubrication
  • Vibration Damping: Ensures smooth and quiet operation

Specifications for EconoGlide Plain Linear Bearings:

  • Injection Molded Polymer Bearing ID Liner
  • Temperature Rating: -58ºF/+194ºF (-50ºC/+90ºC)
  • ID Sizes: 3/8” to 2” and 8mm to 50mm
  • Maximum Speed: 1.5 m/s 
  • Shell Material: standard is aluminum; stainless steel shells are available
  • Self-Lubricating: Provides oil-free operation
  • Mounting Options: O-ring and retaining ring grooves for multiple mounting options
  • External Lubrication: Optional feature for added lubrication
  • Vibration Damping: Ensures smooth and quiet operation
  • Bearings available in inch and metric sizes; Flanged bearings are in metric sizes

Specifications for Linear Ball Bearings:

  • Temperature Range: -4/+176°F (-20/+80°C)
  • ID Sizes: Available from 1/4" to 2” Inch Series, and 8mm to 50mm Metric Series
  • Static Load Capacities: Up to 1700 lb (7900 N)
  • Dynamic Load Capacities: Up to 850 lb (3800 N)
  • Interchangeable: Size interchangeable with industry standards and the Simplicity plain linear bearing series
  • Low Coefficient of Friction: Ensures smooth operation
  • Heat Treated Alloy Steel Shell: Provides durability
  • Resin Retainer: Reduces noise
  • Double Seals: Included as standard at no additional cost

Specifications for Roller Bearing Pillow Blocks:

  • Use a floating "F" part number for each opposing block on parallel shafts to accommodate imperfect alignments.
  • A set of opposing roller bearings consists of 1 fixed side roller, 1 eccentric side roller (to account for any misalignment) and a top support roller
  • FUBK Series replacement kits include one new roller for each of the three in a set
  • Order two replacement kits to cover more than one set of opposing bearings

Frequently Asked Questions

What is the difference between plain linear bearings and linear ball bearings?
Plain linear bearings use self-lubricating liners and are ideal for harsh environments, while linear ball bearings use recirculating steel balls for low friction and higher-speed performance.
What are the benefits of plain linear bearings?
Plain linear bearings provide maintenance-free, self-lubricating operation and perform well in environments with heat, dirt, debris, and vibration.
What are the advantages of linear ball bearings?
Linear ball bearings deliver high-speed, low-friction performance and eliminate the 2:1 binding limitation of plain bearings in cantilevered applications.
What does it mean for a linear ball bearing to brinell?
A linear ball bearing is said to brinell when its hardened steel balls create permanent dents in the bearing raceways due to excessive loads, impacts, or vibration. These dents can cause rough motion, increased noise, and reduced bearing life.
Which linear bearing is best for dirty or harsh environments?
Plain linear bearings are best suited for dirty or harsh environments because their self-lubricating liners resist contamination from dust, debris, and moisture.
Which linear bearing is best for high-speed applications?
Linear ball bearings are ideal for high-speed applications due to their low coefficient of friction and recirculating ball design.
When should cam roller pillow blocks be used?
Cam roller pillow blocks are ideal for heavy-load, long-travel applications, using coated steel cam rollers in open housing designs for durable performance along rail-supported round shafts.
Do linear ball bearings require lubrication?
Yes, most linear ball bearings require lubrication for optimal performance and service life, unlike self-lubricating plain bearings.
What motions do plain linear bearings support?
Round shaft plain bearings support rotary, linear, and oscillating motion, while square shaft versions support linear and oscillating motion only.
Are linear bearings interchangeable with industry standards?
Yes, most linear bearings are dimensionally interchangeable with industry-standard sizes.
What sizes are available for linear bearings?
Linear bearings match standard shaft sizes and are available in inch, metric, and JIS sizing.


Types of Linear Bearings: Linear Plain Bearings, Linear Plain Bearing Flange Mounts, Linear Plain Sleeve Bearings, Linear Plain Pillow Block Bearings, Linear Plain Bearing Flange Die Set Bushings, Linear Plain Square Bearings, Linear Ball Bearings, Linear Ball Bearing Flange Mounts, Linear Ball Bearing Pillow Blocks, Roller Pillow Block Bearings, Single Roller Pillow Block Bearings, Double Roller Pillow Block Bearings, Twin Roller Pillow Block Bearings

Suggested Reading:

Features of Linear Bearings
Case Study - Woodworking Application
Case Study - Automotive Robots
Case Study - Weld Splatter Pushed Aside