CAM Roller Linear Guides

Cam Roller Linear Guides

Cam roller linear guides combine hardened or machined linear rails with rolling-element carriages to create rugged, high-speed linear motion systems that excel with cantilevered loads, unlike plain bearing guides that must follow the 2:1 binding rule. Cam Roller Technology (CRT) uses durable guide rails and hardened cam roller bearings to deliver smooth, reliable linear motion in moderate- to heavy-load conditions, with strong tolerance for contamination, long travel, and repeated cycling. The CRT product line, made in the USA, includes Redi-Rail® Guides, Steel Rail®, Steel Rail Plus® systems, Integral-V™ V-wheel guides, V-Guide® V-wheel guides, Commercial Rail Guides®, and hardened crown roller guides. Hevi-Rail® extends the category into heavy-duty industrial linear guide systems for extreme loads, long travel lengths, shock, vibration, and harsh operating environments, using high-capacity steel cam rollers and axial bearings for exceptional load support. Individual cam followers, or stud-mounted cam rollers, are also available for replacement, repair, rebuilds and custom guide assemblies.

More About Cam Roller Linear Guides

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

660 products
Linear Rail with Stainless Steel Raceways, 500mm long and 30mm wide, from the Redi-Rail series of linear guides. Features a U-shaped aluminum alloy body with gothic archways for the corrosion-resistant raceways which are compatible with the RRS30A-3R-SS carriage and its stainless steel rollers. Designed for compact setups in automation and..
$112.54
Low Profile Linear Rail with stainless steel raceways, 34mm wide and 500mm long, from the Redi-Rail series of linear guides, features a very shallow u-shaped aluminum rail with two raceways and pre-drilled mounting holes. It is compatible with the RRL34C-A3-019A-C0 flat-top carriage, which is wider than the rail. Linear Rail..
$113.47
Linear rail, 20mm wide and 750mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR20MCA carriage, which uses three hardened chrome steel roller bearings for precise motion. Linear Rail Only - Carriage part number CR20MCA sold..
$25.96
Linear rail, 20mm wide and 500mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR20MCA carriage, which uses three hardened chrome steel roller bearings for precise motion. Linear Rail Only - Carriage part number CR20MCA sold..
$17.31
Steel V-Wheel, 30mm diameter (Size 2) and permanently sealed and lubricated. V-Guide wheels are precision-ground, dual-row angular contact roller bearings with hardened outer surfaces, offering low-friction guidance for linear motion applications. They can be used with internal or external 90-degree rails, as well as round shafts. Size 2 = 30mm..
$33.83
Steel V-Wheel, 60mm outer diameter (Size 4). V-Guide wheels are precision-ground, dual-row angular contact roller bearings with hardened outer surfaces, offering low-friction guidance for linear motion applications. They can be used with internal or external 90-degree rails, as well as round shafts. Size 4 = 60mm diameter Matches VR4, VRD4,..
$60.92
V-Wheel bushing, concentric fixed, for V-Guide Size 4 wheels. Engineered to handle radial loads effectively. Made of 303 stainless steel for superior corrosion resistance and machinability, ensuring longevity in demanding environments.  Bushing Only -V-Wheel sold separately Bushing Outer Diameter equals the bore diameter 303 stainless Steel Construction Compatible with wheel..
$12.94
V-Wheel bushing, concentric fixed, for V-Guide Size 3 wheels. Engineered to handle radial loads effectively. Made of 303 stainless steel for superior corrosion resistance and machinability, ensuring longevity in demanding environments.  Bushing Only -V-Wheel sold separately Bushing Outer Diameter equals the bore diameter 303 stainless Steel Construction Compatible with wheel..
$9.02
Steel linear guide carriage for 30mm wide Redi-Rail RR30 linear rails with 3 double row, sealed, stainless steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 3 Double Row Roller Bearings made of Stainless Steel Adjustable Preloaded Rollers Compatible with rail part..
$244.24
Stainless steel linear guide carriage with Oil Filled Plastic Wipers for 34mm (1.33") wide Redi-Rail RR14CR linear rails (with stainless steel raceways) with 3 double row, sealed, stainless steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only Oil Filled Plastic Wipers 34mm..
$128.65
Eccentric adjustable heavy-duty roller bearing with 101.2mm outer diameter from the Hevi-Rail linear guide system, built to withstand extreme axial and radial loads. Compatible with the Hevi-Rail Linear Rail HVRI-10 I-Type, these linear roller bearings are crafted from durable case hardened S450J2 MOD carbon steel, offering long-lasting heavy-duty performance, while..
$191.34
Fixed concentric cam roller featuring a 1/2" outer diameter and made for high temperatures. This stud cam follower is designed for easy mounting, making it ideal for a variety of cam or track roller applications that involve moderate loading and shock. It is especially recommended for scenarios where the stud..
$25.85
Stainless steel adjustable cam roller bearing (track roller) with 5/8″ OD. This eccentric stud cam follower is ideal for applications where maintaining precise alignment is difficult, such as when mounting holes cannot be machined to tight tolerances. The eccentric design allows the cam follower to compensate for minor positional errors..
$70.73
Unpainted steel linear rail of 12" length for hardened crown roller linear guides. These uncoated rails are available in lengths 12", 24", 48" and 72". PAC2247 rails with black powder coating are also available. For a complete functional system, pair with these components sold separately: Hardened crown roller bearings: PAC3016..
$36.96
V-Rail Linear Rail, 72" long, matching Size 3 V-wheels (these are 45mm diameter roller bearings sold separately). This v-groove rail is part of PBC Linear’s V-Guide series. Constructed from induction-hardened 1045 carbon steel, it is ground and polished for a high-quality surface that minimizes friction and wear. Simple installation with..
$144.49
Linear Rail, 30mm wide, 1000mm long, from the Redi-Rail Linear Guide series, with a U-shaped aluminum body and gothic arch steel raceways. Pre-drilled for mounting, it is compatible with the RRS30 carriage. Part Number RR30-1000 - Rail Only - Carriage RRS30 Sold Separately Nominal Size 30mm Rail Type Redi-Rail ISO..
$160.94
Hardened Crown Roller Bearing with a fine metric M8 x 1mm pitch thread and1.625" OD, part of a linear guide system including PAC2245 or PAC2247 steel linear rails. Features a crowned outer diameter, ½"-13 eccentric stud. Sealed double-row deep-groove construction delivers high load capacity up to 4,000 lb dynamic load..
$23.59
Angle mounting bracket made of zinc-plated steel for rigid 90° bolt-on installation of hardened crown-roller linear guides using Cooper B-Line steel channel rails (1-5/8" nominal profile, identified in product naming as the “1” size class). These brackets ensure precise rail alignment in harsh, contaminated environments where crowned rollers excel at..
$15.81
I-Channel Heavy Duty Linear Rail made of steel and 2000mm long, for roller bearings HVB-055 and HVBEA-455 (eccentric adjustable) of the Hevi-Rail linear guide system. The rail specifically consists of 18MnNb6 ferritic steel (yield: 430 N/mm², tensile: 550-770 N/mm², Brinell hardness: 160-210). Hevi-Rail guides feature interchangeable components for even force..
$449.77
U-Channel Heavy Duty Linear Rail made of steel and 1000mm long, for roller bearings HVB-058 and HVBEA-458 (eccentric adjustable) of the Hevi-Rail linear guide system. The rail specifically consists of 18MnNb6 ferritic steel (yield: 430 N/mm², tensile: 550-770 N/mm², Brinell hardness: 160-210). Hevi-Rail guides feature interchangeable components for even force..
$285.83
660 products

Cam Roller Linear Guides

660 products

Cam roller linear guides combine hardened or machined linear rails with rolling-element carriages to create rugged, high-speed linear motion systems that excel with cantilevered loads, unlike plain bearing guides that must follow the 2:1 binding rule. Cam Roller Technology (CRT) uses durable guide rails and hardened cam roller bearings to deliver smooth, reliable motion in moderate- to heavy-load conditions, with strong tolerance for contamination, long travel, and repeated cycling. The CRT product line, made in the USA, includes Redi-Rail® Guides, Steel Rail®, Steel Rail Plus® systems, Integral-V™ V-wheel guides, V-Guide® V-wheel guides, Commercial Rail Guides®, and hardened crown roller guides for cost-effective linear motion. Hevi-Rail® extends the category into heavy-duty industrial linear guide systems for extreme loads, long travel lengths, shock, vibration, and harsh operating environments, using high-capacity steel cam rollers and axial bearings for exceptional load support. Individual cam followers, or stud-mounted cam rollers, are also available for replacement, repair, rebuilds and custom guide assemblies.

  • Temperature Rating: -4°F to +176°F (-20°C to +80°C); Hevi-Rail: -22°F to +248°F
  • Maximum Load: Up to 13,308 lb (59 kN)
  • Maximum Speed: Up to 8 m/s (315 in/s)