CAM Roller Linear Guides

Cam Roller Linear Guides

Cam roller linear guides combine hardened or machined linear rails with rolling-element carriages to create rugged, high-speed linear motion systems that excel with cantilevered loads, unlike plain bearing guides that must follow the 2:1 binding rule. Cam Roller Technology (CRT) uses durable guide rails and hardened cam roller bearings to deliver smooth, reliable linear motion in moderate- to heavy-load conditions, with strong tolerance for contamination, long travel, and repeated cycling. The CRT product line, made in the USA, includes Redi-Rail® Guides, Steel Rail®, Steel Rail Plus® systems, Integral-V™ V-wheel guides, V-Guide® V-wheel guides, Commercial Rail Guides®, and hardened crown roller guides. Hevi-Rail® extends the category into heavy-duty industrial linear guide systems for extreme loads, long travel lengths, shock, vibration, and harsh operating environments, using high-capacity steel cam rollers and axial bearings for exceptional load support. Individual cam followers, or stud-mounted cam rollers, are also available for replacement, repair, rebuilds and custom guide assemblies.

More About Cam Roller Linear Guides

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

666 products
Linear rail, 30mm wide and 2000mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR30MCA carriage, which uses three hardened chrome steel roller bearings for precise motion. Linear Rail Only - Carriage part number CR30MCA sold..
$103.29
Linear Rail, 45mm wide and 1000mm long, from the Redi-Rail series of linear guides, features a U-shaped aluminum alloy body with gothic arch hardened steel raceways. Designed for compact setups in automation and robotics, it includes pre-drilled mounting holes and is compatible with the RRS45 carriage. Linear Rail Only Compatible..
$176.94
Steel linear guide carriage for 30mm wide Redi-Rail RR30 linear rails with 4 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 4 Double Row Roller Bearings made of Carbon Steel Adjustable Preloaded Rollers Compatible with rail part..
$171.67
Fixed concentric heavy-duty linear guide roller for the HVR-S U-channel. The 52.5mm OD combined roller carries both radial and axial loads and uses case-hardened S450J2 MOD carbon steel for durable service in demanding linear-motion applications. It can be paired with the adjustable HVBEA-453 roller in a two-rail system to remove..
$112.27
Unpainted steel linear rail of 48" length for hardened crown roller linear guides. PAC2247 rails with black powder coating are also available. These uncoated rails are available in lengths 12", 24", 48" and 72". For a complete functional system, pair with these components sold separately: Hardened crown roller bearings: PAC3016..
$83.13
Heavy-duty linear rail, U-channel size 1, with a 2500mm length and 103.2mm rail width for the PBC Linear Hevi-Rail® steel linear guide system. Designed for HVB-055 concentric and HVBEA-455 eccentric adjustable guide rollers, this structural steel channel can serve as both the guide rail and part of the supporting machine..
$439.73
Heavy-duty linear rail, U-channel size 0, with a 1000mm length and 88.4mm rail width for the PBC Linear Hevi-Rail® steel linear guide system. Designed for HVB-054 concentric and HVBEA-454 eccentric adjustable guide rollers, this structural steel channel can serve as both the guide rail and part of the supporting machine..
$142.87
Linear rail, 45mm wide and 2000mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR45MCA carriage, which uses three hardened chrome steel roller bearings for precise motion. Linear Rail Only - Carriage part number CR45MCA sold..
$137.64
Stainless Steel V-Wheel, 45mm outer diameter (Size 3) and permanently sealed and lubricated. V-Guide wheels are dual-row angular contact roller bearings offering low-friction guidance for linear motion applications. They can be used with internal or external 90-degree rails, as well as round shafts. Size 3 = 45mm outer diameter 440..
$76.44
V-Wheel bushing, eccentric adjustable, for V-Guide Size 3 wheels. Engineered to handle radial loads effectively. Made of 303 stainless steel for superior corrosion resistance and machinability, ensuring longevity in demanding environments. The eccentric design enables precise offset adjustments, allowing for easy fine-tuning of wheel alignment, tension, and preload in linear..
$11.00
Steel linear guide carriage for 65mm wide Redi-Rail RR65 linear rails with 4 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 4 Double Row Roller Bearings made of Carbon Steel Adjustable Preloaded Rollers Compatible with linear guide..
$298.03
Linear Rail, 30mm wide, 1000mm long, from the Redi-Rail Linear Guide series, with a U-shaped aluminum body and gothic arch steel raceways. Pre-drilled for mounting, it is compatible with the RRS30 carriage. Part Number RR30-1000 - Rail Only - Carriage RRS30 Sold Separately Nominal Size 30mm Rail Type Redi-Rail ISO..
$160.94
Linear Rail, 1.34 inches wide, 24 inches long, from the Redi-Rail Linear Guide series, with a U-shaped aluminum body and gothic arch steel raceways. Pre-drilled for mounting, it is compatible with the RRS14 carriage. Part Number RR14-024-000 - Rail Only - Carriage RRS14 Sold Separately Nominal Size 1.34" Width Rail..
$98.10
Linear Rail, 1.34 inches wide, 12 inches long, from the Redi-Rail Linear Guide series, with a U-shaped aluminum body and gothic arch steel raceways. Pre-drilled for mounting, it is compatible with the RRS14 carriage. Part Number RR14-012-000 - Rail Only - Carriage RRS14 Sold Separately Nominal Size 1.33" Width Rail..
$49.05
Heavy-duty linear rail, U-channel size 3, with a 2500mm length and 135.4mm rail width for the PBC Linear Hevi-Rail® linear guide system. Designed for HVB-058 concentric and HVBEA-458 eccentric adjustable guide rollers, this structural steel channel can serve as both the guide rail and part of the supporting machine structure...
$714.57
Linear rail, 45mm wide and 1000mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR45MCA carriage, which uses three hardened chrome steel roller bearings for precise motion. Linear Rail Only - Carriage part number CR45MCA sold..
$68.82
Linear Rail, 30mm wide and 500mm long, from the Redi-Rail series of linear guides, features a U-shaped aluminum alloy body with gothic arch hardened steel raceways. Designed for compact setups in automation and robotics, it includes pre-drilled mounting holes and is compatible with the RRS30 carriage. Linear Rail Only Compatible..
$80.47
V-Wheel bushing, concentric fixed, for V-Guide Size 1 wheels. Engineered to handle radial loads effectively. Made of 303 stainless steel for superior corrosion resistance and machinability, ensuring longevity in demanding environments.  Bushing Only -V-Wheel sold separately 303 stainless Steel Construction Compatible with wheel part number VW1, VWS1, VWSS1
$5.68
V-Wheel bushing, concentric fixed, for V-Guide Size 2 wheels. Engineered to handle radial loads effectively. Made of 303 stainless steel for superior corrosion resistance and machinability, ensuring longevity in demanding environments.  Bushing Only -V-Wheel sold separately 303 stainless Steel Construction Compatible with wheel part number VW2, VWS2, VWSS2
$7.24
Steel linear guide carriage for 65mm wide Redi-Rail RR65 linear rails with 5 double row, sealed, carbon steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only 5 Double Row Roller Bearings made of Carbon Steel Adjustable Preloaded Rollers Compatible with gothic arch..
$359.50

Cam Roller Linear Guides

666 products

Cam roller linear guides combine hardened or machined linear rails with rolling-element carriages to create rugged, high-speed linear motion systems that excel with cantilevered loads, unlike plain bearing guides that must follow the 2:1 binding rule. Cam Roller Technology (CRT) uses durable guide rails and hardened cam roller bearings to deliver smooth, reliable motion in moderate- to heavy-load conditions, with strong tolerance for contamination, long travel, and repeated cycling. The CRT product line, made in the USA, includes Redi-Rail® Guides, Steel Rail®, Steel Rail Plus® systems, Integral-V™ V-wheel guides, V-Guide® V-wheel guides, Commercial Rail Guides®, and hardened crown roller guides for cost-effective linear motion. Hevi-Rail® extends the category into heavy-duty industrial linear guide systems for extreme loads, long travel lengths, shock, vibration, and harsh operating environments, using high-capacity steel cam rollers and axial bearings for exceptional load support. Individual cam followers, or stud-mounted cam rollers, are also available for replacement, repair, rebuilds and custom guide assemblies.

  • Temperature Rating: -4°F to +176°F (-20°C to +80°C); Hevi-Rail: -22°F to +248°F
  • Maximum Load: Up to 13,308 lb (59 kN)
  • Maximum Speed: Up to 8 m/s (315 in/s)