CAM Roller Linear Guides

Cam Roller Linear Guides

Cam roller linear guides combine hardened or machined linear rails with rolling-element carriages to create rugged, high-speed linear motion systems that excel with cantilevered loads, unlike plain bearing guides that must follow the 2:1 binding rule. Cam Roller Technology (CRT) uses durable guide rails and hardened cam roller bearings to deliver smooth, reliable linear motion in moderate- to heavy-load conditions, with strong tolerance for contamination, long travel, and repeated cycling. The CRT product line, made in the USA, includes Redi-Rail® Guides, Steel Rail®, Steel Rail Plus® systems, Integral-V™ V-wheel guides, V-Guide® V-wheel guides, Commercial Rail Guides®, and hardened crown roller guides. Hevi-Rail® extends the category into heavy-duty industrial linear guide systems for extreme loads, long travel lengths, shock, vibration, and harsh operating environments, using high-capacity steel cam rollers and axial bearings for exceptional load support. Individual cam followers, or stud-mounted cam rollers, are also available for replacement, repair, rebuilds and custom guide assemblies.

More About Cam Roller Linear Guides

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

666 products
Adjustable Chrome Plated Cam Roller (1/2" OD) and Eccentric Studded Follower Adjustable Assembly. Ideal for situations where maintaining precise alignment is challenging, such as when the holes for mounting can’t be machined to tight tolerances. Eccentric cam followers help compensate for this by securely locking in place despite any slight..
$36.09
Stainless Steel Cam Roller (stud-type cam follower) with a 1/2" outer diameter in a fixed assembly. These track rollers are designed for easy mounting, making them ideal for a variety of cam or track roller applications that involve moderate loading and shock. They are especially recommended for scenarios where the..
$21.94
Chrome plated cam roller with a 0.432″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The Chrome Plating delivers smooth rolling contact along cam profiles or track roller surfaces. The base material is high carbon chrome..
$125.95
High-temperature cam roller with a 0.558″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The high-temperature configuration and high-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while..
$101.17
Chrome plated cam roller with a 0.558″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The Chrome Plating delivers smooth rolling contact along cam profiles or track roller surfaces. The base material is high carbon chrome..
$30.67
High-temperature cam roller with a 0.432″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The high-temperature configuration and high-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while..
$99.90
Sealed cam roller (yoke-type cam follower) with a 1 1/8″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along..
$36.16
Sealed cam roller (yoke-type cam follower) with a 2″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam..
$87.51
Sealed cam roller (yoke-type cam follower) with a 1 3/4″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along..
$60.19
Steel Linear Rail of 24" length with a black powder coat finish for hardened crown roller linear guides. The coating adds extra environmental protection. PAC2245 unpainted rails are also available. All rails are available in lengths 12", 24", 48" and 72". For a complete functional system, pair with these components..
$53.86
V-Rail Stainless Steel Linear Rail, 48" long, matching Size 4 V-wheels (60mm diameter roller bearings sold separately). This undrilled solid v-groove rail is part of PBC Linear’s V-Guide series. Constructed from 400 series stainless steel, it is polished for a high-quality surface that minimizes friction and wear. Simple installation with..
$319.29
V-Rail Stainless Steel Linear Rail, 24" long, matching Size 4 V-wheels (60mm diameter roller bearings sold separately). This undrilled solid v-groove rail is part of PBC Linear’s V-Guide series. Constructed from 400 series stainless steel, it is polished for a high-quality surface that minimizes friction and wear. Simple installation with..
$159.64
V-Rail Stainless Steel Linear Rail, 24" long, matching Size 3 V-wheels (45mm diameter roller bearings sold separately). This undrilled solid v-groove rail is part of PBC Linear’s V-Guide series. Constructed from 400 series stainless steel, it is polished for a high-quality surface that minimizes friction and wear. Simple installation with..
$109.26
V-Rail Stainless Steel Linear Rail, 72" long, matching Size 2 V-wheels (30mm diameter roller bearings sold separately). This undrilled solid v-groove rail is part of PBC Linear’s V-Guide series. Constructed from 400 series stainless steel, it is polished for a high-quality surface that minimizes friction and wear. Simple installation with..
$196.66
V-Rail Stainless Steel Linear Rail, 72" long, matching Size 1 V-wheels (20mm diameter roller bearings sold separately). This undrilled solid v-groove rail is part of PBC Linear’s V-Guide series. Constructed from 400 series stainless steel, it is polished for a high-quality surface that minimizes friction and wear. Simple installation with..
$141.80
V-Rail Stainless Steel Linear Rail, 48" long, matching Size 1 V-wheels (20mm diameter roller bearings sold separately). This undrilled solid v-groove rail is part of PBC Linear’s V-Guide series. Constructed from 400 series stainless steel, it is polished for a high-quality surface that minimizes friction and wear. Simple installation with..
$94.54
V-Rail Stainless Steel Linear Rail, 24" long, matching Size 1 V-wheels (20mm diameter roller bearings sold separately). This undrilled solid v-groove rail is part of PBC Linear’s V-Guide series. Constructed from 400 series stainless steel, it is polished for a high-quality surface that minimizes friction and wear. Simple installation with..
$47.26
V-Rail Linear Rail, 24" long, pre-drilled, matching Size 4 V-wheels (these are 60mm diameter roller bearings sold separately). This v-groove rail is part of PBC Linear’s V-Guide series. Constructed from induction-hardened 1045 carbon steel, it is ground and polished for a high-quality surface that minimizes friction and wear. Pre-drilled with..
$82.50
V-Rail Linear Rail, 72" long, pre-drilled, matching Size 4 V-wheels (these are 60mm diameter roller bearings sold separately). This v-groove rail is part of PBC Linear’s V-Guide series. Constructed from induction-hardened 1045 carbon steel, it is ground and polished for a high-quality surface that minimizes friction and wear. Pre-drilled with..
$247.50
V-Rail Linear Rail, 48" long, pre-drilled, matching Size 3 V-wheels (these are 45mm diameter roller bearings sold separately). This v-groove rail is part of PBC Linear’s V-Guide series. Constructed from induction-hardened 1045 carbon steel, it is ground and polished for a high-quality surface that minimizes friction and wear. Pre-drilled with..
$115.06

Cam Roller Linear Guides

666 products

Cam roller linear guides combine hardened or machined linear rails with rolling-element carriages to create rugged, high-speed linear motion systems that excel with cantilevered loads, unlike plain bearing guides that must follow the 2:1 binding rule. Cam Roller Technology (CRT) uses durable guide rails and hardened cam roller bearings to deliver smooth, reliable motion in moderate- to heavy-load conditions, with strong tolerance for contamination, long travel, and repeated cycling. The CRT product line, made in the USA, includes Redi-Rail® Guides, Steel Rail®, Steel Rail Plus® systems, Integral-V™ V-wheel guides, V-Guide® V-wheel guides, Commercial Rail Guides®, and hardened crown roller guides for cost-effective linear motion. Hevi-Rail® extends the category into heavy-duty industrial linear guide systems for extreme loads, long travel lengths, shock, vibration, and harsh operating environments, using high-capacity steel cam rollers and axial bearings for exceptional load support. Individual cam followers, or stud-mounted cam rollers, are also available for replacement, repair, rebuilds and custom guide assemblies.

  • Temperature Rating: -4°F to +176°F (-20°C to +80°C); Hevi-Rail: -22°F to +248°F
  • Maximum Load: Up to 13,308 lb (59 kN)
  • Maximum Speed: Up to 8 m/s (315 in/s)