CAM Roller Linear Guides

Cam Roller Linear Guides

Cam roller linear guides combine hardened or machined linear rails with rolling-element carriages to create rugged, high-speed linear motion systems that excel with cantilevered loads, unlike plain bearing guides that must follow the 2:1 binding rule. Cam Roller Technology (CRT) uses durable guide rails and hardened cam roller bearings to deliver smooth, reliable linear motion in moderate- to heavy-load conditions, with strong tolerance for contamination, long travel, and repeated cycling. The CRT product line, made in the USA, includes Redi-Rail® Guides, Steel Rail®, Steel Rail Plus® systems, Integral-V™ V-wheel guides, V-Guide® V-wheel guides, Commercial Rail Guides®, and hardened crown roller guides. Hevi-Rail® extends the category into heavy-duty industrial linear guide systems for extreme loads, long travel lengths, shock, vibration, and harsh operating environments, using high-capacity steel cam rollers and axial bearings for exceptional load support. Individual cam followers, or stud-mounted cam rollers, are also available for replacement, repair, rebuilds and custom guide assemblies.

More About Cam Roller Linear Guides

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

666 products
Sealed cam roller (yoke-type cam follower) with a 1″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam..
$31.38
Adjustable cam roller bearing featuring a 5/8" outer diameter. This eccentric stud cam follower is designed for easy mounting, making it ideal for a variety of cam or track roller applications that involve moderate loading and shock. It is especially recommended for scenarios where the stud hole can be machined..
$34.29
Cam roller bearing (yoke-type cam follower) with a 0.850″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in harsh operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam..
$34.98
Cam Roller; a Yoke-Type Cam Follower with 0.432" Outer Diameter (OD). Yoke not included. These track rollers are easy to mount and designed for various cam applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Yoke not included Dimensionally interchangeable with standard Cam Yoke Rollers..
$23.04
Cam Roller for a Yoke-Type Cam Follower with 0.558" Outer Diameter (OD). Yoke not included.  These track rollers are easy to mount and designed for applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Yoke not included Dimensionally interchangeable with standard Cam Yoke Rollers Pre-lubricated..
$24.39
Adjustable cam roller bearing featuring a 1/2" outer diameter. This eccentric stud cam follower is designed for easy mounting, making it ideal for a variety of cam or track roller applications that involve moderate loading and shock. It is especially recommended for scenarios where the stud hole can be machined..
$34.84
Adjustable cam roller bearing (track roller) with 7/8″ OD. This eccentric stud cam follower is ideal for applications where maintaining precise alignment is difficult, such as when mounting holes cannot be machined to tight tolerances. The eccentric design allows the cam follower to compensate for minor positional errors and accommodate..
$32.48
Adjustable cam roller bearing (track roller) with 1-1/8″ OD. This eccentric stud cam follower is ideal for applications where maintaining precise alignment is difficult, such as when mounting holes cannot be machined to tight tolerances. The eccentric design allows the cam follower to compensate for minor positional errors and accommodate..
$38.62
Chrome Plated Cam Yoke Roller 1 1/8" Outer Diameter OD - Sealed - Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings..
$59.45
Stainless Steel Cam Yoke Roller 7/8" Outer Diameter OD - Sealed - Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock.  Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain..
$114.45
Chrome plated adjustable cam roller bearing (track roller) with 5/8″ OD. This eccentric stud cam follower is ideal for applications where maintaining precise alignment is difficult, such as when mounting holes cannot be machined to tight tolerances. The eccentric design allows the cam follower to compensate for minor positional errors..
$53.86
Chrome Plated Sealed Cam Roller of 1" Outer Diameter (OD). Yoke not included. These yoke-type cam followers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock.  Yoke not included. This is a yoke-type cam follower aka cam roller Precision manufacturing minimizes..
$39.60
Stainless Steel Cam Roller with Groove 7/8" Outer Diameter OD. Yoke not included. The yoke-type cam followers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock.  Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain lubrication and prevent contamination..
$77.13
Chrome Plated Sealed Cam Roller 7/8" Outer Diameter ( OD). Yoke not included. These yoke-type cam followers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain lubrication and prevent contamination..
$54.29
Stainless Steel Cam Roller featuring a 5/8" outer diameter and includes a concentric studded cam follower in a fixed assembly. These cam rollers are designed for easy mounting, making them ideal for a variety of cam or track roller applications that involve moderate loading and shock. They are especially recommended..
$28.54
Chrome Plated Cam Roller featuring a 5/8" outer diameter with a concentric studded cam follower in a fixed assembly. These cam rollers are designed for easy mounting, making them ideal for a variety of cam or track roller applications that involve moderate loading and shock. They are especially recommended for..
$53.61
Stainless steel cam roller with a 0.667″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The stainless steel withstands corrosive environments while delivering smooth rolling contact along cam profiles or track surfaces.  Yoke not included Made..
$69.26
Chrome plated cam roller with a 0.667″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The Chrome Plating delivers smooth rolling contact along cam profiles or track roller surfaces. The base material is high carbon chrome..
$34.94
Fixed concentric cam roller featuring a 1/2" outer diameter and made for high temperatures. This stud cam follower is designed for easy mounting, making it ideal for a variety of cam or track roller applications that involve moderate loading and shock. It is especially recommended for scenarios where the stud..
$30.81
High-temperature adjustable cam roller bearing (track roller) with 1/2″ OD. This eccentric stud cam follower is ideal for applications where maintaining precise alignment is difficult, such as when mounting holes cannot be machined to tight tolerances. The eccentric design allows the cam follower to compensate for minor positional errors and..
$37.54

Cam Roller Linear Guides

666 products

Cam roller linear guides combine hardened or machined linear rails with rolling-element carriages to create rugged, high-speed linear motion systems that excel with cantilevered loads, unlike plain bearing guides that must follow the 2:1 binding rule. Cam Roller Technology (CRT) uses durable guide rails and hardened cam roller bearings to deliver smooth, reliable motion in moderate- to heavy-load conditions, with strong tolerance for contamination, long travel, and repeated cycling. The CRT product line, made in the USA, includes Redi-Rail® Guides, Steel Rail®, Steel Rail Plus® systems, Integral-V™ V-wheel guides, V-Guide® V-wheel guides, Commercial Rail Guides®, and hardened crown roller guides for cost-effective linear motion. Hevi-Rail® extends the category into heavy-duty industrial linear guide systems for extreme loads, long travel lengths, shock, vibration, and harsh operating environments, using high-capacity steel cam rollers and axial bearings for exceptional load support. Individual cam followers, or stud-mounted cam rollers, are also available for replacement, repair, rebuilds and custom guide assemblies.

  • Temperature Rating: -4°F to +176°F (-20°C to +80°C); Hevi-Rail: -22°F to +248°F
  • Maximum Load: Up to 13,308 lb (59 kN)
  • Maximum Speed: Up to 8 m/s (315 in/s)