Heavy Duty Linear Rail HVRI-07-1500 - Steel I-Channel 1500mm for Hevi-Rail Linear Guide Roller HVB-055

Heavy-duty linear rail, I-channel size 7, with a 1500mm length and 103.2mm rail width for the PBC Linear Hevi-Rail® steel linear guide system. Designed for HVB-055 concentric and HVBEA-455 eccentric adjustable guide rollers, the I-channel provides a rigid structural track for high-load and long-span applications, allowing the rail to carry supporting frame loads while also guiding the rollers. Made from 18MnNb6 ferritic steel for heavy material handling, lifting, telescoping systems and other demanding industrial applications. Rail only; rollers are sold separately.

  • Heavy-duty Hevi-Rail® size 7 steel I-channel linear rail
  • Compatible with HVB-055 and HVBEA-455 guide rollers
  • 1500mm length × 103.2mm rail width
  • System static load ratings: 12.40kN radial and 3.87kN axial
  • Rigid I-channel profile provides high resistance to bending
  • Rail serves as both linear guide track and supporting machine structure
  • 18MnNb6 ferritic steel
  • 430N/mm² yield strength
  • 550–770N/mm² tensile strength
  • Brinell hardness: 160–210 HB
  • Ideal for heavy material handling, lifting and long-span linear motion applications
  • Rail only — guide rollers sold separately

3D Models

TypeFileFormatLink
3dHVRI-07-1500.htmlhtmlView
cadHVRI-07-1500.x_tSolidWorks >=2006Download
$337.33
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
64.1545 lbs2.56 in59.06 in3.86 in
Linear Guides
Linear Guides
Hevi Rail Overview
Hevi Rail Overview
Hevi Rail Bearing Adjustment
Hevi Rail Bearing Adjustment
Mobile & On Vehicle Applications
Mobile & On Vehicle Applications
Hevi-Rail Heavy Duty Roller Bearing Design Tips
Hevi-Rail Heavy Duty Roller Bearing Design Tips
Hevi-Rail Telescopic Racking Case Study
Hevi-Rail Telescopic Racking Case Study
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Competitor Interchange Chart
datasheetOpen Link
CRT Catalog - Roller Bearings and Linear Guideways
catalogOpen Link

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
The Heavy Duty Roller Bearing
blogOpen Link
Hevi-Rail Offers Heavy Lifting for Precision Applications
blogOpen Link
Design Tips for Implementing Hevi-Rail Roller Bearings
blogOpen Link
Hevi-Rail Heavy Duty Combined Bearing Adjustment Guide
blogOpen Link
Supporting Nuclear Reactor Refueling
blogOpen Link
Machine Maintenance and Tooling
blogOpen Link
Eliminating Stalls on Injection Machines
blogOpen Link
Home Building and Drilling
blogOpen Link
Keeping Cargo Accessible
blogOpen Link
Stage Construction using Hevi-Rail
blogOpen Link
Hevi-Rail®: The Original Heavy Duty Bearing
newsOpen Link
Hevi-Rail® Clears Way for Machine Maintenance and Tooling
newsOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased