Case Study: Heavy Duty Linear Guide Moves Machinery for Maintenance

Heavy Duty Linear Guide

Providing smooth, accurate motion in dirty environments

Rolling through a mucky, contaminated environment with incredible ease, PBC Linear’s Hevi-Rail® heavy-duty linear guide system provided hand-operated linear motion guidance for periodic maintenance and cleaning on a CNC lathe. Cumbersome pumps and filtration systems were continually blocking the cleaning bin of the CNC lathe, and made cleaning the bin next to impossible. After installing Hevi-Rail, the filtration system could be moved with a light push, ensuring effective inspection, cleaning and maintenance.

Retrofit or OEM:

OEM

Problem:

Cumbersome pumps and filtration systems can continually block the cleaning bins of the CNC lathes.

Solution:

Hevi-Rail Heavy Duty Linear Guides make moving the pump as easy as giving a light push, ensuring effective inspection, cleaning and maintenance.


The environment created by the lathe, pumps and filtration system was grimy and full of expelled metal particulate. The pumps and filtration system sit over the cleaning bin, blocking easy access. The system itself weighs up to 250 lbs, and needed to be moved without the constant help of machinery while still complying with OSHA and ergonomic requirements. To solve this, the lathe would require a linear guide rail system that could not only tolerate the weight of the filtration system and the harsh surroundings, but also be easily manipulated by maintenance personnel.

The PBC Linear solution

PBC Linear decided to implement their proven Hevi-Rail linear guide system. Hevi-Rail® handles high axial and radial loads, up to 60 tons. Offering a lifetime of durability under continuous use, Hevi-Rail is designed for both linear and axial motion, and rolls easily over contaminants. Once installed, Hevi-Rail allowed for the pump and filtration system to be moved out of the way quickly and efficiently, thereby permitting periodic maintenance and cleaning.


Discover the best linear guide solution for your application

‹ ›
Cite This Page

Source: PBC Linear - “Case Study: Heavy Duty Linear Guides Move Machines for Maintenance”
https://pbclinear.com/blogs/application-stories/machine-maintenance-and-tooling
Last updated: November 2025