Eccentric Adjustable Roller Bearing HVBEA-461 for Hevi-Rail Linear Guide Rail HVR-4
Eccentric adjustable heavy-duty roller bearing with 107.7 mm outer diameter from the Hevi-Rail linear guide system, built to withstand extreme axial and radial loads. Compatible with the Hevi-Rail Linear Rail HVR-4 U-Type, these linear roller bearings are crafted from durable case hardened S450J2 MOD carbon steel, offering long-lasting heavy-duty performance, while the easily interchangeable components help minimize downtime.
- Matches Hevi-Rail Linear Rail HVR-4 U-Type
- Roller Bearing Only (Rail and HVP4-1 flange plate sold separately)
- Radial Maximum Static Load: 23.8 kN/2.67 US Ton-Force
- Axial Maximum Static Load: : 7.44 kN/0.83 US Ton-Force
- Allows for precise adjustments to enhance alignment and system performance.
- Withstands extreme operating temperatures from -30°C to 120°C (-22°F to 248°F)
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | HVBEA-461.ai | Adobe Illustrator File | Download |


