Eccentric Adjustable Roller Bearing HVBEA-459 for Hevi-Rail Linear Guide Rail HVRI-10
Eccentric adjustable heavy-duty roller bearing with 101.2mm outer diameter from the Hevi-Rail linear guide system, built to withstand extreme axial and radial loads. Compatible with the Hevi-Rail Linear Rail HVRI-10 I-Type, these linear roller bearings are crafted from durable case hardened S450J2 MOD carbon steel, offering long-lasting heavy-duty performance, while the easily interchangeable components help minimize downtime.
- Matches Hevi-Rail Linear Rail HVRI-10 I-Type
- Roller Bearing Only (Rail and flange plates sold separately)
- Radial Maximum Static Load: 22 kN/2.47 US Ton-Force
- Axial Maximum Static Load: : 7.0 kN/0.78 US Ton-Force
- Allows for precise adjustments to enhance alignment and system performance.
- Withstands extreme operating temperatures from -30°C to 120°C (-22°F to 248°F)
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | HVBEA-459.step | STEP AP214 | Download |


