Heavy Duty Linear Rail HVRI-07-1000 - Steel I-Channel 1000mm for Hevi-Rail Linear Guide Roller HVB-055
Heavy-duty linear rail, I-channel size 7, with a 1000mm length and 103.2mm rail width for the PBC Linear Hevi-Rail® steel linear guide system. Designed for HVB-055 concentric and HVBEA-455 eccentric adjustable guide rollers, the I-channel provides a rigid structural track for high-load and long-span applications, allowing the rail to carry supporting frame loads while also guiding the rollers. Made from 18MnNb6 ferritic steel for heavy material handling, lifting, telescoping systems and other demanding industrial applications. Rail only; rollers are sold separately.
- Heavy-duty Hevi-Rail® size 7 steel I-channel linear rail
- Compatible with HVB-055 and HVBEA-455 guide rollers
- 1000mm length × 103.2mm rail width
- System static load ratings: 12.40kN radial and 3.87kN axial
- Rigid I-channel profile provides high resistance to bending
- Rail serves as both linear guide track and supporting machine structure
- 18MnNb6 ferritic steel
- 430N/mm² yield strength
- 550–770N/mm² tensile strength
- Brinell hardness: 160–210 HB
- Ideal for heavy material handling, lifting and long-span linear motion applications
- Rail only — guide rollers sold separately
