Heavy-Duty Linear Guide Roller HVB-058 Fixed Concentric for Hevi-Rail Linear Rail HVR-3 and HVRI-09
Fixed Heavy Duty Linear Roller Bearing with a 88.4mm diameter, part of the Hevi-Rail Linear Guide system, designed to handle substantial axial and radial loads. Compatible with the Hevi-Rail Linear Rail HVR-3 U-Type or HVRI-09 I-Type. The roller bearing is crafted from case-hardened S450J2 MOD. carbon steel, offering durability, while easily interchangeable components help minimize downtime.
- Matches Hevi-Rail Linear Rail HVR-3 U-Type or HVRI-09 I-Type
- Roller Bearing Only (rail & flange plate HVP3-1 sold separately)
- Radial Maximum Static Load: 22.4 kN/2.51 US Ton-Force
- Axial Maximum Static Load: : 7.0 kN/0.78 US Ton-Force
- Operating temperature: -30°C to 120°C (-22°F to 248°F)
- Fixed and Adjustable versions available


