Heavy-Duty Linear Guide Roller HVB-055/HVP1 w/ Flange Plate for Hevi-Rail Linear Guide Rail HVR-1

Fixed concentric linear guide roller for the HVR-1 U-channel or HVRI-07 I-type rail, with the HVP1-1 horizontal flange plate welded in place for mounting to a carriage or frame. The 70.1mm OD combined roller carries both radial and axial loads and uses a case-hardened S450J2 MOD carbon steel outer ring for heavy-duty service. It can be paired with the corresponding eccentric adjustable roller on the opposite side of a two-rail system to remove play, correct alignment, and set preload. This helps the carriage move securely without binding, even where shock loads or fabrication tolerances make perfect rail alignment difficult. Rail is sold separately.

  • Fixed concentric heavy-duty roller with welded HVP1-1 horizontal flange plate
  • Adjustable version available for alignment and preload adjustment
  • 70.1mm OD; case-hardened S450J2 MOD carbon steel outer ring
  • Matches HVR-1 U-type or HVRI-07 I-type linear guide rail
  • Static radial load: 12.4kN (1.39 US ton-force)
  • Static axial load: 3.87kN (0.43 US ton-force)
  • Operating temperature: -30°C to 120°C (-22°F to 248°F)
  • Rail sold separately

3D Models

TypeFileFormatLink
3dHVB-055-HVP1.htmlhtmlView
cadHVB-055-HVP1.x_tSolidWorks >=2006Download
$229.13
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
1.75 lbs0 in0 in0 in
Linear Guides
Linear Guides
Hevi Rail Overview
Hevi Rail Overview
Hevi Rail Bearing Adjustment
Hevi Rail Bearing Adjustment
Mobile & On Vehicle Applications
Mobile & On Vehicle Applications
Hevi-Rail Heavy Duty Roller Bearing Design Tips
Hevi-Rail Heavy Duty Roller Bearing Design Tips
Hevi-Rail Telescopic Racking Case Study
Hevi-Rail Telescopic Racking Case Study
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Competitor Interchange Chart
datasheetOpen Link
CRT Catalog - Roller Bearings and Linear Guideways
catalogOpen Link

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
The Heavy Duty Roller Bearing
blogOpen Link
Hevi-Rail Offers Heavy Lifting for Precision Applications
blogOpen Link
Design Tips for Implementing Hevi-Rail Roller Bearings
blogOpen Link
Hevi-Rail Heavy Duty Combined Bearing Adjustment Guide
blogOpen Link
Supporting Nuclear Reactor Refueling
blogOpen Link
Machine Maintenance and Tooling
blogOpen Link
Eliminating Stalls on Injection Machines
blogOpen Link
Home Building and Drilling
blogOpen Link
Keeping Cargo Accessible
blogOpen Link
Stage Construction using Hevi-Rail
blogOpen Link
Hevi-Rail®: The Original Heavy Duty Bearing
newsOpen Link
Hevi-Rail® Clears Way for Machine Maintenance and Tooling
newsOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased