Commercial Rail Linear Guide

Sturdy, Low-Cost Linear Motion

Linear guides of the Commercial Rail series feature a zinc-plated steel linear rail and anodized 6061-T6 aluminum slider body, providing a cost-effective, high-load-capacity solution with excellent corrosion resistance. Its roll-formed rails and adjustable pre-load design ensure flexible integration for applications in automation, packaging, material handling, environmental, energy, HVAC, medical, and office equipment.

NOTE: Rails and Carriages must be ordered separately.

Commercial Rail Linear Guide Performance Benefits

  • Precision formed rails available in zinc plated carbon steel sheet
  • Transfer speeds up to 1.5 m/s (59 in/s)
  • Withstands temperatures up to 100°C (212°F)
  • Load capability up to 1,330 N (298 lbs)
  • Available in lengths up to 6 m (19 ft)
  • Machined anodized aluminum slider body with standard mounting holes
  • Sliders are available with sealed 52100 steel or 440 stainless steel wheels
  • Sliders include standard adjustable pre-load feature

Shop Commercial Rail Linear Guides

Shop our standard off-the-shelf offerings or use the configurator to customize the perfect solution for your linear motion application.

Name Size (mm) Item Compatible Carriage (Order Separate) Shop Link
6101225 14 Wrench CR45MCA Shop Now
6101226 10 Wrench CR30MCA Shop Now
6101227 6 Wrench CR20MCA Shop Now
Name Width (mm) Item Carriage Length (mm) Compatible Rail (Order Separate) Shop Link
CR20MCA 12.7 Carriage 60 CR20R Shop Now
CR30MCA 19.1 Carriage 80 CR30R Shop Now
CR45MCA 31.8 Carriage 120 CR45R Shop Now