Linear Guide Slides GST

Linear Slides | Gliding Surface Linear Guides

Linear slides are linear guides that use sliding contact rather than recirculating balls or rollers to carry a load on a carriage in a straight line with one degree of freedom. Instead of relying on rolling elements that can seize, brinell (dent), or fail, plain linear slides use engineered bearing surfaces to glide along a rail. Sliding-element guides do need to follow the 2:1 binding rule: the farther a cantilevered load or drive force is offset from the rail, the farther apart the carriages need to be along the rail. PBC Linear Uni-Guide™ linear slides pair ceramic-coated aluminum rails with anodized aluminum carriages lined with self-lubricating FrelonGOLD®. The FrelonGOLD® liner separates the carriage from the rail, eliminating metal-on-metal contact while providing smooth, maintenance-free linear motion. With no rolling elements to jam, seize, or contaminate, Uni-Guide™ slides are well suited for extreme temperatures, washdowns, caustic environments, clean rooms, medical devices, packaging equipment, automation systems, and applications exposed to dirt, debris, fluids, vibration, shock loads, or impact. The Uni-Guide™ family includes the flagship variant plus Low Profile Uni-Guide™ linear slides, Tall Profile Uni-Guide™ linear slides, Mini-Rail® slides, and Low Profile Mini-Rail® slides.

More About Linear Slides | Gliding Surface Linear Guides

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

77 products
Uni-Guide™ Linear Slide Guide with a hand brake, a 12" long ceramic hard-coated anodized aluminum rail and a 125mm (4.92") wide carriage, underlined with self-lubricating maintenance-free FrelonGold®. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while facilitating smooth, gliding linear motion even in extreme conditions such as..
$791.04
Uni-Guide™ Linear Slide Guide with a 48" long ceramic hard-coated aluminum rail and a 125mm (4.92") wide carriage, underlined with self-lubricating FrelonGold®. Boasts a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while facilitating smooth, gliding linear motion..
$1,408.88
Uni-Guide™ Linear Slide Guide with a 36" long ceramic hard-coated aluminum rail and a 125mm (4.92") wide carriage, underlined with self-lubricating FrelonGold®. Boasts a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while facilitating smooth, gliding linear motion..
$1,157.65
Uni-Guide™ Linear Slide Guide with a 12" long ceramic hard-coated aluminum rail and a 125mm (4.92") wide carriage, underlined with self-lubricating FrelonGold®. Boasts a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while facilitating smooth, gliding linear motion..
$655.19
Uni-Guide™ Linear Slide Guide with a hand brake, a 48" long ceramic hard-coated anodized aluminum rail and a 100mm (3.94") wide carriage, underlined with self-lubricating maintenance-free FrelonGold®. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while facilitating smooth, gliding linear motion even in extreme conditions such as..
$1,206.06
Uni-Guide™ Linear Slide Guide with a hand brake, a 24" long ceramic hard-coated anodized aluminum rail and a 100mm (3.94") wide carriage, underlined with self-lubricating maintenance-free FrelonGold®. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while facilitating smooth, gliding linear motion even in extreme conditions such as..
$843.63
Uni-Guide™ Linear Slide Guide with a hand brake, a 12" long ceramic hard-coated anodized aluminum rail and a 100mm (3.94") wide carriage, underlined with self-lubricating maintenance-free FrelonGold®. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while facilitating smooth, gliding linear motion even in extreme conditions such as..
$662.43
Uni-Guide™ Linear Slide Guide with a 48" long ceramic hard-coated anodized aluminum rail and a 100mm (3.94") wide carriage, underlined with self-lubricating maintenance-free FrelonGold®. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while facilitating smooth, gliding linear motion even in extreme conditions such as high heat, dirt,..
$1,070.83
Uni-Guide™ Linear Slide Guide with a 36" long ceramic hard-coated anodized aluminum rail and a 100mm (3.94") wide carriage, underlined with self-lubricating FrelonGold®. Boasts a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while facilitating smooth, gliding linear..
$889.62
Uni-Guide™ Linear Slide Guide with a 12" long anodized aluminum rail and a 100mm (3.94") wide carriage, underlined with self-lubricating FrelonGold®. Boasts a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while facilitating smooth, gliding linear motion even..
$527.20
Uni-Guide™ Linear Slide Guide with a 24" long ceramic hard-coated anodized aluminum rail and a 100mm (3.94") wide carriage, underlined with self-lubricating FrelonGold®. Boasts a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while facilitating smooth, gliding linear..
$708.40
Uni-Guide™ Linear Slide Guide with a hand brake, a 36" long anodized aluminum rail and a 75mm (2.95") wide carriage, underlined with self-lubricating FrelonGold®. Boasts a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while facilitating smooth, gliding..
$822.46
Uni-Guide™ Linear Slide Guide with a hand brake, a 48" long anodized aluminum rail and a 75mm (2.95") wide carriage, underlined with self-lubricating FrelonGold®. Boasts a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while facilitating smooth, gliding..
$970.76
Uni-Guide™ Linear Slide Guide with a hand brake, a 24" long anodized aluminum rail and a 75mm (2.95") wide carriage, underlined with self-lubricating FrelonGold® and boasting a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while facilitating smooth,..
$674.16
Uni-Guide™ Linear Slide Guide with a 48" long anodized aluminum rail and a 75mm (2.95") wide carriage, underlined with self-lubricating FrelonGold® and boasting a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while enabling smooth, gliding linear motion..
$851.95
Uni-Guide™ Linear Slide Guide with a 24" long anodized aluminum rail and a 75mm (2.95") wide carriage, underlined with self-lubricating FrelonGold® and boasting a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while enabling smooth, gliding linear motion..
$555.35
Uni-Guide™ Linear Slide Guide with a hand brake, a 48" long anodized aluminum rail and a 125mm (4.92") wide carriage, underlined with self-lubricating FrelonGold® and boasting a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while allowing for..
$1,544.72
77 products

Linear Slides | Gliding Surface Linear Guides

77 products

Linear slides are linear guides that use sliding contact rather than recirculating balls or rollers to carry a load on a carriage in a straight line with one degree of freedom. Instead of relying on rolling elements that can seize, brinell (dent), or fail, plain linear slides use engineered bearing surfaces to glide along a rail. Sliding-element guides do need to follow the 2:1 binding rule: the farther a cantilevered load or drive force is offset from the rail, the farther apart the carriages need to be along the rail.

PBC Linear Uni-Guide™ linear slides pair ceramic-coated aluminum rails with anodized aluminum carriages lined with self-lubricating FrelonGOLD®. The FrelonGOLD® liner separates the carriage from the rail, eliminating metal-on-metal contact while providing smooth, maintenance-free linear motion. With no rolling elements to jam, seize, or contaminate, Uni-Guide™ slides are well suited for extreme temperatures, washdowns, caustic environments, clean rooms, medical devices, packaging equipment, automation systems, and applications exposed to dirt, debris, fluids, vibration, shock loads, or impact.

The Uni-Guide™ family includes the flagship variant plus Low Profile Uni-Guide™ linear slides, Tall Profile Uni-Guide™ linear slides, Mini-Rail® slides, and Low Profile Mini-Rail® slides. Higher-profile Uni-Guide™ variants include dual parallel shafts machined into a single rail for built-in alignment, simplified installation, and improved rigidity, while Mini-Rail® polymer slide variants provide compact, low-profile gliding motion for smaller linear guide applications.

  • Available in multiple profiles and sizes
  • Maximum speed: 300 SFM, or surface feet per minute
  • Temperature rating: -400°F to +400°F (-240°C to +204.4°C)
  • Self-lubricating FrelonGOLD® liner for maintenance-free linear motion
  • Ceramic-coated aluminum rails for corrosion resistance and smooth travel
  • Anodized aluminum carriages for lightweight, durable support
  • No rolling elements to jam, seize, or contaminate
  • Suitable for harsh, wet, dirty, high-vibration, or high-impact environments
  • Products include the flagship Uni-Guide, Low Profile Uni-Guide, Tall Profile Uni-Guide, Mini-Rail, and Low Profile Mini-Rail options
  • Custom configurations available through Configure & Quote