Linear Guide Slides GST

Linear Slides | Gliding Surface Linear Guides

Linear slides are linear guides that use sliding contact rather than recirculating balls or rollers to carry a load on a carriage in a straight line with one degree of freedom. Instead of relying on rolling elements that can seize, brinell (dent), or fail, plain linear slides use engineered bearing surfaces to glide along a rail. Sliding-element guides do need to follow the 2:1 binding rule: the farther a cantilevered load or drive force is offset from the rail, the farther apart the carriages need to be along the rail. PBC Linear Uni-Guide™ linear slides pair ceramic-coated aluminum rails with anodized aluminum carriages lined with self-lubricating FrelonGOLD®. The FrelonGOLD® liner separates the carriage from the rail, eliminating metal-on-metal contact while providing smooth, maintenance-free linear motion. With no rolling elements to jam, seize, or contaminate, Uni-Guide™ slides are well suited for extreme temperatures, washdowns, caustic environments, clean rooms, medical devices, packaging equipment, automation systems, and applications exposed to dirt, debris, fluids, vibration, shock loads, or impact. The Uni-Guide™ family includes the flagship variant plus Low Profile Uni-Guide™ linear slides, Tall Profile Uni-Guide™ linear slides, Mini-Rail® slides, and Low Profile Mini-Rail® slides.

More About Linear Slides | Gliding Surface Linear Guides

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

77 products
Low profile linear slide rail, 27mm wide, 9.5mm high and 100mm long, for Mini-Rail miniature linear guides, compatible with LPM27C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible with..
$8.76
Low profile linear slide rail, 17mm wide, 6mm high and 250mm long, for Mini-Rail miniature linear guides, compatible with LPM17C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible with..
$18.77
Low profile linear slide rail, 17mm wide, 6mm high and 100mm long, for Mini-Rail miniature linear guides, compatible with LPM17C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible with..
$7.51
Low Profile Uni-Guide Linear Rail - UGA040R-1000-000, a 1000mm ceramic-coated angled aluminum rail with Gliding Surface Technology™ (GST) for maintenance-free, low-friction linear motion. Compatible with UGA040C series carriages. Compatible carriage: UGA040C-0C1G00 Linear rail length: 1000mm 40mm wide ceramic-coated angled aluminum rail Standard anodizing with 60mm hole pattern Splatter-proof anodized finish..
$150.14
Miniature Linear Guide with a 9mm base width and 150mm length with a ceramic coated aluminum linear rail with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology. Compatible carriage: MR09C 9mm base width and 150mm length ideal for compact applications Precision Series: 0.025-0.051mm running clearance carriage to rail..
$20.65
Miniature Linear Guide with a 12mm base width and 100mm length with a ceramic coated aluminum linear rail with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology. Compatible carriage: MR12C 12mm base width and 100mm length ideal for compact applications Precision Series: 0.025-0.051mm running clearance carriage to rail..
$13.77
Miniature Linear Guide with a 12mm base width and 200mm length with a ceramic coated aluminum linear rail with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology. Compatible carriage: MR12C 12mm base width and 200mm length ideal for compact applications Precision Series: 0.025-0.051mm running clearance carriage to rail..
$27.53
Miniature Linear Guide with a 15mm base width and 400mm length with a ceramic coated aluminum linear rail with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology. Compatible carriage: MR15C 15mm base width and 400mm length ideal for compact applications Precision Series: 0.025-0.051mm running clearance carriage to rail..
$55.06
Miniature Linear Guide with a 20mm base width and 250mm length with a ceramic coated aluminum linear rail with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology. Compatible carriage: MR20C 20mm base width and 250mm length ideal for compact applications Precision Series: 0.025-0.051mm running clearance carriage to rail..
$37.54
Linear Guide Slide of 2000mm length utilizing self-lubricating Gliding Surface Technology (GST), specifically a FrelonGOLD® liner for the 100mm long carriage on an anodized aluminum linear rail. 2000mm linear rail length accommodates more extensive linear motion needs while maintaining compactness. 40mm tall profile enhances structural integrity and supports higher load..
$475.52
Uni-Guide™ Linear Slide Guide with a 24" long ceramic hard-coated aluminum rail and a 125mm (4.92") wide carriage, underlined with self-lubricating FrelonGold®. Boasts a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while facilitating smooth, gliding linear motion..
$906.42
Uni-Guide™ Linear Slide Guide with a hand brake, a 12" long anodized aluminum rail and a 75mm (2.95") wide carriage, underlined with self-lubricating FrelonGold® and boasting a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while facilitating smooth,..
$525.85
Uni-Guide™ Linear Slide Guide with a 36" long anodized aluminum rail and a 75mm (2.95") wide carriage, underlined with self-lubricating FrelonGold® and boasting a high static load capacity of up to 1000 lb. The liner prevents metal-to-metal contact, eliminating the risk of catastrophic failure while enabling smooth, gliding linear motion..
$703.65
Low profile linear slide rail, 80mm wide, 12mm high and 2000mm long, for Mini-Rail miniature linear guides and compatible with LPM80C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible..
$275.30
Low profile linear slide rail, 80mm wide, 12mm high and 1500mm long, for Mini-Rail miniature linear guides and compatible with LPM80C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible..
$206.47
Low profile linear slide rail, 80mm wide, 12mm high and 1000mm long, for Mini-Rail miniature linear guides and compatible with LPM80C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible..
$137.65
Low profile linear slide rail, 80mm wide, 12mm high and 500mm long, for Mini-Rail miniature linear guides and compatible with LPM80C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible..
$68.83
Low profile linear slide rail, 40mm wide, 9.5mm high and 1000mm long, for Mini-Rail miniature linear guides and compatible with LPM40C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible..
$87.56
Low profile linear slide rail, 40mm wide, 9.5mm high and 500mm long, for Mini-Rail miniature linear guides and compatible with LPM40C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible..
$43.78
Low profile linear slide rail, 40mm wide, 9.5mm high and 200mm long, for Mini-Rail miniature linear guides and compatible with LPM40C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible..
$17.51

Linear Slides | Gliding Surface Linear Guides

77 products

Linear slides are linear guides that use sliding contact rather than recirculating balls or rollers to carry a load on a carriage in a straight line with one degree of freedom. Instead of relying on rolling elements that can seize, brinell (dent), or fail, plain linear slides use engineered bearing surfaces to glide along a rail. Sliding-element guides do need to follow the 2:1 binding rule: the farther a cantilevered load or drive force is offset from the rail, the farther apart the carriages need to be along the rail.

PBC Linear Uni-Guide™ linear slides pair ceramic-coated aluminum rails with anodized aluminum carriages lined with self-lubricating FrelonGOLD®. The FrelonGOLD® liner separates the carriage from the rail, eliminating metal-on-metal contact while providing smooth, maintenance-free linear motion. With no rolling elements to jam, seize, or contaminate, Uni-Guide™ slides are well suited for extreme temperatures, washdowns, caustic environments, clean rooms, medical devices, packaging equipment, automation systems, and applications exposed to dirt, debris, fluids, vibration, shock loads, or impact.

The Uni-Guide™ family includes the flagship variant plus Low Profile Uni-Guide™ linear slides, Tall Profile Uni-Guide™ linear slides, Mini-Rail® slides, and Low Profile Mini-Rail® slides. Higher-profile Uni-Guide™ variants include dual parallel shafts machined into a single rail for built-in alignment, simplified installation, and improved rigidity, while Mini-Rail® polymer slide variants provide compact, low-profile gliding motion for smaller linear guide applications.

  • Available in multiple profiles and sizes
  • Maximum speed: 300 SFM, or surface feet per minute
  • Temperature rating: -400°F to +400°F (-240°C to +204.4°C)
  • Self-lubricating FrelonGOLD® liner for maintenance-free linear motion
  • Ceramic-coated aluminum rails for corrosion resistance and smooth travel
  • Anodized aluminum carriages for lightweight, durable support
  • No rolling elements to jam, seize, or contaminate
  • Suitable for harsh, wet, dirty, high-vibration, or high-impact environments
  • Products include the flagship Uni-Guide, Low Profile Uni-Guide, Tall Profile Uni-Guide, Mini-Rail, and Low Profile Mini-Rail options
  • Custom configurations available through Configure & Quote