Miniature Ball Screw Assemblies

Ball Screws

Ball screws are precision mechanical assemblies consisting of helically threaded, hardened steel rods and a mating nut with recirculating balls, designed to convert rotational motion into linear motion with minimal friction and high efficiency. Miniature Ball Screw Assemblies, made in the USA by PBC Linear, combine precision-rolled 1050 steel screw shafts (diameters 6mm, 8mm, 10mm; lead sizes 1mm, 2mm, 2.5mm) with cylindrical or flanged nuts for easy installation and removal in automation and precision motion systems. Featuring a multi-liner ball return system, the nuts ensure smooth, efficient motion with consistent lead accuracy, outperforming lead screws in durability and precision under high loads. Optional preload enhances rigidity and positional accuracy, while polymer wipers at each nut end prevent debris ingress, extending service life in harsh environments like lab automation and medical devices. With a maximum static axial load capacity of 2.144 kN (482 lb), they support demanding applications, and shorter project lead times. Compatible with NEMA 08–23 motors, select assemblies integrate PowerPlus technology for 25–40% increased torque, making them ideal for robotics, CNC machinery, and industrial automation.

For Ball Screw Motor Assemblies Click Here

More About Ball Screws

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

66 products
Ball screw of 10mm diameter, 2mm lead, 500mm length, with a TRS cylindrical nut featuring right-facing external mounting threads. Unlike the smooth CNS nut with polymer wipers, the TRS nut mounts directly into a mating threaded component and has no wipers. The 2mm lead supports faster travel than 1mm but..
$177.64
Ball screw, 8mm diameter, 2.5mm lead, 250mm length, with a TRS cylindrical nut featuring right-facing external mounting threads. Unlike the smooth CNS nut with polymer wipers, the TRS nut mounts directly into a mating threaded component and has no wipers. The 2.5mm lead supports faster travel while the Grade 10..
$158.03
Miniature ball screw assembly with an 8 mm diameter Grade 10 screw and 2 mm lead, combining precise motion with a longer 250 mm travel for fast positioning over extended distances. A cylindrical nut with right-hand external threads enables simple, secure mounting, while precision-rolled construction maintains accuracy across the full..
$153.13
Ball screw, 8mm diameter, 1mm lead, 250mm length, with a TRS cylindrical nut featuring right-facing external mounting threads. Unlike the smooth CNS nut with polymer wipers, the TRS nut mounts directly into a mating threaded component and has no wipers. The 1mm lead supports fine positioning and controlled linear travel,..
$153.13
Miniature ball screw, 6mm diameter, 1mm lead, 250mm length, with a TRS cylindrical nut featuring right-facing external mounting threads. Unlike the smooth CNS nut with polymer wipers, the TRS nut mounts directly into a mating threaded component and has no wipers. The 1mm lead supports fine positioning and controlled linear..
$153.13
Ball screw, 10mm diameter, 2mm lead, 250mm length, with a TRS cylindrical nut featuring right-facing external mounting threads. Unlike the smooth CNS nut with polymer wipers, the TRS nut mounts directly into a mating threaded component and has no wipers. The 2mm lead supports applications requiring quick positioning over longer..
$148.22
Miniature ball screw, 8mm diameter, 2.5mm lead, 150mm length, with a TRS cylindrical nut featuring right-facing external mounting threads. Unlike the smooth CNS nut with polymer wipers, the TRS nut mounts directly into a mating threaded component and has no wipers. The 2.5mm lead supports applications requiring quick positioning, while..
$146.27
Miniature ball screw, 8mm diameter, 2mm lead, 150mm length, with a TRS cylindrical nut featuring right-facing external mounting threads. Unlike the smooth CNS nut with polymer wipers, the TRS nut mounts directly into a mating threaded component and has no wipers. The 2mm lead supports faster positioning and controlled linear..
$143.33
Miniature ball screw, 8mm diameter, 1mm lead, 150mm length, with a TRS cylindrical nut featuring right-facing external mounting threads. Unlike the smooth CNS nut with polymer wipers, the TRS nut mounts directly into a mating threaded component and has no wipers. The 1mm lead supports fine positioning and controlled linear..
$143.33
Miniature ball screw, 6mm diameter, 1mm lead, 150mm length, with a TRS cylindrical nut featuring right-facing external mounting threads. Unlike the smooth CNS nut with polymer wipers, the TRS nut mounts directly into a mating threaded component and has no wipers. The 1mm lead supports fine positioning and controlled linear travel,..
$143.33
Miniature Ball Screw Assembly with a Flanged Nut, an 8mm screw diameter, a 2mm lead and 250mm length - This specific model boasts a user-friendly flanged nut to the right, enabling effortless integration into your assemblies. It is designed for secure mounting to plates or blocks, courtesy of the conveniently..
$185.37
Miniature ball screw with a cylindrical nut, 6mm diameter, 1mm lead, and 250mm length. The longer screw provides more travel while keeping a compact design. A multi-liner ball-return system supports smooth motion, and polymer wipers help keep debris out. The cylindrical nut fits into a matching housing, while a keyway..
$141.01
Miniature Ball Screw Assembly with a 250mm length, an 8mm screw diameter and 1mm lead for precision positioning. The cylindrical nut design helps in the tightest of spaces. 250 mm length for increased linear travel in compact environments 8 mm diameter enhances the assembly's load-carrying capabilities Fine control with a..
$141.01
Miniature ball screw assembly, 8mm diameter, 2.5mm lead, 150mm length — delivering faster travel per revolution while maintaining precision in a compact form factor. BSR series with Grade 10 accuracy class for reliable linear motion in space-constrained applications. 8mm diameter with a unique 2.5mm lead for efficient and rapid positioning...
$134.15
Miniature ball screw assembly with a cylindrical nut, featuring an 8 mm diameter, 2 mm lead, and 250 mm length for compact, efficient linear motion with precise, fast positioning. Grade 10 accuracy class. Equipped with wipers. The 2 mm lead is suitable for rapid adjustments. Durable, corrosion-resistant design supports high..
$141.01
Miniature ball screw assembly, 8mm diameter, 2mm lead, 150mm length — delivering faster travel per revolution while maintaining precision in a compact form factor. BSR series with Grade 10 accuracy class for reliable linear motion in space-constrained applications. 2mm lead offers a compromise between speed and positional accuracy. 150mm length..
$131.21
Miniature Ball Screw Assembly with a Cylindrical Nut offers a 250mm rail with an 8mm screw diameter and a 2.5mm lead, designed for applications requiring quick movement over longer distances within a minimal footprint. Extended 250mm length accommodates more extensive linear movements. The 2.5mm lead increases travel efficiency, ideal for..
$145.91
Miniature ball screw assembly with a 10 mm diameter, 2 mm lead, and 200 mm length, delivering precise, controlled linear motion in a compact form. The fine lead enables high positioning accuracy, while the robust design supports static axial loads up to 2.144 kN for strength and reliability. Built for..
$136.10
Miniature Ball Screw Assembly features a 6mm diameter, a 1mm lead, and a 150mm length. The flanged nut simplifies mounting to plates or blocks, enhancing ease of installation and removal in compact applications. 6 mm diameter and 1 mm lead for precise linear movements. 150 mm length ideal for small-scale..
$175.58
Miniature Ball Screw Assembly (6 mm, 1 mm, 250 mm). Extending the reach, this 250 mm ball screw assembly maintains compactness while allowing for longer linear motion, featuring a flanged nut to the right for easy integration into design frameworks. Ideal for applications requiring fine control and high load capacity...
$185.37

Ball Screws

66 products

Ball screws are precision mechanical assemblies consisting of helically threaded, hardened steel rods and a mating nut with recirculating balls, designed to convert rotational motion into linear motion with minimal friction and high efficiency. Miniature Ball Screw Assemblies, made in the USA by PBC Linear, combine precision-rolled 1050 steel screw shafts (diameters 6mm, 8mm, 10mm; lead sizes 1mm, 2mm, 2.5mm) with cylindrical, flanged, or externally threaded cylindrical nuts for easy installation and removal in automation and precision motion systems. Featuring a multi-liner ball return system, the nuts ensure smooth, efficient motion with consistent lead accuracy, outperforming lead screws in durability and precision under high loads. Two nut fit options (Standard & Transitional) enhance rigidity and positional accuracy, while polymer wipers at each nut end prevent debris ingress, extending service life in harsh environments like lab automation and medical devices. With a maximum static axial load capacity of 2.144 kN (482 lb), they support demanding applications, and shorter project lead times. Compatible with NEMA 08–23 motors, select assemblies integrate PowerPlus technology for 25–40% increased torque, making them ideal for robotics, CNC machinery, and industrial automation.


  • More durable than lead screws with consistent lead accuracy
  • Shorter delivery times from the factory west of Chicago
  • Utilizes a multi-liner ball return system
  • Static axial load: 2.144 kN (482 lb)

For ball screw motor assemblies, click here

Read about the difference between ball screws and lead screws

    Frequently Asked Questions

    What is a ball screw?
    A ball screw converts rotary motion into linear motion using recirculating ball bearings between the screw and nut. This reduces friction and supports efficient, accurate travel.
    What is ball screw lead?
    Lead is the linear distance the nut travels during one full screw rotation. A smaller lead provides finer positioning, while a larger lead produces more travel per rotation.
    What is a ball screw journal?
    A journal is a machined section at one or both screw ends. It is shaped to fit bearings, couplings, motors, support blocks, or other mounting components.
    What is ball screw end machining?
    End machining shapes one or both screw ends for installation. It may create journals, shoulders, threads, retaining-ring grooves, or other features needed for bearings, couplings, motors, and supports.
    What is end-block machining?
    End-block machining prepares the screw ends to fit specified support blocks, bearing housings, or mounting assemblies.
    What is the difference between standard and custom ball screw machining?
    Standard machining uses established screw-end dimensions for common supports and components. Custom machining creates screw-end features to match the dimensions of a specific machine or mounting system.
    What is ball screw backlash?
    Backlash is a small amount of looseness between the ball screw and nut. When rotation reverses, the screw may move slightly before the nut begins traveling in the opposite direction.
    What is ball screw preload?
    Preload applies slight internal pressure between the nut, balls, and screw to reduce or eliminate backlash. It can improve rigidity and positioning accuracy but may increase friction and required torque.
    What is a standard-fit ball screw nut?
    A standard-fit nut allows a specified amount of backlash and normally has no intentional preload. It is suitable for applications that do not require the lowest possible play.
    What is a transitional-fit ball screw nut?
    A transitional-fit nut has less play than a standard-fit nut and may range from very low backlash to slight preload. It provides more responsive direction changes and improved positioning.
    What is a cylindrical ball screw nut?
    A cylindrical nut has a round body designed to fit inside a matching housing. It can provide a more compact assembly than a flanged nut.
    What is a flanged ball screw nut?
    A flanged nut includes a mounting flange with holes for fastening the nut directly to a carriage, plate, or other machine component.
    What is an externally threaded ball screw nut?
    An externally threaded nut has screw threads around part of its outside surface. These threads allow the nut to mount directly into a matching internally threaded housing or component.
    What does a ball screw nut keyway do?
    A keyway is a slot in the nut that works with a matching key to prevent the nut from rotating while it travels along the screw.
    What is a ball-return system?
    A ball-return system guides the ball bearings back through the nut after they complete their load-carrying path, allowing continuous recirculation and smooth linear motion.
    What do polymer wipers do on a ball screw nut?
    Polymer wipers help prevent dust and debris from entering the nut while helping retain lubrication around the ball bearings.
    What is static axial load capacity?
    Static axial load capacity is the maximum axial load the ball screw assembly can support while stationary without permanent damage to the screw, nut, or ball tracks.
    What does ball screw diameter mean?
    Ball screw diameter is the nominal outside diameter of the threaded screw. It affects load capacity, rigidity, available nut size, and installation space.