Ball Screw Assembly - Cylindrical Nut BSR08025TXR-0250-CNS-NNN-NNN-N 8mmx2.5mmx250mm

Miniature Ball Screw Assembly with a Cylindrical Nut offers a 250mm rail with an 8mm screw diameter and a 2.5mm lead, designed for applications requiring quick movement over longer distances within a minimal footprint.
  • Extended 250mm length accommodates more extensive linear movements.
  • The 2.5mm lead increases travel efficiency, ideal for dynamic applications.
  • Robust design with an 8 mm diameter supports higher axial loads.
  • Fitted with polymer wipers for protection against contaminants.
  • Compatible with custom and standard machined journals and end blocks.
  • Standard fit nut (0.05 mm max backlash)
  • For a transitional fit nut (0.008 mm to ≤3% preload), visit the configurator

Available Lengths:

$145.91
Configure Custom Features
Resources

News & Blogs

Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased