Linear Rail w/ Steel Raceways - Redi-Rail RR14-024.000 Width: 34mm Length: 24″

  • Length: 24 in
  • Rail Width (B): 1.32 in
  • Mounting Hole Pitch (X): 3.5 in
  • Raceway: Hardened steel
  • Max Rail Length: 6,000 mm (236.22 in)
Linear Rail, 1.34 inches wide, 24 inches long, from the Redi-Rail Linear Guide series, with a U-shaped aluminum body and gothic arch steel raceways. Pre-drilled for mounting, it is compatible with the RRS14 carriage.
$98.10
This quantity could qualify for bulk pricing.
Configure Custom Features
Contact
Resources
View Catalog
Dimensions
Media
Charts
Resources
43-RRInch-RAIL-Dim.webp
WidthLengthMounting FastenersMax Rail Length
1.32 in24 in#10 BHCS6,000 mm (236.22 in)
Approx. Weight
1.2 lbs

*For complete dimensions see tab

Videos

Redi-Rail Linear Guide Overview
Redi-Rail Linear Guide Overview
Redi Rail Adjustment Advantage
Redi Rail Adjustment Advantage
How-to Video: Adjusting Pre-load on Low Profile Redi-Rail
How-to Video: Adjusting Pre-load on Low Profile Redi-Rail
Mobile & On Vehicle Applications
Mobile & On Vehicle Applications
PBC Linear Introduces Extension of Redi-Rail Carriage Options
PBC Linear Introduces Extension of Redi-Rail Carriage Options
Linear Guides of the Redi-Rail line
Linear Guides of the Redi-Rail line
Linear Guides
Linear Guides
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

News & Blogs

Properly Preload: Mount: and Orient Redi-Rail Linear Guides
blogOpen Link
Adjusting preload on Low Profile Redi-Rail Linear Guides
blogOpen Link
Optimize Linear Bearings Guides for Washdown Applications
blogOpen Link
Bay Area Rapid Transit
blogOpen Link
Pharmaceutical Automation
blogOpen Link
Pharmacy Sorting Robot Glides without Fail with Redi-Rail Linear Guides
newsOpen Link
Linear Motion Keeps Beer Line Flowing
blogOpen Link
Aircraft Maintenance Gantry
blogOpen Link
Simplicity® Pillow blocks and Redi-Rail® Keeps Brewer Green to Go for St. Patrick’s Day and all year round!
newsOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link
Inch Redi-Rail Carriage 3 Rollers | PBC Linear

1. Double Row Bearing

High speed & acceleration

2. Sealed Roller

Ideal around contaminants

Inch Redi-Rail carriages from PBC Linear have double row bearings, sealed rollers, and a lubrication option.

Load Ratings

Part
No.
Fd
lb.
Fy
lb.
Fz
lb.
Mx
lb.-in.
My
lb.-in.
Mz
lb.-in.
RRS14/PW 421 340 79 21 54 201
RRS18/PW 1,032 850 168 67 153 677
Inch Redi-Rail Linear Guide Axis | PBC Linear

\( F_d \) = Dynamic capacity (LC) 
\( F_z \) = Axial capacity 
\( F_y \) = Radial capacity 
\( M_x, M_y, M_z \) = Moment capacities

Conversions

newton (N) • 0.2248 = lb.
(lb) meter • 0.0397 = inch
newton - meter (N-m) • 8.851 = in.-lb.

Dimensional Information inches

Part
No.
A1 A G B D E F Mounting
Holes
Weight
lb.
RRS14 0.702 0.938 1.25 1.32 0.62 3.25 1.250 1/4-28 0.25
RRS14PW 4.13
RRS18 0.823 1.125 1.50 1.91 0.76 4.50 1.625 5/16-24 0.50
RRS18PW 5.36

Rail Dimensions

Inch Redi-Rail Linear Slide Dimensions | PBC Linear
Inch Redi-Rail Linear Slides from PBC Linear have an aluminum body and hardened steel raceway inserts.
  • Aluminum alloy body
  • Hardened steel raceway inserts standard or stainless steel inserts optional

Dimensional Information inches

Part
No.
X B Mounting
Fasteners
Weight
lb./ft
RR14 3.5 1.32 #10 BHCS 0.56
RR18 3.5 1.91 1/4" BHCS 0.85

Note: Rail lengths are available up to 19' (6 m). Y dimension is specified by customer at time of order. If Y is not specified, holes are centered on length of rail. BHCS - Button Head Cap Screw

Roller/Shaft Interface

  • Gothic Arch Contact for smooth, high speed performance
The Gothic Arch Contact in Inch Redi-Rail carriages from PBC Linear provide smooth, high-speed performance.

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

CRT Catalog - Roller Bearings and Linear Guideways
catalogOpen Link

Customers also purchased