Redi-Rail Inch linear guide — RR rail with RRS carriage

Redi-Rail Linear Guides — Inch Series

  • Max Load Capacity: 5,950 N (1,340 lb)
  • Max Speed (ISO Metric): 8 m/s (315 in/s)
  • Max Rail Length: 6,000 mm (236 in)
  • Rail Sizes: 14, 18, 30, 45, 65
  • Carriage Rollers: 3, 4 or 5
  • Raceways: Hardened steel or 440 stainless steel
  • Operating Temperature: -20 to 80 °C (-4 to 176 °F)

Redi-Rail® Inch Rails come with a factory fixed preload fit to the rail. They require lubrication on the rails. It's recommended that white lithium based grease be applied every 50,000 cycles. Corrosion resistant versions are also available.

Configure Custom (opens in a new tab)

Filter

Filter Results

Products (14)

Inch Series

*Full dimensions shown on individual product pages

Part No.ComponentRail SizeLengthMaterialPriceActions
RR14-012.000Rail 14 (1.32 in) 12 in Steel $49.05 Shop
RR14CR-012.000Rail 14 (1.32 in) 12 in Stainless Steel $68.61 Shop
RR14-024.000Rail 14 (1.32 in) 24 in Steel $98.10 Shop
RR14CR-024.000Rail 14 (1.32 in) 24 in Stainless Steel $137.21 Shop
RR18-012.000Rail 18 (1.91 in) 12 in Steel $58.81 Shop
RR18CR-012.000Rail 18 (1.91 in) 12 in Stainless Steel $83.32 Shop
RR18-024.000Rail 18 (1.91 in) 24 in Steel $117.62 Shop
RR18CR-024.000Rail 18 (1.91 in) 24 in Stainless Steel $166.64 Shop
RRS14Carriage 14 (1.32 in) 3.25 in Steel $98.55 Shop
RRS14F-3RSSCarriage 14 (1.32 in) 3.25 in Stainless Steel $219.39 Shop
RRS14PWCarriage 14 (1.32 in) 4.13 in Steel $128.65 Shop
RRS18Carriage 18 (1.91 in) 4.5 in Steel $134.26 Shop
RRS18F-3R-SSCarriage 18 (1.91 in) 4.5 in Stainless Steel $249.22 Shop
RRS18PWCarriage 18 (1.91 in) 5.36 in Steel $175.40 Shop