Linear Guide Rail w/ Steel Rods - Redi-Rail RR14-012.000 Width: 34mm Length: 12″
Linear Rail, 1.34 inches wide, 12 inches long, from the Redi-Rail Linear Guide series, with a U-shaped aluminum body and gothic arch steel raceways. Pre-drilled for mounting, it is compatible with the RRS14 carriage.
| Part Number | RR14-012-000 - Rail Only - Carriage RRS14 Sold Separately | 
|---|---|
| Nominal Size | 1.33" Width | 
| Rail Type | Redi-Rail Linear Guide Rail with Steel Rod Raceways | 
| Rail Length | Length: 12" | 
3D Models
| Type | File | Format | Link | 
|---|---|---|---|
| cad | RR14-012.x_t | SolidWorks >=2006 | Download | 







