Heavy Duty Linear Rail HVR-6-1000 - U-Channel 1000mm for Hevi-Rail Linear Guide Roller HVB-063

Heavy-duty linear rail, U-channel size 6, with a 1000mm length and 201.5mm rail width for the PBC Linear Hevi-Rail® steel linear guide system. Designed for HVB-063 concentric and HVBEA-463 eccentric adjustable guide rollers, this structural steel channel can serve as both the guide rail and part of the supporting machine structure. Made from 18MnNb6 ferritic steel for high-load material handling, lifting, telescoping systems and other demanding industrial applications. Rail only; rollers and mounting components are sold separately.

  • Heavy-duty Hevi-Rail® size 6 steel linear rail
  • Compatible with HVB-063 and HVBEA-463 guide rollers
  • 1000mm length × 201.5mm rail width
  • U-channel structural steel construction
  • Size 6 system static load ratings: 59.20kN radial and 18.50kN axial
  • 18MnNb6 ferritic steel
  • 430N/mm² yield strength
  • 550–770N/mm² tensile strength
  • Brinell hardness: 160–210 HB
  • Interchangeable Hevi-Rail® components simplify maintenance and replacement
  • Ideal for heavy material handling, lifting and long-travel applications
  • Rail only — guide rollers and mounting components sold separately

3D Models

TypeFileFormatLink
3dHVR-6-1000.htmlhtmlView
cadHVR-6-1000.stepSTEP AP214Download
$505.98
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
115.3018 lbs0 in39.37 in0 in
Linear Guides
Linear Guides
Hevi Rail Overview
Hevi Rail Overview
Hevi Rail Bearing Adjustment
Hevi Rail Bearing Adjustment
Mobile & On Vehicle Applications
Mobile & On Vehicle Applications
Hevi-Rail Heavy Duty Roller Bearing Design Tips
Hevi-Rail Heavy Duty Roller Bearing Design Tips
Hevi-Rail Telescopic Racking Case Study
Hevi-Rail Telescopic Racking Case Study
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

html
3dView
STEP AP214
cadDownload

Catalogs & Datasheets

Competitor Interchange Chart
datasheetOpen Link
CRT Catalog - Roller Bearings and Linear Guideways
catalogOpen Link

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
The Heavy Duty Roller Bearing
blogOpen Link
Hevi-Rail Offers Heavy Lifting for Precision Applications
blogOpen Link
Design Tips for Implementing Hevi-Rail Roller Bearings
blogOpen Link
Hevi-Rail Heavy Duty Combined Bearing Adjustment Guide
blogOpen Link
Supporting Nuclear Reactor Refueling
blogOpen Link
Machine Maintenance and Tooling
blogOpen Link
Eliminating Stalls on Injection Machines
blogOpen Link
Home Building and Drilling
blogOpen Link
Keeping Cargo Accessible
blogOpen Link
Stage Construction using Hevi-Rail
blogOpen Link
Hevi-Rail®: The Original Heavy Duty Bearing
newsOpen Link
Hevi-Rail® Clears Way for Machine Maintenance and Tooling
newsOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased