Roller Bearing HVBEA-462 - Hevi-Rail Eccentric Adjustable
Adjustable Eccentric Roller Bearing with a 123mm outer diameter, part of the Hevi-Rail linear guide system and matches the HVR-5 Linear Rail. Designed to meet the challenges of heavy-duty industrial handling and movement, this adjustable wheel is pivotal for ensuring precise alignment and smooth operation in extreme load-bearing applications. It's an essential element for systems requiring variable configurations and is commonly utilized in sectors like steel production and heavy machinery.
Features:
- Adjustable wheel component of the Hevi-Rail heavy-duty linear guide system.
- Matches HVR-5 Linear Rail
- Size: 123mm, specifically engineered for high-load industrial applications requiring flexibility.
- Allows for precise adjustments to enhance alignment and system performance.
- Capable of supporting significant static loads, with a radial capacity of 33.90 kN and an axial capacity of 10.60 kN.
- Withstands extreme operating temperatures from -30°C to 120°C (-22°F to 248°F), ensuring reliability in various environments.
- Compatible with fixed or adjustable side axial bearings, offering versatility for different system designs.
- Made from durable S450J2 MOD. carbon steel, providing longevity and resilience.
- Part of the Hevi-Rail series designed for easy component interchangeability, enabling efficient maintenance and replacement.


