Heavy-Duty Linear Guide Roller HVBEA-457/HVP2 Eccentric Adjustable w/ Flange Plate for Hevi-Rail Linear Guide HVRI-08
Eccentric Adjustable Heavy Duty Roller Bearing with a 77.7mm OD and an HVP2-1 welded horizontal flange plate. This is part of the Hevi-Rail linear guide system, designed to handle substantial axial and radial loads. Compatible with the Hevi-Rail Linear Rail HVRI-08 I-Type, these linear bearings are crafted from durable case hardened S450J2 MOD carbon steel, offering long-lasting heavy-duty performance, while the easily interchangeable components help minimize downtime.
- Matches Hevi-Rail Linear Rail HVRI-08 I-Type
- Adjustable Roller Bearing and HVP2-1 flange plate only (Rail sold separately)
- Radial Maximum Static Load: 12.9 kN/1.45 US Ton-Force
- Axial Maximum Static Load: : 4.0 kN/0.44 US Ton-Force
- Allows for precise adjustments to enhance alignment and system performance.
- Withstands extreme operating temperatures from -30°C to 120°C (-22°F to 248°F)
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | HVBEA-457-HVP2.x_t | SolidWorks >=2006 | Download |
