Eccentric Adjustable Roller Bearing HVBEA-457 for Hevi-Rail Linear Guide Rail HVRI-08
Eccentric adjustable heavy-duty roller bearing with 77.7mm outer diameter from the Hevi-Rail linear guide system, built to withstand extreme axial and radial loads. Compatible with the Hevi-Rail Linear Rail HVRI-08 I-Type, these linear roller bearings are crafted from durable case hardened S450J2 MOD carbon steel, offering long-lasting heavy-duty performance, while the easily interchangeable components help minimize downtime.
- Adjustable Roller Bearing Wheel Only
- Matches Hevi-Rail Linear Rail HVRI-08 I-Type
- Matches Flange Plate HVP2-1 (sold in another combo)
- 77.7mm outer diameter
- Radial Maximum Static Load: 12.4 kN/1.39 US Ton-Force
- Axial Maximum Static Load: : 3.87 kN/0.43 US Ton-Force
- Allows for precise adjustments to enhance alignment and system performance.
- Withstands extreme temperatures from -30°C to 120°C (-22°F to 248°F)
- Made from durable S450J2 MOD. carbon steel, providing longevity/resilience
- Part of the Hevi-Rail Linear Guide Series
