Roller Bearing HVBEA-462 - Hevi-Rail Eccentric Adjustable

Adjustable Eccentric Roller Bearing with a 123mm outer diameter, part of the Hevi-Rail linear guide system and matches the HVR-5 Linear Rail. Designed to meet the challenges of heavy-duty industrial handling and movement, this adjustable wheel is pivotal for ensuring precise alignment and smooth operation in extreme load-bearing applications. It's an essential element for systems requiring variable configurations and is commonly utilized in sectors like steel production and heavy machinery.

Features:

  • Adjustable wheel component of the Hevi-Rail heavy-duty linear guide system.
  • Matches HVR-5 Linear Rail
  • Size: 123mm, specifically engineered for high-load industrial applications requiring flexibility.
  • Allows for precise adjustments to enhance alignment and system performance.
  • Capable of supporting significant static loads, with a radial capacity of 33.90 kN and an axial capacity of 10.60 kN.
  • Withstands extreme operating temperatures from -30°C to 120°C (-22°F to 248°F), ensuring reliability in various environments.
  • Compatible with fixed or adjustable side axial bearings, offering versatility for different system designs.
  • Made from durable S450J2 MOD. carbon steel, providing longevity and resilience.
  • Part of the Hevi-Rail series designed for easy component interchangeability, enabling efficient maintenance and replacement.
$347.02
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weight
1 lbs
Linear Guides
Linear Guides
Hevi Rail Overview
Hevi Rail Overview
Hevi Rail Bearing Adjustment
Hevi Rail Bearing Adjustment
Mobile & On Vehicle Applications
Mobile & On Vehicle Applications
Hevi-Rail Heavy Duty Roller Bearing Design Tips
Hevi-Rail Heavy Duty Roller Bearing Design Tips
Hevi-Rail Telescopic Racking Case Study
Hevi-Rail Telescopic Racking Case Study
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Competitor Interchange Chart
datasheetOpen Link

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
The Heavy Duty Roller Bearing
blogOpen Link
Hevi-Rail Offers Heavy Lifting for Precision Applications
blogOpen Link
Design Tips for Implementing Hevi-Rail Roller Bearings
blogOpen Link
Hevi-Rail Heavy Duty Combined Bearing Adjustment Guide
blogOpen Link
Supporting Nuclear Reactor Refueling
blogOpen Link
Machine Maintenance and Tooling
blogOpen Link
Eliminating Stalls on Injection Machines
blogOpen Link
Home Building and Drilling
blogOpen Link
Keeping Cargo Accessible
blogOpen Link
Stage Construction using Hevi-Rail
blogOpen Link
Hevi-Rail®: The Original Heavy Duty Bearing
newsOpen Link
Hevi-Rail® Clears Way for Machine Maintenance and Tooling
newsOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased