Heavy-Duty Linear Guide Roller HVB-056 Fixed Concentric for Hevi-Rail Linear Rail HVR-2

Fixed Heavy Duty Linear Roller Bearing with a 77.7mm diameter, part of the Hevi-Rail Linear Guide system, designed to handle substantial axial and radial loads. Compatible with the Hevi-Rail Linear Rail HVR-2 U-Type. The roller bearing is crafted from case-hardened S450J2 MOD. carbon steel, offering durability, while easily interchangeable components help minimize downtime.

  • Matches Hevi-Rail Linear Rail HVR-2 U-Type
  • Roller Bearing Only (rail & flange plate HVP2-1 sold separately)
  • Radial Maximum Static Load: 12.9 kN/1.45 US Ton-Force
  • Axial Maximum Static Load: : 4.0 kN/0.44 US Ton-Force
  • Operating temperature: -30°C to 120°C (-22°F to 248°F)
  • Fixed and Adjustable versions available

3D Models

TypeFileFormatLink
3dHVB-056.htmlhtmlView
cadHVB-056.stepSTEP AP214Download
$139.09
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
2.25 lbs1.89 in0 in3.06 in
Linear Guides
Linear Guides
Hevi Rail Overview
Hevi Rail Overview
Hevi Rail Bearing Adjustment
Hevi Rail Bearing Adjustment
Mobile & On Vehicle Applications
Mobile & On Vehicle Applications
Hevi-Rail Heavy Duty Roller Bearing Design Tips
Hevi-Rail Heavy Duty Roller Bearing Design Tips
Hevi-Rail Telescopic Racking Case Study
Hevi-Rail Telescopic Racking Case Study
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

html
3dView
STEP AP214
cadDownload

Catalogs & Datasheets

Competitor Interchange Chart
datasheetOpen Link
CRT Catalog - Roller Bearings and Linear Guideways
catalogOpen Link

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
The Heavy Duty Roller Bearing
blogOpen Link
Hevi-Rail Offers Heavy Lifting for Precision Applications
blogOpen Link
Design Tips for Implementing Hevi-Rail Roller Bearings
blogOpen Link
Hevi-Rail Heavy Duty Combined Bearing Adjustment Guide
blogOpen Link
Supporting Nuclear Reactor Refueling
blogOpen Link
Machine Maintenance and Tooling
blogOpen Link
Eliminating Stalls on Injection Machines
blogOpen Link
Home Building and Drilling
blogOpen Link
Keeping Cargo Accessible
blogOpen Link
Stage Construction using Hevi-Rail
blogOpen Link
Hevi-Rail®: The Original Heavy Duty Bearing
newsOpen Link
Hevi-Rail® Clears Way for Machine Maintenance and Tooling
newsOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased